您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ASME B18.6.3 FHMSS FILLISTER - Slotted Drilled Fillister Head Machine Screws
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/asme_b_18_6_3_fhmss_fillister.prj},{NB=Slotted Drilled Fillister Head Machine Screw ASME B18.6.3 #6X7/8U51341.013.0087},{CNSORDERNO=U51341.013.0087},{D1=0.138},{LX=0.875},{FABNETWEIGHT=1.370},{TT1=32},{P=1.058},{AMAX=0.226},{AMIN=0.590},{HMAX=0.096},{HMIN=0.242},{OMAX=0.132},{OMIN=0.333},{JMAX=0.048},{JMIN=0.081},{TMAX=0.060},{TMIN=0.134},{E=0.094},{F=0.070},{MD=0.3005},{LOD=MIN},{D=#6},{L=7/8},{CNSAVOID=},{CNSNN=ASME B18.6.3 FHMSS},{BRAND=Fabory},{STANDARD=ASME B18.6.3},{THREAD=Unified National Coarse},{THREADDIRECTIO=Right},{STYLE=},{TYPE=},{BASICMATERIAL=},{GRADE=},{SURFACETREATME=},{HEADSHAPE=Fillister head},{DRIVINGFEATURE=Slotted},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=},{APPROVAL=},{EANCODE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
[Inch]
D
Nominal Diameter
[Inch]
L
Length
[Inch]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
[PCS]
TT
Thread type
ⁿ/ₐ
TT1
Thread per inch
[Inch]
AMAX
Head Diameter Max
[Inch]
AMIN
Head Diameter Min
[Inch]
HMAX
Head Side Height Max
[Inch]
HMIN
Head Side Height Min
[Inch]
OMAX
Total Head Height Max
[Inch]
OMIN
Total Head Height Min
[Inch]
JMAX
Slot Width Max
[Inch]
JMIN
Slot Width Min
[Inch]
TMAX
Slot Depth Max
[Inch]
TMIN
Slot Depth Min
[Inch]
E
Drilled Hole Location
[Inch]
F
Drilled Hole Diameter
[Inch]
TL
[Inch]
LOD
ⁿ/ₐ
Slotted Drilled Fillister...
U51341.008.0012
#2X1/8
#2
1/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00051
73181552
23-11-01-90
31161504
UNF
56
0.140
0.124
0.062
0.055
0.083
0.070
0.031
0.023
0.037
0.022
0.026
0.031
0.107
Slotted Drilled Fillister...
U51341.008.0018
#2X3/16
#2
3/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00020
73181552
23-11-01-90
31161504
UNF
56
0.140
0.145
0.062
0.064
0.083
0.082
0.031
0.027
0.037
0.026
0.030
0.037
0.178
Slotted Drilled Fillister...
U51341.008.0025
#2X1/4
#2
1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00024
73181552
23-11-01-90
31161504
UNF
56
0.140
0.166
0.062
0.072
0.083
0.094
0.031
0.031
0.037
0.030
0.035
0.037
0.247
Slotted Drilled Fillister...
U51341.008.0031
#2X5/16
#2
5/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00024
73181552
23-11-01-90
31161504
UNF
56
0.140
0.187
0.062
0.081
0.083
0.106
0.031
0.035
0.037
0.033
0.038
0.046
0.320
Slotted Drilled Fillister...
U51341.008.0037
#2X3/8
#2
3/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00030
73181552
23-11-01-90
31161504
UNF
56
0.140
0.208
0.062
0.089
0.083
0.118
0.031
0.039
0.037
0.035
0.043
0.046
0.388
Slotted Drilled Fillister...
U51341.008.0043
#2X7/16
#2
7/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00033
73181552
23-11-01-90
31161504
UNF
56
0.140
0.250
0.062
0.106
0.083
0.141
0.031
0.045
0.037
0.054
0.043
0.046
0.473
Slotted Drilled Fillister...
U51341.008.0050
#2X1/2
#2
1/2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00035
73181552
23-11-01-90
31161504
UNF
56
0.140
0.292
0.062
0.123
0.083
0.165
0.031
0.050
0.037
0.064
0.043
0.046
0.547
Slotted Drilled Fillister...
U51341.008.0087
#2X7/8
#2
7/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00030
73181552
23-11-01-90
31161504
UNF
56
0.140
0.334
0.062
0.139
0.083
0.188
0.031
0.056
0.037
0.074
0.053
0.046
0.945
Slotted Drilled Fillister...
U51341.011.0018
#4X3/16
#4
3/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00039
73181552
23-11-01-90
31161504
UNF
40
0.183
0.389
0.079
0.161
0.107
0.219
0.039
0.064
0.048
0.087
0.062
0.062
0.256
Slotted Drilled Fillister...
U51341.011.0025
#4X1/4
#4
1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00032
73181552
23-11-01-90
31161504
UNF
40
0.183
0.490
0.079
0.201
0.107
0.276
0.039
0.072
0.048
0.110
0.078
0.070
0.366
Slotted Drilled Fillister...
U51341.011.0031
#4X5/16
#4
5/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00043
73181552
23-11-01-90
31161504
UNF
40
0.183
0.590
0.079
0.242
0.107
0.333
0.039
0.081
0.048
0.134
0.094
0.070
0.475
Slotted Drilled Fillister...
U51341.011.0037
#4X3/8
#4
3/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00044
73181552
23-11-01-90
31161504
UNF
40
0.183
0.590
0.079
0.242
0.107
0.333
0.039
0.081
0.048
0.134
0.094
0.070
0.538
Slotted Drilled Fillister...
U51341.011.0043
#4X7/16
#4
7/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00055
73181552
23-11-01-90
31161504
UNF
40
0.183
0.590
0.079
0.242
0.107
0.333
0.039
0.081
0.048
0.134
0.094
0.070
0.601
Slotted Drilled Fillister...
U51341.011.0062
#4X5/8
#4
5/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00072
73181552
23-11-01-90
31161504
UNF
40
0.183
0.590
0.079
0.242
0.107
0.333
0.039
0.081
0.048
0.134
0.094
0.070
0.788
Slotted Drilled Fillister...
U51341.011.0075
#4X3/4
#4
3/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00079
73181552
23-11-01-90
31161504
UNF
40
0.183
0.590
0.079
0.242
0.107
0.333
0.039
0.081
0.048
0.134
0.094
0.070
0.913
Slotted Drilled Fillister...
U51341.011.0100
#4X1
#4
1
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00101
73181552
23-11-01-90
31161504
UNF
40
0.183
0.590
0.079
0.242
0.107
0.333
0.039
0.081
0.048
0.134
0.094
0.070
1.000
Slotted Drilled Fillister...
U51341.011.0125
#4X1 1/4
#4
1 1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00122
73181552
23-11-01-90
31161504
UNF
40
0.183
0.590
0.079
0.242
0.107
0.333
0.039
0.081
0.048
0.134
0.094
0.070
1.000
Slotted Drilled Fillister...
U51341.011.0150
#4X1 1/2
#4
1 1/2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00143
73181552
23-11-01-90
31161504
UNF
40
0.183
0.590
0.079
0.242
0.107
0.333
0.039
0.081
0.048
0.134
0.094
0.070
1.000
Slotted Drilled Fillister...
U51341.012.0075
#5X3/4
#5
3/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00112
73181552
23-11-01-90
31161504
UNF
40
0.205
0.590
0.088
0.242
0.120
0.333
0.043
0.081
0.054
0.134
0.094
0.070
0.902
Slotted Drilled Fillister...
U51341.013.0018
#6X3/16
#6
3/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00069
73181552
23-11-01-90
31161504
UNF
32
0.226
0.590
0.096
0.242
0.132
0.333
0.048
0.081
0.060
0.134
0.094
0.070
0.329
Slotted Drilled Fillister...
U51341.013.0025
#6X1/4
#6
1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00055
73181552
23-11-01-90
31161504
UNF
32
0.226
0.590
0.096
0.242
0.132
0.333
0.048
0.081
0.060
0.134
0.094
0.070
0.391
Slotted Drilled Fillister...
U51341.013.0031
#6X5/16
#6
5/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00085
73181552
23-11-01-90
31161504
UNF
32
0.226
0.590
0.096
0.242
0.132
0.333
0.048
0.081
0.060
0.134
0.094
0.070
0.453
Slotted Drilled Fillister...
U51341.013.0037
#6X3/8
#6
3/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00070
73181552
23-11-01-90
31161504
UNF
32
0.226
0.590
0.096
0.242
0.132
0.333
0.048
0.081
0.060
0.134
0.094
0.070
0.516
Slotted Drilled Fillister...
U51341.013.0050
#6X1/2
#6
1/2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00088
73181552
23-11-01-90
31161504
UNF
32
0.226
0.590
0.096
0.242
0.132
0.333
0.048
0.081
0.060
0.134
0.094
0.070
0.641
Slotted Drilled Fillister...
U51341.013.0062
#6X5/8
#6
5/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Fillister head
Slotted
0.00105
73181552
23-11-01-90
31161504
UNF
32
0.226
0.590
0.096
0.242
0.132
0.333
0.048
0.081
0.060
0.134
0.094
0.070
0.766
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SNL_s - SNL series for bearings on an adapter sleeve, with oil seals - Spli...
SKF
23.02.2024
788-721 - Solid-state relay module, Nominal input voltage: 24 V AC/DC, Outp...
WAGO
14.07.2023
CEN01_02 - Industrial Trolley/mute trolley with folding armrests
Yiheda 3D Electronic Gallery
09.05.2024
48 Series - Relay interface modules
Finder
27.05.2022
38 Series - Relay interface modules
Finder
27.05.2022
SE and SNL plummer block housings for bearings with a cylindrical bore, wit...
SKF
13.11.2023
ASME B18.6.3 PHMSS - Slotted Pan Head Machine Screws
Fabory
13.02.2023
TMT Trolley - Accessories
Thomson Linear
08.10.2021
Bulk Bag Unloader - BBU
Hapman
30.01.2023
Cable trolley for round cable
LAPP
15.05.2024
788-384 - Relay module with driven contacts, Nominal input voltage: 24 VDC,...
WAGO
14.07.2023
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
DIN ≈7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
E142 Hex Head Cap Screw Less Nut
ABB Installation Products
09.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表