SLH - Socket Head Cap Screw (Low Head, Steel Type, Ferrosoferric Oxide Coating)
NBK (Nabeya Bi-tech Kaisha)
Special screws
Screws with Low Head / Screws with Small head / Hexalobular Screws
Powered by
CAD모델 선택
{nbk/e_nedzi_com/screws_with_low_head/slh.prj},{NB=SLH-M5-25},{CN=SLH-M5-25},{M=M5},{L=25},{D1=8.5},{L1=3.5},{B=3.0},{T=2.7},{L2=all thread},{MT=4},{MASS=4.2},{LX=25}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
T
Length t
[mm]
L2
Length L2
[mm]
MT
Max.Torque
[N-m]
MASS
Mass
[g]
SLH-M2-5
SLH-M2-5
M2
5
3.8
1.3
1.3
0.7
Full Thread
0.4
0.2
SLH-M2-6
SLH-M2-6
M2
6
3.8
1.3
1.3
0.7
Full Thread
0.4
0.25
SLH-M2-8
SLH-M2-8
M2
8
3.8
1.3
1.3
0.7
Full Thread
0.4
0.3
SLH-M2-10
SLH-M2-10
M2
10
3.8
1.3
1.3
0.7
Full Thread
0.4
0.35
SLH-M2-12
SLH-M2-12
M2
12
3.8
1.3
1.3
0.7
Full Thread
0.4
0.4
SLH-M2.5-5
SLH-M2.5-5
M2.5
5
4.5
1.6
1.5
1.0
Full Thread
0.5
0.4
SLH-M2.5-6
SLH-M2.5-6
M2.5
6
4.5
1.6
1.5
1.0
Full Thread
0.5
0.45
SLH-M2.5-8
SLH-M2.5-8
M2.5
8
4.5
1.6
1.5
1.0
Full Thread
0.5
0.5
SLH-M2.5-10
SLH-M2.5-10
M2.5
10
4.5
1.6
1.5
1.0
Full Thread
0.5
0.6
SLH-M2.5-12
SLH-M2.5-12
M2.5
12
4.5
1.6
1.5
1.0
Full Thread
0.5
0.7
SLH-M3-6
SLH-M3-6
M3
6
5.5
2.0
2.0
1.5
Full Thread
1
0.5
SLH-M3-8
SLH-M3-8
M3
8
5.5
2.0
2.0
1.5
Full Thread
1
0.6
SLH-M3-10
SLH-M3-10
M3
10
5.5
2.0
2.0
1.5
Full Thread
1
0.7
SLH-M3-12
SLH-M3-12
M3
12
5.5
2.0
2.0
1.5
Full Thread
1
0.8
SLH-M3-16
SLH-M3-16
M3
16
5.5
2.0
2.0
1.5
Full Thread
1
0.8
SLH-M3-20
SLH-M3-20
M3
20
5.5
2.0
2.0
1.5
12
1
1.1
SLH-M4-6
SLH-M4-6
M4
6
7.0
2.8
2.5
2.3
Full Thread
2
1.1
SLH-M4-8
SLH-M4-8
M4
8
7.0
2.8
2.5
2.3
Full Thread
2
1.2
SLH-M4-10
SLH-M4-10
M4
10
7.0
2.8
2.5
2.3
Full Thread
2
1.4
SLH-M4-12
SLH-M4-12
M4
12
7.0
2.8
2.5
2.3
Full Thread
2
1.5
SLH-M4-16
SLH-M4-16
M4
16
7.0
2.8
2.5
2.3
Full Thread
2
1.8
SLH-M4-20
SLH-M4-20
M4
20
7.0
2.8
2.5
2.3
Full Thread
2
2.1
SLH-M4-25
SLH-M4-25
M4
25
7.0
2.8
2.5
2.3
Full Thread
2
2.5
SLH-M5-8
SLH-M5-8
M5
8
8.5
3.5
3.0
2.7
Full Thread
4
2.2
SLH-M5-10
SLH-M5-10
M5
10
8.5
3.5
3.0
2.7
Full Thread
4
2.4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SSH - Socket Head Cap Screw (Special Low Head, Steel Type, Ferrosoferric Ox...
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SNFS-SD - Phillips Cross Recessed Flat Head Machine Screw/Small Head
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SLH-TZB - Socket Head Cap Screw (Low Head, Steel Type, Trivalent Chromate T...
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
KNM - Knurled Knob
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SLHS - Socket Head Cap Screw (Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
D - Offset Handwheel
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SNSS-SD - Socket Head Cap Screw/Small Head
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
A2
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SK - Super Knob
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
XGT2-C
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SVSQS - Socket Head Cap Screw with Captive Washer and Ventilation Hole
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
MKL - Clamping Elements for Linear Guideways
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
A1
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성