SL-SSFRJ, SH-SSFRJ, SHD-SSFRJ - Precision Cleaning Rotary Shafts - Both Ends Double Stepped
Misumi
FA工厂自动化
11_转轴
Powered by
CAD模型選擇
{misumi/metric/11_rotary_shafts/sl_ssfrj.prj},{NB=SL-SSFRJ15-24-F4.1-H2-G5-P4-T4.1-Z2-V5-Q4},{CO=DE},{D=15},{ALT1=},{L=24.0},{LMIN=24},{LMAX=991.8},{F=4.1},{H=2.0},{G=5},{P=4},{T=4.1},{Z=2.0},{V=5},{Q=4},{Y=1000},{ALT2=},{KC=0.0},{A=0.0},{WKC=0.0},{C=0.0},{K=0.0},{E=0.0},{ALT8=},{PKC=0.0},{ALT14=},{QKC=0.0},{ALT3=},{FC=0},{GALT3=0},{WFC=0},{J=0},{WALT3=0},{VALT3=0},{ALT4=},{SFC=0},{SG=0},{AG=0},{ALT5=},{UC=0},{ALT7=},{SC=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
型号
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
D
[mm]
Y
(Y) max.
[mm]
BB
b
[mm]
TT
t
[mm]
BB8
b
[mm]
TT8
t
[mm]
BB14
b
[mm]
TT14
t
[mm]
HALT
H
[mm]
DD
d
[mm]
LL1
l1
[mm]
WALT7
W
[mm]
LL2
l2
[mm]
SL-SSFRJ6-20-F4.1-H2-G4-P...
SL-SSFRJ6-20-F4.1-H2-G4-P...
SUS304相当
6
500
0
0.0
0
0.0
0
0.0
0
0
0
0
0
SL-SSFRJ8-20-F4.1-H2-G4-P...
SL-SSFRJ8-20-F4.1-H2-G4-P...
SUS304相当
8
500
0
0.0
0
0.0
0
0.0
0
0
0
0
0
SL-SSFRJ10-20-F4.1-H2-G4-...
SL-SSFRJ10-20-F4.1-H2-G4-...
SUS304相当
10
800
0
0.0
0
0.0
0
0.0
0
0
0
0
0
SL-SSFRJ12-24-F4.1-H2-G4-...
SL-SSFRJ12-24-F4.1-H2-G4-...
SUS304相当
12
900
0
0.0
0
0.0
0
0.0
0
0
0
0
0
SL-SSFRJ13-24-F4.1-H2-G5-...
SL-SSFRJ13-24-F4.1-H2-G5-...
SUS304相当
13
900
0
0.0
0
0.0
0
0.0
0
0
0
0
0
SL-SSFRJ15-24-F4.1-H2-G5-...
SL-SSFRJ15-24-F4.1-H2-G5-...
SUS304相当
15
1000
0
0.0
0
0.0
0
0.0
0
0
0
0
0
SL-SSFRJ16-24-F4.1-H2-G5-...
SL-SSFRJ16-24-F4.1-H2-G5-...
SUS304相当
16
1000
0
0.0
0
0.0
0
0.0
0
0
0
0
0
SL-SSFRJ17-24-F4.1-H2-G6-...
SL-SSFRJ17-24-F4.1-H2-G6-...
SUS304相当
17
1000
0
0.0
0
0.0
0
0.0
0
0
0
0
0
SL-SSFRJ18-24-F4.1-H2-G6-...
SL-SSFRJ18-24-F4.1-H2-G6-...
SUS304相当
18
1000
0
0.0
0
0.0
0
0.0
0
0
0
0
0
SL-SSFRJ20-24-F4.1-H2-G6-...
SL-SSFRJ20-24-F4.1-H2-G6-...
SUS304相当
20
1000
0
0.0
0
0.0
0
0.0
0
0
0
0
0
SL-SSFRJ22-24-F4.1-H2-G6-...
SL-SSFRJ22-24-F4.1-H2-G6-...
SUS304相当
22
1000
0
0.0
0
0.0
0
0.0
0
0
0
0
0
SL-SSFRJ25-24-F4.1-H2-G9-...
SL-SSFRJ25-24-F4.1-H2-G9-...
SUS304相当
25
1000
0
0.0
0
0.0
0
0.0
0
0
0
0
0
SL-SSFRJ30-24-F4.1-H2-G9-...
SL-SSFRJ30-24-F4.1-H2-G9-...
SUS304相当
30
1000
0
0.0
0
0.0
0
0.0
0
0
0
0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SL-SSFRZ, SH-SSFRZ, SHD-SSFRZ - Precision Cleaning Rotary Shafts - Both End...
Misumi
18.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表