您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
SL-SSDSN,SH-SSDSN,SHD-SSDSN - Precision Cleaning Shaft Collars - D-Cut
Misumi
FA工厂自动化
03_固定环
Powered by
CAD模型選擇
{misumi/metric/03_set_collars/sl_ssdsn_asmtab.prj},{NB=SL-SSDSN10-8},{CO=SL-},{AC=Hexagon Socket Head Cap Screws 2 Pcs. (304 Stainless Steel)},{D=10},{D1=25},{B=8},{H=10.0},{M1=M3},{P=8},{HH=7},{M=M4X4},{MD=4},{C=0.5},{L=4},{PPATH=sl_ssdsn/sl_ssdsn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
型号
ⁿ/ₐ
AC
Accessories
ⁿ/ₐ
D
[mm]
D1
[mm]
B
[mm]
H
[mm]
M1
ⁿ/ₐ
P
[mm]
HH
h
[mm]
M
Set Screws M X Lenght
ⁿ/ₐ
SL-SSDSN6-8
SL-SSDSN6-8
Hexagon Socket Head Cap S...
6
20
8
6.5
M3
11
7
M4X4
SL-SSDSN8-8
SL-SSDSN8-8
Hexagon Socket Head Cap S...
8
22
8
7.0
M3
13
7
M4X4
SL-SSDSN10-8
SL-SSDSN10-8
Hexagon Socket Head Cap S...
10
25
8
10.0
M3
8
7
M4X4
SL-SSDSN12-10
SL-SSDSN12-10
Hexagon Socket Head Cap S...
12
28
10
11.0
M4
10
7
M5X6
SL-SSDSN15-10
SL-SSDSN15-10
Hexagon Socket Head Cap S...
15
30
10
12.5
M4
10
5
M5X6
SL-SSDSN20-10
SL-SSDSN20-10
Hexagon Socket Head Cap S...
20
35
10
15.0
M4
10
5
M5X6
SL-SSDSN25-12
SL-SSDSN25-12
Hexagon Socket Head Cap S...
25
42
12
18.0
M5
12
6
M6X6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SL-FRNWC, SH-FRNWC, SHD-FRNWC - (Precision Cleaning) Vacuum Pipe Fittings -...
Misumi
16.01.2024
Ratio S-K for Plastic Pipes - Ratio S-K for Plastic Pipes
Sikla
08.04.2024
Duo Clamp SRS with Lining - Duo Clamp SRS with Lining
Sikla
08.04.2024
Pipe Clamp Stabil I-1/2" ss - Pipe Clamp Stabil I-1/2" ss
Sikla
08.04.2024
SL-SNCPH, SH-SNCPH, SHD-SNCPH - (Precision Cleaning) Sanitary Pipe Fittings...
Misumi
16.10.2023
CG8M & CG8SM - Clamps - Cold Rolled Steel or Stainless Steel
WMBerg
06.06.2023
Clamp Ring - Allen Screws
Alfa Laval
16.02.2023
SL-SNCPW, SH-SNCPW, SHD-SNCPW - (Precision Cleaning) Sanitary Pipe Fittings...
Misumi
01.09.2023
SNCPH - Sanitary Pipe Fittings - Clamp - Medium/High Pressure
Misumi
01.06.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表