您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
SL-SSCSBS, SH-SSCSBS, SHD-SSCSBS, SL-SSCSBR, SH-SSCSBR, SHD-SSCSBR,SL-SCSRA,SH-SCSRA,SL-SCSRAW,SH-SCSRAW,SL-SCSSAW,SH-SCSSAW - Precision Cleaning Set Collars - For Bearing Fixing - Set Screw Flat Type
Misumi
FA工厂自动化
03_固定环
Powered by
CAD模型選擇
{misumi/metric/03_set_collars/sl_sscsbs_asmtab.prj},{NB=SL-SSCSBR12-15},{D=12},{TS=SN},{TS1='SN','Short Nose','LN','Long Nose'},{MAT=304},{ST=-},{AC=Set Screws 2 Pcs. (SUS)},{CO=SL-},{DSS=15},{B11=10.0},{B12=12.5},{M=M5x4},{BB=8.5},{C=0.5},{L=4},{PPATH=sl_sscsbs/sl_sscsbs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
TYPE
Type
ⁿ/ₐ
AC
附件
ⁿ/ₐ
AB
Applicable Bearings (Outer Diameter)
ⁿ/ₐ
B
[mm]
B1
[mm]
D1
[mm]
M
Set Screws M x Length
ⁿ/ₐ
BB
b
[mm]
SL-SSCSBR3-5
SL-SSCSBR3-5
3
SL-SSCSBR
Set Screws 2 Pcs. (SUS)
673ZZ(6)-683ZZ(7)
8.0
0.0
10
M3x3
7.0
SL-SSCSBR4-6
SL-SSCSBR4-6
4
SL-SSCSBR
Set Screws 2 Pcs. (SUS)
674ZZ(7)-684ZZ(9)
8.0
0.0
12
M3x3
7.0
SL-SSCSBR5-7
SL-SSCSBR5-7
5
SL-SSCSBR
Set Screws 2 Pcs. (SUS)
675ZZ(8)
8.0
0.0
14
M4x3
7.0
SL-SSCSBR6-8
SL-SSCSBR6-8
6
SL-SSCSBR
Set Screws 2 Pcs. (SUS)
676ZZ(10)-686ZZ(13)
8.0
0.0
15
M4x3
7.0
SL-SSCSBR8-11
SL-SSCSBR8-11
8
SL-SSCSBR
Set Screws 2 Pcs. (SUS)
688ZZ(16)
10.0
0.0
16
M4x3
8.5
SL-SSCSBR10-13
SL-SSCSBR10-13
10
SL-SSCSBR
Set Screws 2 Pcs. (SUS)
6800ZZ(19)
10.0
0.0
18
M4x3
8.5
SL-SSCSBR12-15
SL-SSCSBR12-15
12
SL-SSCSBR
Set Screws 2 Pcs. (SUS)
6801ZZ(21)
10.0
0.0
22
M5x4
8.5
SL-SSCSBR15-18
SL-SSCSBR15-18
15
SL-SSCSBR
Set Screws 2 Pcs. (SUS)
6802ZZ(24)-6902ZZ(28)
10.0
0.0
25
M5x4
8.5
SL-SSCSBS17-20
SL-SSCSBS17-20
17
SL-SSCSBS
Set Screws 2 Pcs. (SUS)
6803ZZ(26)
0.0
12.5
27
M5x4
8.5
SL-SSCSBR20-23
SL-SSCSBR20-23
20
SL-SSCSBR
Set Screws 2 Pcs. (SUS)
6704ZZ(27)-6804ZZ(32)
12.0
0.0
32
M6x5
10.0
SL-SSCSBR25-28
SL-SSCSBR25-28
25
SL-SSCSBR
Set Screws 2 Pcs. (SUS)
6805ZZ(37)
12.0
0.0
42
M6x5
10.0
SL-SSCSBR30-33
SL-SSCSBR30-33
30
SL-SSCSBR
Set Screws 2 Pcs. (SUS)
6806ZZ(42)
15.5
0.0
45
M8x6
13.0
SL-SSCSBS35-38
SL-SSCSBS35-38
35
SL-SSCSBS
Set Screws 2 Pcs. (SUS)
6807ZZ(47)
0.0
19.0
50
M8x6
13.0
SL-SSCSBS40-43
SL-SSCSBS40-43
40
SL-SSCSBS
Set Screws 2 Pcs. (SUS)
6808ZZ(52)
0.0
21.0
60
M10x8
15.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCS, PSCS, SSCS, SCSA, SCSAW, SCSAB - 固定环 开口型 标准型
Misumi
10.12.2021
SCSBR, PSCSBR, SSCSBR, SCSRA, SCSRAW, SCSBS, PSCSBS, SSCSBS, SCSSAW - 固定环 ...
Misumi
30.06.2021
SL-SSCSBN,SH-SSCSBN,SHD-SSCSBN,SL-SSCSLS,SH-SSCSLS,SHD-SSCSLS,SL-SCSNA,SH-S...
Misumi
09.01.2024
SCCN, PSCCN, SSCCN, SCCA, SCCAW, SCCAB - 固定环 止动螺丝固定型 标准型
Misumi
30.06.2021
SCS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SCCNS, PSCCNS, SSCCNS, SCCNN, PSCCNN, SSCCNN - 固定环 带内螺纹型 止动螺丝型
Misumi
02.06.2021
SC- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SL-SSCBRJ, SH-SSCBRJ, SHD-SSCBRJ, SL-SSCBSJ, SH-SSCBSJ, SHD-SSCBSJ,SL-SCSRA...
Misumi
09.01.2024
NSC-CB - Set Collar
NBK (锅屋百迪株式会社)
10.11.2021
SL-SSCBNJ,SH-SSCBNJ,SHD-SSCBNJ,SL-SSCLSJ,SH-SSCLSJ,SHD-SSCLSJ,SL-SCSNAJ,SH-...
Misumi
31.01.2024
SL-SSCSN, SH-SSCSN, SHD-SSCSN, SL-SSCSNN, SH-SSCSNN, SHD-SSCSNN - Precision...
Misumi
11.07.2023
SL-SSCSMJ, SH-SSCSMJ, SHD-SSCSMJ, SL-SSCSWJ, SH-SSCSWJ, SHD-SSCSWJ - Precis...
Misumi
11.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表