您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
SL-FJYSS, SL-FJMYSS, SL-FJYNSS, SL-FJMYNSS, SL-FJYSS-H - Precision Cleaning Floating Joints - Slide Type
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_fjyss_asmtab.prj},{NB=SL-FJYSS14},{TS=},{CO=Degreasing},{COPN=SL-},{TYS=},{HARDMF=40~45HRC},{HARDCC=45~50HRC},{M=14},{MPITCHFT=14x1.5},{PITCHFT=1.50},{L=25},{MPITCHMT=-},{PITCHMT=0.00},{L1=0},{F=0},{D=38},{D1=27},{H=34},{T=7},{W=24},{A=42},{G=26},{B=22},{G1=9},{E=5},{TT=7},{T1=15},{DD=6.5},{DD1=11.0},{HH=6.5},{C=3},{PPATH=sl_fjyss/sl_fjyss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
CO
Cleaning Options
ⁿ/ₐ
M
[mm]
MPITCHFT
MxPitch (Female Thread) for Cylinder Connector
ⁿ/ₐ
PITCHFT
[mm]
L
L for Cylinder Connector
[mm]
MPITCHMT
MxPitch (Male Thread) for Cylinder Connector
ⁿ/ₐ
PITCHMT
[mm]
L1
L1 for Cylinder Connector
[mm]
F
F for Cylinder Connector
[mm]
D
D for Cylinder Connector
[mm]
D1
D1 for Cylinder Connector
[mm]
H
H for Cylinder Connector
[mm]
T
T for Cylinder Connector
[mm]
W
W for Cylinder Connector
[mm]
A
A for Mount Flange
[mm]
G
G for Mount Flange
[mm]
B
B for Mount Flange
[mm]
G1
G1 for Mount Flange
[mm]
E
E for Mount Flange
[mm]
TT
t for Mount Flange
[mm]
T1
T1 for Mount Flange
[mm]
DD
d for Mount Flange
[mm]
DD1
d1 for Mount Flange
[mm]
HH
h for Mount Flange
[mm]
C
C for Mount Flange
[mm]
SL-FJYSS6
SL-FJYSS6
Degreasing
6
6x1.0
1.00
14
6x1.0
1.00
11
13
20
14
18
4
12
22
12
14
6
3
4
8
4.5
8.0
4.5
2
SL-FJYSS8
SL-FJYSS8
Degreasing
8
8x1.25
1.25
17
8x1.25
1.25
14
15
23
16
20
5
14
25
14
14
6
3
5
11
4.5
8.0
4.5
2
SL-FJYSS10
SL-FJYSS10
Degreasing
10
10x1.25
1.25
21
10x1.5
1.50
16
18
30
21
27
6
19
34
20
19
8
4
6
13
5.5
9.5
5.0
2
SL-FJYSS14
SL-FJYSS14
Degreasing
14
14x1.5
1.50
25
-
0.00
0
0
38
27
34
7
24
42
26
22
9
5
7
15
6.5
11.0
6.5
3
SL-FJMYSS16
SL-FJMYSS16
Degreasing
16
-
0.00
0
16x2.0
2.00
19
30
38
27
34
7
24
42
26
22
9
5
7
15
6.5
11.0
6.5
3
SL-FJYSS18
SL-FJYSS18
Degreasing
18
18x1.5
1.50
28
-
0.00
0
0
45
32
40
8
30
48
30
25
10
5
8
15
10.0
14.0
8.0
3
SL-FJMYSS20
SL-FJMYSS20
Degreasing
20
-
0.00
0
20x2.5
2.50
20
32
45
32
40
8
30
48
30
25
10
5
8
15
10.0
14.0
8.0
3
SL-FJYSS22
SL-FJYSS22
Degreasing
22
22x1.5
1.50
33
22x2.5
2.50
23
35
56
40
50
10
36
60
38
28
11
7
10
18
10.0
14.0
8.0
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表