您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
SL-BFRBG, SH-BFRBG - Precision Cleaning Sanitary Flanged Ball Valve
Misumi
FA工厂自动化
33_钢管/接头/软钢管/阀/食品级清洁钢管
Powered by
CAD模型選擇
{misumi/metric/33_pipe_fittings/sl_bfrbg_asmtab.prj},{NB=SL-BFRBG25A},{TYPE=BFRBG},{CO=SL},{NO=25A},{DD=25},{D=125},{PCD=90},{GG=67},{TT=14},{FF=1},{HH=19},{L=127},{W=165},{H=90},{Q=M5},{Q1=5.000},{P=50},{M=M6},{M1=6.000},{PPATH=sl_bfrbg/sl_bfrbg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
型号
ⁿ/ₐ
NO
No.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
PCD
P.C.D.
[mm]
GG
g
[mm]
TT
t
[mm]
FF
f
[mm]
HH
h
[mm]
L
[mm]
W
(W)
[mm]
H
(H)
[mm]
Q
ⁿ/ₐ
P
[mm]
M
ⁿ/ₐ
SL-BFRBG15A
SL-BFRBG15A
15A
15
95
70
51
12
1
15
108
145
85
M4
42
M5
SL-BFRBG20A
SL-BFRBG20A
20A
20
100
75
56
14
1
15
117
145
92
M4
42
M5
SL-BFRBG25A
SL-BFRBG25A
25A
25
125
90
67
14
1
19
127
165
90
M5
50
M6
SL-BFRBG32A
SL-BFRBG32A
32A
32
135
100
76
16
2
19
140
165
97
M5
50
M6
SL-BFRBG40A
SL-BFRBG40A
40A
38
140
105
81
16
2
19
165
230
108
M5
70
M8
SL-BFRBG50A
SL-BFRBG50A
50A
50
155
120
96
16
2
19
178
230
116
M5
70
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 58269 - 2 pieces ATEX flanged ball valve with ISO mounting pad - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
BFRBG - 法兰球阀
Misumi
30.06.2021
Model 58268 - 2 pieces atex class 150 flanged ball valve with iso mounting ...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
I.RBIB20 - 2 PIECES FLANGED END FULL BORE NP ASA 150 Stainless steel 316
FG INOX
16.02.2017
Modèle 58259 - 3 pieces ATEX flanged ball valve with ISO mounting pad - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
I.RBIB - Flanged end ball valves 2 PIECES FLANGED END FULL BORE NP10/16 WP ...
FG INOX
16.02.2017
I.4RBRF - MONOBLOC BSP FEMALE / FEMALE REDUCE BORE 800 LBS NP 55 Stainless ...
FG INOX
16.02.2017
I.RBIB3 - Flanged end ball valves 3 PIECES FLANGED END FULL BORE NP40 WP 40...
FG INOX
16.02.2017
Ball Valve Type 21 Electric actuated Type E - 2 lines, Flanged End
ASAHI YUKIZAI CORPORATION
12.03.2024
Ball Valve Type 21 Electric actuated Type T, Flanged End
ASAHI YUKIZAI CORPORATION
20.05.2024
Butterfly Valve Type 57 Pneumatic actuated Type TA (Double acting)
ASAHI YUKIZAI CORPORATION
20.05.2024
VZBF_A - 球阀
Festo
30.08.2023
I.REB - Flanged end ball valves WAFER TYPE FULL BORE NP10/16 Stainless stee...
FG INOX
16.02.2017
VZBF - 球阀
Festo
30.08.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表