您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® SVRX-Z - Cable gland brass blanc (DIN 89280) with screen connection
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal Metric
SKINDICHT® standard cable gland metric
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunst_oder_metall_metrisch/skindicht_standard_kabelversc_metrisch/svrx_z.prj},{NB=SKINDICHT SVRX-Z M 56x2 Art. Nr. 52006475(F=35)},{IDNR=},{ATN=52006475},{M=M 56x2},{FMIN=35.0},{FMAX=38.5},{F=35},{NDM=56.0},{P=2.0},{SW=55},{A=63.5},{C=68.0},{D=15.0},{E=8.0},{G=38.75},{H=40},{L=62.0},{O=28.0},{MATERIAL=Messing blank},{MX=56x2},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
G
[mm]
L
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINDICHT SVRX-Z M 24x1,5...
52006345
M 24x1,5
10.0
12.5
24
27.7
47.0
11.0
10.50
28.0
Brass, blank
SKINDICHT SVRX-Z M 24x1,5...
52006355
M 24x1,5
12.0
14.5
24
27.7
47.0
11.0
10.50
28.0
Brass, blank
SKINDICHT SVRX-Z M 24x1,5...
52006365
M 24x1,5
14.0
16.5
24
27.7
47.0
11.0
13.00
28.0
Brass, blank
SKINDICHT SVRX-Z M 24x1,5...
52006375
M 24x1,5
16.0
17.5
24
27.7
47.0
11.0
14.50
28.0
Brass, blank
SKINDICHT SVRX-Z M 36x2 ...
52006425
M 36x2
24.0
26.5
36
41.6
58.5
13.0
23.75
41.0
Brass, blank
SKINDICHT SVRX-Z M 56x2 ...
52006465
M 56x2
32.0
35.5
55
63.5
68.0
15.0
34.75
62.0
Brass, blank
SKINDICHT SVRX-Z M 56x2 ...
52006475
M 56x2
35.0
38.5
55
63.5
68.0
15.0
38.75
62.0
Brass, blank
SKINDICHT SVRX-Z M 56x2 ...
52006485
M 56x2
38.0
41.5
55
63.5
68.0
15.0
38.75
62.0
Brass, blank
SKINDICHT SVRX-Z M 72x2 ...
52006495
M 72x2
41.0
44.5
70
75.7
73.0
16.0
43.75
78.0
Brass, blank
SKINDICHT SVRX-Z M 72x2 ...
52006505
M 72x2
44.0
48.5
70
75.7
73.0
16.0
48.75
78.0
Brass, blank
SKINDICHT SVRX-Z M 72x2 ...
52006515
M 72x2
48.0
52.5
70
75.7
73.0
16.0
48.75
78.0
Brass, blank
SKINDICHT SVRX-Z M 80x2 ...
52006565
M 80x2
56.0
59.0
85
92.0
85.0
18.0
61.75
90.0
Brass, blank
SKINDICHT SVRX-Z M 80x2 ...
52006535
M 80x2
62.0
66.0
85
92.0
85.0
18.0
61.75
90.0
Brass, blank
SKINDICHT SVRX-Z M 105x2 ...
52006545
M 105x2
68.0
73.0
104
112.6
100.0
20.0
68.00
115.0
Brass, blank
SKINDICHT SVRX-Z M 105x2 ...
52006555
M 105x2
78.0
83.0
104
112.6
100.0
20.0
68.00
115.0
Brass, blank
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SKINDICHT® SM-SVRX - Lock nut brass blanc (DIN 89 280)
LAPP
15.05.2024
SKINTOP® MS-SC-M - EMC cable gland brass
LAPP
15.05.2024
BN 22042 - Enlargers hexagonal
Bossard Catalog
26.01.2023
BN 23035 - Hexagonal locknuts
Bossard Catalog
26.01.2023
KTX Triple-Lok - Union cross
Parker
31.05.2022
KVM Z - Cable gland to DIN 89280, Typ Z
WISKA
18.12.2023
SKINTOP® ST-M - Cable gland plastic
LAPP
15.05.2024
BN 22041 - Enlargers round
Bossard Catalog
26.01.2023
BN 22184 - Hex nuts with Pg thread and cutting edges forequipotential bondi...
Bossard Catalog
31.01.2024
1010xxMxx - WADI metric Brass
Jacob
21.05.2024
IEC-Ex ATEX gland BXC NPT, Epoxy barrier nickel plated brass - ATEX cable g...
Anamet Europe
04.04.2019
SKINDICHT® BLK - Blind plugs plastic
LAPP
15.05.2024
EKVM Z - Cable glands hexagonal, EKVM, type Z, metric, DIN 89280
WISKA
18.12.2023
SKINTOP® MS-SC - EMC cable gland brass
LAPP
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表