您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
ANL 007 - KMT precision lock nuts with locking pins
SKF
Bearings units and housings
Bearing accessories
Lock nuts
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_accessories/lock_nuts/anl_007.prj},{NB=SKF_KMTA 6},{DESIGNATION=KMTA 6},{G=M 30x1.5},{DD=30.000},{DD1=40.000},{B=20.000},{DD3=48.000},{DD4=32.000},{DD5=0.000},{M=0.000},{BB=0.000},{HH=0.000},{J1=40.500},{J2=11},{N1=4.300},{N2=5.000},{LOAD=160.000},{MASS=0.157},{SD=B 45-50},{SS=M6},{ST=8.000},{DESIGN=locknut_kmta},{G1=0},{BETA4=},{POPULAR=Yes},{SUPPRESS=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Lock nut designation
ⁿ/ₐ
G
G - Thread designation
[mm]
DD
d - Thread size
[mm]
DD1
d1 - Outside diameter locating side face
[mm]
B
B - Width
[mm]
LOAD
Axial static load carrying capacity
[kN]
BETA4
ⁿ/ₐ
POPULAR
ⁿ/ₐ
SKF_KMT 0
KMT 0
M 10x0.75
10.000
23.000
14.000
35.000
Yes
SKF_KMT 1
KMT 1
M 12x1
12.000
25.000
14.000
40.000
Yes
SKF_KMT 2
KMT 2
M 15x1
15.000
28.000
16.000
60.000
Yes
SKF_KMT 3
KMT 3
M 17x1
17.000
33.000
18.000
80.000
Yes
SKF_KMT 4
KMT 4
M 20x1
20.000
35.000
18.000
90.000
Yes
SKF_KMT 5
KMT 5
M 25x1.5
25.000
39.000
20.000
130.000
Yes
SKF_KMT 6
KMT 6
M 30x1.5
30.000
44.000
20.000
160.000
Yes
SKF_KMT 7
KMT 7
M 35x1.5
35.000
49.000
22.000
190.000
Yes
SKF_KMT 8
KMT 8
M 40x1.5
40.000
59.000
22.000
210.000
Yes
SKF_KMT 9
KMT 9
M 45x1.5
45.000
64.000
22.000
240.000
Yes
SKF_KMT 10
KMT 10
M 50x1.5
50.000
68.000
25.000
300.000
Yes
SKF_KMT 11
KMT 11
M 55x2
55.000
78.000
25.000
340.000
Yes
SKF_KMT 12
KMT 12
M 60x2
60.000
82.000
26.000
380.000
Yes
SKF_KMT 13
KMT 13
M 65x2
65.000
87.000
28.000
460.000
Yes
SKF_KMT 14
KMT 14
M 70x2
70.000
92.000
28.000
490.000
Yes
SKF_KMT 15
KMT 15
M 75x2
75.000
97.000
28.000
520.000
Yes
SKF_KMT 16
KMT 16
M 80x2
80.000
100.000
32.000
620.000
Yes
SKF_KMT 17
KMT 17
M 85x2
85.000
110.000
32.000
650.000
Yes
SKF_KMT 18
KMT 18
M 90x2
90.000
115.000
32.000
680.000
Yes
SKF_KMT 19
KMT 19
M 95x2
95.000
120.000
32.000
710.000
Yes
SKF_KMT 20
KMT 20
M 100x2
100.000
125.000
32.000
740.000
Yes
SKF_KMT 22
KMT 22
M 110x2
110.000
134.000
32.000
800.000
Yes
SKF_KMT 24
KMT 24
M 120x2
120.000
144.000
32.000
860.000
Yes
SKF_KMT 26
KMT 26
M 130x2
130.000
154.000
32.000
920.000
Yes
SKF_KMT 28
KMT 28
M 140x2
140.000
164.000
32.000
980.000
Yes
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BC1_001_101 - Cylindrical roller bearings, single row
SKF
06.06.2024
BS2_001 - Spherical roller bearings
SKF
06.06.2024
BD1_001_BDC_001 - Thrust ball bearings, single direction
SKF
06.06.2024
BB1_001_101 - Deep groove ball bearings
SKF
06.06.2024
BND_001 - Drawn cup needle roller bearings
SKF
06.06.2024
BJ1_001 - Self-aligning ball bearings
SKF
29.05.2024
ANL_001 - KM(L) and HM .. T lock nuts
SKF
31.05.2024
BA1_001_101 - Angular contact ball bearings, single row
SKF
06.06.2024
BA1_010 - Angular contact ball bearings, super-precision
SKF
06.06.2024
BA2_001 - Angular contact ball bearings, double row
SKF
06.06.2024
ANL_002 - MB(L) lock washers
SKF
06.06.2024
SAA_001 - Radial shaft seals for general industrial applications
SKF
06.06.2024
BN1_001 - Needle roller and cage assemblies
SKF
21.11.2022
BHS_001 - Spherical roller thrust bearings
SKF
06.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表