您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
ASW 001 - Withdrawal sleeves
SKF
Bearings units and housings
Bearing accessories
Withdrawal sleeves
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_accessories/withdrawal_sleeves/asw_001.prj},{NB=SKF_AHX 2315 G},{DESIGNATION=AHX 2315 G},{DD1=70.000},{DD=75.000},{B1=68.000},{B2=72.000},{THD=M80x2},{G1=12.000},{G2=},{A=},{ET=12},{WTU=8.000},{DTU=77.000},{MASS=0.470},{SLEEVE=},{HNUT=HMV 16E},{NUT=KM 16},{POPULAR=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD1
d1 - Bore diameter
[mm]
DD
d - Outside diameter small taper
[mm]
B1
B1 - Width
[mm]
B2
B2 - Width sleeve and bearing before sleeve is driven into bore
[mm]
WTU
WTU - Width taper undercut
[mm]
DTU
DTU - Diameter taper undercut
[mm]
HNUT
Hydraulic nut
ⁿ/ₐ
NUT
Nut for removal
ⁿ/ₐ
SKF_AOH 24084
AOH 24084
400.000
420.000
230.000
252.000
14.000
426.000
HMV 88E
HM 3188
SKF_AH 2309
AH 2309
40.000
45.000
44.000
47.000
6.000
47.000
HMV 10E
KM 10
SKF_AOH 3076 G
AOH 3076 G
360.000
380.000
170.000
180.000
18.000
389.000
HMV 80E
HM 3080
SKF_AOH 3284 G
AOH 3284 G
400.000
420.000
321.000
331.000
20.000
433.500
HMV 88E
HM 3188
SKF_AOH 3176 G
AOH 3176 G
360.000
380.000
232.000
242.000
16.000
393.500
HMV 80E
HM 3180
SKF_AOH 3276 G
AOH 3276 G
360.000
380.000
284.000
294.000
17.000
393.500
HMV 80E
HM 3180
SKF_AOH 24180
AOH 24180
380.000
400.000
278.000
298.000
15.000
407.500
HMV 84E
HM 3184
SKF_AOH 24088
AOH 24088
420.000
440.000
242.000
264.000
16.000
446.000
HMV 92E
HM 3192
SKF_AOH 24184
AOH 24184
400.000
420.000
310.000
332.000
16.000
428.500
HMV 88E
HM 3188
SKF_AOHX 30/600
AOHX 30/600
570.000
600.000
245.000
259.000
19.000
614.000
HMV 126E
HM 30/630
SKF_AOHX 31/600
AOHX 31/600
570.000
600.000
355.000
369.000
21.000
620.000
HMV 126E
HM 31/630
SKF_AOH 24188
AOH 24188
420.000
440.000
310.000
332.000
16.000
448.000
HMV 92E
HM 3192
SKF_AOH 2260 G
AOH 2260 G
280.000
300.000
170.000
178.000
16.000
310.000
HMV 64E
HM 3164
SKF_AOH 3072 G
AOH 3072 G
340.000
360.000
167.000
176.000
16.000
369.000
HMV 76E
HM 3076
SKF_AOH 3172 G
AOH 3172 G
340.000
360.000
229.000
238.000
15.000
373.500
HMV 76E
HM 3176
SKF_AOH 240/750 G
AOH 240/750 G
710.000
750.000
380.000
408.000
20.000
759.000
HMV 160E
HM 31/800
SKF_AOH 3272 G
AOH 3272 G
340.000
360.000
274.000
283.000
16.000
373.500
HMV 76E
HM 3176
SKF_AOH 240/850 G
AOH 240/850 G
800.000
850.000
415.000
445.000
22.000
860.000
HMV 180E
HM 31/900
SKF_AHX 3218
AHX 3218
85.000
90.000
63.000
67.000
8.000
93.000
HMV 20E
KM 20
SKF_AOH 2264 G
AOH 2264 G
300.000
320.000
180.000
190.000
17.000
330.000
HMV 68E
HM 3168
SKF_AOH 2256 G
AOH 2256 G
260.000
280.000
155.000
163.000
13.000
289.000
HMV 60E
HM 3160
SKF_AOH 3068 G
AOH 3068 G
320.000
340.000
162.000
171.000
14.000
349.000
HMV 72E
HM 3072
SKF_AOH 2356 G
AOH 2356 G
260.000
280.000
212.000
220.000
20.000
291.000
HMV 60E
HM 3160
SKF_AOH 3168 G
AOH 3168 G
320.000
340.000
225.000
234.000
15.000
353.500
HMV 72E
HM 3172
SKF_AOH 3268 G
AOH 3268 G
320.000
340.000
264.000
273.000
16.000
353.500
HMV 72E
HM 3172
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BC1_001_101 - Cylindrical roller bearings, single row
SKF
29.05.2024
BD1_001_BDC_001 - Thrust ball bearings, single direction
SKF
31.05.2024
BJ1_001 - Self-aligning ball bearings
SKF
29.05.2024
BS2_001 - Spherical roller bearings
SKF
29.05.2024
BA1_001_101 - Angular contact ball bearings, single row
SKF
31.05.2024
BGN_001 - Needle roller thrust bearings
SKF
21.11.2022
BB1_001_101 - Deep groove ball bearings
SKF
29.05.2024
BN1_003 - Needle roller bearings with machined rings, with an inner ring
SKF
22.09.2023
SAA_001 - Radial shaft seals for general industrial applications
SKF
31.05.2024
ASA_001 - Adapter sleeves for metric shafts
SKF
31.05.2024
BA2_001 - Angular contact ball bearings, double row
SKF
31.05.2024
BN1_002 - Needle roller bearings with machined rings, without an inner ring
SKF
12.04.2024
BND_001 - Drawn cup needle roller bearings
SKF
03.05.2024
BPR_A_F_B - Bushings
SKF
31.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表