目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SAA 001 - Radial shaft seals for general industrial applications
SKF
Seals
Power transmission seals
Radial shaft seals
Powered by
CAD模型選擇
{skf/seals/power_transmission_seals/radial_shaft_seals/saa_001.prj},{NB=SKF_25X42X10 HMSA10 V},{DESIGNATION=25X42X10 HMSA10 V},{DD1=25.0000},{D=42.000},{BB=10.000},{BB3=17.4},{LM=Fluoro rubber (FKM)},{PD=MIN},{US=},{DD4=200.000},{BB1=MIN},{BB2=MIN},{DN=HMSA10},{RCR=0.000},{TTFGS=},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD1
d1 - Shaft diameter
[mm]
D
D - Housing bore diameter
[mm]
BB
b - Nominal seal width
[mm]
HIDE
ⁿ/ₐ
SKF_3751
3751
9.5300
25.370
6.350
SKF_16669
16669
42.8752
60.300
7.950
SKF_17444
17444
44.4500
66.624
7.950
SKF_50185
50185
127.0000
177.800
12.700
SKF_24110
24110
61.7728
77.980
5.766
SKF_8624
8624
22.2300
31.750
4.780
SKF_6372
6372
15.8800
34.930
6.350
SKF_15141
15141
38.1000
63.551
7.950
SKF_60620
60620
153.9700
172.010
13.995
SKF_16431
16431
41.2750
77.775
12.700
SKF_60006
60006
152.4000
177.850
12.700
SKF_32815
32815
83.7692
104.780
14.300
SKF_13037
13037
33.3502
50.800
7.950
SKF_12678
12678
31.7500
80.162
12.700
SKF_35111
35111
88.9000
146.080
14.300
SKF_16960
16960
42.8752
72.009
11.910
SKF_4251
4251
11.1300
22.230
6.350
SKF_19274
19274
49.2252
71.755
12.700
SKF_18592
18592
47.6300
66.624
9.500
SKF_5541
5541
14.3000
25.370
6.350
SKF_29105
29105
73.9902
89.992
10.010
SKF_50195
50195
127.0000
190.500
12.700
SKF_8648
8648
22.2300
34.930
6.350
SKF_16440
16440
41.2750
82.575
12.700
SKF_21538
21538
54.4830
80.975
11.910
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BS2_001 - Spherical roller bearings
SKF
06.06.2024
BB1_001_101 - Deep groove ball bearings
SKF
06.06.2024
BC1_001_101 - Cylindrical roller bearings, single row
SKF
06.06.2024
BD1_001_BDC_001 - Thrust ball bearings, single direction
SKF
06.06.2024
BA1_001_101 - Angular contact ball bearings, single row
SKF
06.06.2024
BJ1_001 - Self-aligning ball bearings
SKF
29.05.2024
BA2_001 - Angular contact ball bearings, double row
SKF
06.06.2024
BPR_A_F_B - Bushings
SKF
31.05.2024
BND_001 - Drawn cup needle roller bearings
SKF
06.06.2024
BGN_001 - Needle roller thrust bearings
SKF
06.06.2024
BGS_001_002_003 - Cylindrical roller thrust bearings
SKF
06.06.2024
BN1_002 - Needle roller bearings with machined rings, without an inner ring
SKF
12.04.2024
BN1_001 - Needle roller and cage assemblies
SKF
21.11.2022
BN1_003 - Needle roller bearings with machined rings, with an inner ring
SKF
22.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表