您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
SKF-8325 - Flange Bearings - Two-Bolt Flange, Metal
Reid Supply
Power Transmission
Rotary
Bearings
Mounted Bearings
Flange Bearings
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050101/skf-8325.prj},{NB=SKF-8400},{PN=SKF-8400},{AMERSID=1091900},{APACID=-},{EMEAID=-},{DUTY=Standard Duty},{BEARINGTYPE=Eccentric Locking - Narrow Inner Ring - M-Seal},{SHAFTDIAMETER=0.50000000},{LOADRATE=2150},{A=3.87500000},{B=3.00000000},{C=0.46875000},{D=0.93750000},{E=1.43750000},{J=2.12500000},{K=0.59375000},{Y=0.32812500},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/mounted-bearings/skf-8400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DUTY
Duty
ⁿ/ₐ
BEARINGTYPE
Bearing Type
ⁿ/ₐ
SHAFTDIAMETER
Shaft Diameter
[Inch]
LOADRATE
Load Rate
ⁿ/ₐ
A
A Length
[Inch]
B
B Hole Spacing
[Inch]
C
C Flange Thickness
[Inch]
D
D Flange Height
[Inch]
E
E Height
[Inch]
J
J Width
[Inch]
K
K Bearing Center
[Inch]
Y
Y Base Cut Height
[Inch]
SKF-8325
SKF-8325
1046156
-
-
Standard Duty
Set Screw Locking - Wide ...
1/2
2150
3 7/8
3
15/32
15/16
1 7/32
2 1/8
19/32
1/8
SKF-8330
SKF-8330
1046157
-
-
Standard Duty
Set Screw Locking - Wide ...
5/8
2150
3 7/8
3
15/32
15/16
1 7/32
2 1/8
19/32
1/8
SKF-8335
SKF-8335
1046158
-
-
Standard Duty
Set Screw Locking - Wide ...
3/4
2860
4 13/32
3 17/32
7/16
31/32
1 9/32
2 3/8
9/16
1/16
SKF-8340
SKF-8340
1091893
-
-
Standard Duty
Set Screw Locking - Wide ...
15/16
3150
4 7/8
3 29/32
15/32
1 3/16
1 17/32
2 3/4
3/4
3/16
SKF-8345
SKF-8345
1046159
-
-
Standard Duty
Set Screw Locking - Wide ...
1
3150
4 7/8
3 29/32
15/32
1 3/16
1 17/32
2 3/4
3/4
3/16
SKF-8350
SKF-8350
1091894
-
-
Standard Duty
Set Screw Locking - Wide ...
1 1/8
4390
5 9/16
4 19/32
1/2
1 9/32
1 21/32
3 1/4
25/32
5/32
SKF-8355
SKF-8355
1046160
-
-
Standard Duty
Set Screw Locking - Wide ...
1 3/16
4390
5 9/16
4 19/32
1/2
1 9/32
1 21/32
3 1/4
25/32
5/32
SKF-8360
SKF-8360
1046161
-
-
Standard Duty
Set Screw Locking - Wide ...
1 1/4
4390
5 9/16
4 19/32
1/2
1 9/32
1 21/32
3 1/4
25/32
5/32
SKF-8365
SKF-8365
1091895
-
-
Standard Duty
Set Screw Locking - Wide ...
1 1/4
5740
6 5/32
5 1/8
1/2
1 11/32
1 13/16
3 25/32
13/16
1/8
SKF-8370
SKF-8370
1091896
-
-
Standard Duty
Set Screw Locking - Wide ...
1 3/8
5740
6 5/32
5 1/8
1/2
1 11/32
1 13/16
3 25/32
13/16
1/8
SKF-8375
SKF-8375
1091897
-
-
Standard Duty
Set Screw Locking - Wide ...
1 7/16
5740
6 5/32
5 1/8
1/2
1 11/32
1 13/16
3 25/32
13/16
1/8
SKF-8380
SKF-8380
1046162
-
-
Standard Duty
Set Screw Locking - Wide ...
1 1/2
6910
6 3/4
5 21/32
9/16
1 17/32
2 9/64
4 1/32
15/16
13/64
SKF-8385
SKF-8385
1091898
-
-
Standard Duty
Set Screw Locking - Wide ...
1 15/16
7900
7 7/16
6 3/16
19/32
1 11/16
2 25/64
4 9/16
1 7/64
23/64
SKF-8390
SKF-8390
1046163
-
-
Standard Duty
Set Screw Locking - Wide ...
2
9810
8 1/2
7 1/4
13/16
1 7/8
2 15/32
5
1 5/32
9/32
SKF-8395
SKF-8395
1091899
-
-
Standard Duty
Set Screw Locking - Wide ...
2 3/16
9810
8 1/2
7 1/4
13/16
1 7/8
2 15/32
5
1 5/32
9/32
SKF-8400
SKF-8400
1091900
-
-
Standard Duty
Eccentric Locking - Narro...
1/2
2150
3 7/8
3
15/32
15/16
1 7/16
2 1/8
19/32
21/64
SKF-8405
SKF-8405
1091901
-
-
Standard Duty
Eccentric Locking - Narro...
5/8
2150
3 7/8
3
15/32
15/16
1 7/16
2 1/8
19/32
21/64
SKF-8410
SKF-8410
1091902
-
-
Standard Duty
Eccentric Locking - Narro...
3/4
2860
4 13/32
3 17/32
7/16
31/32
1 1/2
2 3/8
9/16
17/64
SKF-8415
SKF-8415
1091903
-
-
Standard Duty
Eccentric Locking - Narro...
7/8
3150
4 7/8
3 29/32
15/32
1 3/16
1 11/16
2 3/4
3/4
29/64
SKF-8420
SKF-8420
1091904
-
-
Standard Duty
Eccentric Locking - Narro...
15/16
3150
4 7/8
3 29/32
15/32
1 3/16
1 11/16
2 3/4
3/4
29/64
SKF-8425
SKF-8425
1046164
-
-
Standard Duty
Eccentric Locking - Narro...
1
3150
4 7/8
3 29/32
15/32
1 3/16
1 11/16
2 3/4
3/4
29/64
SKF-8430
SKF-8430
1091905
-
-
Standard Duty
Eccentric Locking - Narro...
1 1/8
4390
5 9/16
4 19/32
1/2
1 9/32
1 27/32
3 1/4
25/32
7/16
SKF-8435
SKF-8435
1091906
-
-
Standard Duty
Eccentric Locking - Narro...
1 3/16
4390
5 9/16
4 19/32
1/2
1 9/32
1 27/32
3 1/4
25/32
7/16
SKF-8440
SKF-8440
1091907
-
-
Standard Duty
Eccentric Locking - Narro...
1 1/4
4390
5 9/16
4 19/32
1/2
1 9/32
1 27/32
3 1/4
25/32
7/16
SKF-8445
SKF-8445
1091908
-
-
Standard Duty
Eccentric Locking - Narro...
1 1/4
5740
6 5/32
5 1/8
1/2
1 11/32
1 31/32
3 25/32
13/16
7/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AYF_002HC_HH_HY_AYD_001HP - Y-bearing oval flanged units
SKF
13.06.2024
SKF-8325 - Flange Bearings - Two-Bolt Flange, Metal
Essentra Components
19.04.2016
SKF-455 - Flange Bearings - Two-Bolt Flange, Metal
Reid Supply
22.02.2022
AYF 502 602 - Oval flanged ball bearing units, for high temperature applica...
SKF
29.05.2024
with Setscrew
FYH INC.
16.11.2022
AYF_001HC_HH_HY - Y-bearing square flanged units
SKF
13.06.2024
UCFL - Flange unit - Cast iron - Base with 2 mounting points
HPC
17.02.2022
UCFL - UCFL 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
I-703 - Flange Bearings - Two-Bolt Flange, Polymer
Reid Supply
22.02.2022
INA-110 - Flange Bearings - Two-Bolt Flange, Metal
Reid Supply
22.02.2022
Set Screw Two-Bolt Flange Metric Bore - SC 2 Bolt Flange Bearings -(Normal ...
Baldor Reliance
09.11.2021
UCP - UCP 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
IP-57 - Flange Bearings - Two-Bolt Flange, Metal
Reid Supply
22.02.2022
AFC_1000 - Square and triangular flanged roller bearing units
SKF
06.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表