SH-SHCLGN,SHD-SHCLGN - (Precision Cleaning) Precision Pivot Pins - Flanged, Cotter Pin
Misumi
FA工厂自动化
13_悬臂销/铰链销/支点用台阶螺丝
Powered by
CAD模型選擇
{misumi/metric/13_cantilever_shafts/sh_shclgn_asmtab.prj},{NB=SH-SHCLGN13-15.0},{MAT=2},{MATALG='1', 'S45C', '2', 'SUS304 Equivalent', '3', 'SUS440C or 13Cr Stainless Steel'},{HARD=1},{ST=},{AC=Split Pin 1 Pc.},{CM=SH},{D=13},{L=15.0},{LS1=[15.0:200.0/0.1]},{ALT1=},{NC=0.0},{NC1=3,4,5,6},{N1=7.0},{UU=12.8},{NN=1.5},{DD=4.0},{ALT2=},{TC=0.0},{T1=3.0},{H=18.0},{SPNO=4},{SPL=20.000},{CP1=NPN4-20},{CP2=NSPN4-20},{ALT3=},{ALT4=},{TBH=0.0},{PPATH=hclgn_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE0
Type
ⁿ/ₐ
AC
附件
ⁿ/ₐ
MATAC
附件材质
ⁿ/ₐ
D
[mm]
L1
[mm]
N
[mm]
UU
u
[mm]
NN
(n)
[mm]
DD
d
[mm]
T
[mm]
H
[mm]
SP
附属开口销
ⁿ/ₐ
SH-SHCLGN3-5.0
SH-SHCLGN3-5.0
SH-SHCLGN
1个开口销
SUS304相当
3
9.4
2.5
2.9
1.5
0.8
1.5
5.5
NSPN0.8-8
SH-SHCLGN4-5.0
SH-SHCLGN4-5.0
SH-SHCLGN
1个开口销
SUS304相当
4
9.5
2.5
3.9
1.5
1.0
1.5
6.5
NSPN1-10
SH-SHCLGN5-5.0
SH-SHCLGN5-5.0
SH-SHCLGN
1个开口销
SUS304相当
5
10.6
3.5
4.9
1.5
1.2
1.5
8.0
NSPN1.2-10
SH-SHCLGN6-5.0
SH-SHCLGN6-5.0
SH-SHCLGN
1个开口销
SUS304相当
6
10.8
3.5
5.8
1.5
1.6
1.5
9.0
NSPN1.6-10
SH-SHCLGN8-5.0
SH-SHCLGN8-5.0
SH-SHCLGN
1个开口销
SUS304相当
8
12
4.0
7.8
1.5
2.0
2.0
12.0
NSPN2-12
SH-SHCLGN10-5.0
SH-SHCLGN10-5.0
SH-SHCLGN
1个开口销
SUS304相当
10
13.25
5.0
9.8
1.5
2.5
2.0
14.0
NSPN2.5-15
SH-SHCLGN12-10.0
SH-SHCLGN12-10.0
SH-SHCLGN
1个开口销
SUS304相当
12
20.6
6.0
11.8
1.5
3.2
3.0
17.0
NSPN3.2-20
SH-SHCLGN13-15.0
SH-SHCLGN13-15.0
SH-SHCLGN
1个开口销
SUS304相当
13
27
7.0
12.8
1.5
4.0
3.0
18.0
NSPN4-20
SH-SHCLGN14-15.0
SH-SHCLGN14-15.0
SH-SHCLGN
1个开口销
SUS304相当
14
27
7.0
13.8
1.5
4.0
3.0
19.0
NSPN4-20
SH-SHCLGN15-15.0
SH-SHCLGN15-15.0
SH-SHCLGN
1个开口销
SUS304相当
15
27
7.0
14.8
1.5
4.0
3.0
20.0
NSPN4-20
SH-SHCLGN16-15.0
SH-SHCLGN16-15.0
SH-SHCLGN
1个开口销
SUS304相当
16
27
7.0
15.8
1.5
4.0
3.0
21.0
NSPN4-25
SH-SHCLGN17-15.0
SH-SHCLGN17-15.0
SH-SHCLGN
1个开口销
SUS304相当
17
27
7.0
16.8
1.5
4.0
3.0
22.0
NSPN4-25
SH-SHCLGN18-15.0
SH-SHCLGN18-15.0
SH-SHCLGN
1个开口销
SUS304相当
18
27
7.0
17.8
1.5
4.0
3.0
23.0
NSPN4-25
SH-SHCLGN20-15.0
SH-SHCLGN20-15.0
SH-SHCLGN
1个开口销
SUS304相当
20
29.5
8.0
19.8
1.5
5.0
4.0
26.0
NSPN5-35
SH-SHCLGN22-15.0
SH-SHCLGN22-15.0
SH-SHCLGN
1个开口销
SUS304相当
22
29.5
8.0
21.8
1.5
5.0
4.0
27.0
NSPN5-35
SH-SHCLGN25-15.0
SH-SHCLGN25-15.0
SH-SHCLGN
1个开口销
SUS304相当
25
30.5
9.0
24.8
1.5
5.0
4.0
30.0
NSPN5-35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 687 - Split pins (DIN 94; ISO 1234), stainless steel A2
Bossard Catalog
26.01.2023
K1454 - 销带有放置轴用卡簧的环槽 适用于叉头
KIPP
27.05.2024
HRS20/30/40系列 - 回转气缸
AirTAC
19.09.2022
BN 48652 - Hitch cotter pins, Stainless Steel, Grade Not Designated, Plain ...
Bossard Inch
29.11.2018
Reference 64701 - Split pin - ISO 1234 DIN 94 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
V.2CII - Marine hardware, closing fittings Pins, rivets, circlips, locking ...
FG INOX
25.04.2023
NPN, NSPN - 开口销
Misumi
30.06.2021
V.2GF - Marine hardware, closing fittings Pins, rivets, circlips, locking t...
FG INOX
25.04.2023
HCMG, HCMGH, SHCMG - 精密铰链销 带肩止动螺丝标准型 L尺寸选择型
Misumi
30.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表