您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
SH-BSCSF - Precision Cleaning Ball Valves - PT Female/PT Female - High Flow Rate Type
Misumi
FA工厂自动化
33_钢管/接头/软钢管/阀/食品级清洁钢管
Powered by
CAD模型選擇
{misumi/metric/33_pipe_fittings/sh_bscsf_asmtab.prj},{NB=SH-BSCSF20A},{NO=20A},{RC=0.75000000},{RC1=26.441},{DD=20.0},{S=33},{L=77},{H=62},{W=120},{X=3.00},{X1=15.00},{PPATH=sh_bscsf/sh_bscsf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
型号
ⁿ/ₐ
CO
Cleaning Options
ⁿ/ₐ
NO
No.
ⁿ/ₐ
RC
RC(PT)
ⁿ/ₐ
DD
d
[mm]
S
[mm]
L
[mm]
H
[mm]
W
[mm]
SH-BSCSF10A
SH-BSCSF10A
Precision Cleaning
10A
3/8
12.7
22
52
56
100
SH-BSCSF15A
SH-BSCSF15A
Precision Cleaning
15A
1/2
15.0
27
68
59
102
SH-BSCSF20A
SH-BSCSF20A
Precision Cleaning
20A
3/4
20.0
33
77
62
120
SH-BSCSF25A
SH-BSCSF25A
Precision Cleaning
25A
1
25.0
40
90
76
150
SH-BSCSF32A
SH-BSCSF32A
Precision Cleaning
32A
1 1/4
32.0
49
102
84
150
SH-BSCSF40A
SH-BSCSF40A
Precision Cleaning
40A
1 1/2
38.0
56
111
88
165
SH-BSCSF50A
SH-BSCSF50A
Precision Cleaning
50A
2
50.0
70
126
95
165
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.RO - Gate and globe valves BSP FEMALE / FEMALE GATE VALVES Stainless stee...
FG INOX
16.02.2017
BSCSF - 球阀 - PT 内螺纹·PT内螺纹 - 大流量型
Misumi
30.06.2021
Stainless steel ball valves, 2-piece
Riegler
17.11.2015
Modèle 58113 - 1 piece ball valve - Female / female BSP - Reduced bore - Lo...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 58143/58145 - 2 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.03.2024
6151 - Stailess Steel Ball Valve - Female/Female
Norgren
25.04.2024
MBRK, MBRKM - 球阀
Misumi
01.06.2021
Gaskugelhahn mit gelbem Hebelgriff und vollem Durchgang
ditech
17.10.2023
BALL VALVE (Thread)-ANSI
SEKISUI
09.02.2021
Modèle 5346 - Weld union SW - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
8501, 8503, UP8501, UP8503
Hammond Valve
30.06.2021
Ball valves with blue steel lever, lightweight type, female/female thread
Riegler
15.01.2018
BA260
Hammond Valve
29.06.2021
Modèle 58148 - 2 pieces ball valve for compressed air with pressure relief ...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表