您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Stern
Created: 06.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stern
MP5 - Rear spherical bearing
Stern
Hydraulic Cylinders ISO 6020-2 Serie SH
Single rod cylinder
Powered by
CAD模型選擇
{stern/cyl_iso_6020_2_sh/mono_stelo/mono_08_asmtab.prj},{NB=SH - 63 /45 x 1 - MP5 - 40SH1032300000000},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=32},{AX=45},{A1X=28},{B=60},{E=90},{D=30},{F=15},{G=55},{J=45},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40.0},{PJ1=80},{TG=64.3},{VD=13},{XOX=206},{YX=71},{ZJX=168},{ALFA=6},{XGX=70},{F04=15},{VD1=11},{R=65},{S=18},{TO=117},{UO=140},{FB=13.5},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{SP=40},{TM=100},{UM=150},{UW=95},{XVMIN=123},{SER=SH},{CORSA=1.0},{CORSAX=0.0},{TDS=1},{TDT=1},{WH=32},{SA=3},{GUA=1},{MAT=},{FL=},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=4},{PSA2=4},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0},{ADX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
LINA
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
DISINFO
Spacers info
ⁿ/ₐ
ASCODE
Accessory code
ⁿ/ₐ
ADCODE
Accessory code
ⁿ/ₐ
SH - 25 /12 x 1 - MP5 - 4...
SH - 25 /12 x 1 - MP5 - 4...
MP5
25
12
0D = Without spacer (Stro...
-
-
SH - 25 /18 x 1 - MP5 - 4...
SH - 25 /18 x 1 - MP5 - 4...
MP5
25
18
0D = Without spacer (Stro...
-
-
SH - 32 /14 x 1 - MP5 - 4...
SH - 32 /14 x 1 - MP5 - 4...
MP5
32
14
0D = Without spacer (Stro...
-
-
SH - 32 /22 x 1 - MP5 - 4...
SH - 32 /22 x 1 - MP5 - 4...
MP5
32
22
0D = Without spacer (Stro...
-
-
SH - 40 /18 x 1 - MP5 - 4...
SH - 40 /18 x 1 - MP5 - 4...
MP5
40
18
0D = Without spacer (Stro...
-
-
SH - 40 /28 x 1 - MP5 - 4...
SH - 40 /28 x 1 - MP5 - 4...
MP5
40
28
0D = Without spacer (Stro...
-
-
SH - 50 /22 x 1 - MP5 - 4...
SH - 50 /22 x 1 - MP5 - 4...
MP5
50
22
0D = Without spacer (Stro...
-
-
SH - 50 /36 x 1 - MP5 - 4...
SH - 50 /36 x 1 - MP5 - 4...
MP5
50
36
0D = Without spacer (Stro...
-
-
SH - 63 /28 x 1 - MP5 - 4...
SH - 63 /28 x 1 - MP5 - 4...
MP5
63
28
0D = Without spacer (Stro...
-
-
SH - 63 /45 x 1 - MP5 - 4...
SH - 63 /45 x 1 - MP5 - 4...
MP5
63
45
0D = Without spacer (Stro...
-
-
SH - 80 /36 x 1 - MP5 - 4...
SH - 80 /36 x 1 - MP5 - 4...
MP5
80
36
0D = Without spacer (Stro...
-
-
SH - 80 /56 x 1 - MP5 - 4...
SH - 80 /56 x 1 - MP5 - 4...
MP5
80
56
0D = Without spacer (Stro...
-
-
SH - 100 /45 x 1 - MP5 - ...
SH - 100 /45 x 1 - MP5 - ...
MP5
100
45
0D = Without spacer (Stro...
-
-
SH - 100 /70 x 1 - MP5 - ...
SH - 100 /70 x 1 - MP5 - ...
MP5
100
70
0D = Without spacer (Stro...
-
-
SH - 125 /56 x 1 - MP5 - ...
SH - 125 /56 x 1 - MP5 - ...
MP5
125
56
0D = Without spacer (Stro...
-
-
SH - 125 /90 x 1 - MP5 - ...
SH - 125 /90 x 1 - MP5 - ...
MP5
125
90
0D = Without spacer (Stro...
-
-
SH - 160 /70 x 1 - MP5 - ...
SH - 160 /70 x 1 - MP5 - ...
MP5
160
70
0D = Without spacer (Stro...
-
-
SH - 160 /110 x 1 - MP5 -...
SH - 160 /110 x 1 - MP5 -...
MP5
160
110
0D = Without spacer (Stro...
-
-
SH - 200 /90 x 1 - MP5 - ...
SH - 200 /90 x 1 - MP5 - ...
MP5
200
90
0D = Without spacer (Stro...
-
-
SH - 200 /140 x 1 - MP5 -...
SH - 200 /140 x 1 - MP5 -...
MP5
200
140
0D = Without spacer (Stro...
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MS2 - Side foot
Stern
17.05.2013
MP3 - Rear clevis
Stern
18.05.2013
MT1 - Head trunnion
Stern
17.05.2013
Rod eye with spherical bearing - ISO 6982/DIN 24338
Mecanizados Alcoy
15.05.2020
ME5 - Head flange
Stern
17.05.2013
MT4 - Intermediate fixed trunnion
Stern
18.05.2013
MP1 - Cap fixed clevis
Stern
18.05.2013
MP5 - Rear spherical bearing
Stern
17.05.2013
MT4 - Intermediate fixed trunnion
Stern
17.05.2013
Type F - Spheric swivel (MP5)
Duplomatic
03.06.2024
MP3 - Rear clevis
Stern
17.05.2013
PT28407 - Powertorque Series
Hub City
15.09.2021
PT24207 - Powertorque Series
Hub City
15.09.2021
ME6 - Cap flange
Stern
18.05.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表