您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SigmaLogic7 Modbus
Yaskawa
Motion
Sigma-7 Servo Products
SERVOPACKs
Powered by
CAD模型選擇
{yaskawa_usa/motion/sigma_7_servo_products/servopacks/sigmalogic7_modbus.prj},{NB=SGD7S-780AR0A000F51},{SHA256=w20FLoTiwB0SBm8krFIaguGdHkLrXh33UfL2rwJfztY=},{INAME=00282__sgd7s_780aa0a},{PN=SGD7S-780AR0A000F51},{DESC=SIGMALOGIC7 MODBUS 15KW 200V},{SERIES=7S},{RATO=15000},{SV=200V},{INT=Modbus/TCP},{DR=A},{HO=No Options},{FTEX=No Options},{OC=No Options}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
RATO
Rated Output (W)
ⁿ/ₐ
SV
Supply Voltage
ⁿ/ₐ
INT
Interface
ⁿ/ₐ
DR
Design Revision
ⁿ/ₐ
HO
Hardware Options
ⁿ/ₐ
FTEX
FT/EX Spec
ⁿ/ₐ
OC
Option Cards
ⁿ/ₐ
SGD7S-120AR0A000F51
SGD7S-120AR0A000F51
SIGMALOGIC7 MODBUS 1.5KW ...
7S
1500
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-120AR0A008F51
SGD7S-120AR0A008F51
SIGMALOGIC7 MODBUS 1.5KW ...
7S
1500
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-180AR0A000F51
SGD7S-180AR0A000F51
SIGMALOGIC7 MODBUS 2.0KW ...
7S
2000
200V
Modbus/TCP
A
single phase 200V input
No Options
No Options
SGD7S-1R6AR0A000F51
SGD7S-1R6AR0A000F51
SIGMALOGIC7 MODBUS 200W 2...
7S
200
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-200AR0A000F51
SGD7S-200AR0A000F51
SIGMALOGIC7 MODBUS 3.0KW ...
7S
3000
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-2R8AR0A000F51
SGD7S-2R8AR0A000F51
SIGMALOGIC7 MODBUS 400W 2...
7S
400
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-330AR0A000F51
SGD7S-330AR0A000F51
SIGMALOGIC7 MODBUS 5.0KW ...
7S
5000
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-3R8AR0A000F51
SGD7S-3R8AR0A000F51
SIGMALOGIC7 MODBUS 500W 2...
7S
500
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-470AR0A000F51
SGD7S-470AR0A000F51
SIGMALOGIC7 MODBUS 6.0KW ...
7S
6000
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-550AR0A000F51
SGD7S-550AR0A000F51
SIGMALOGIC7 MODBUS 7.5KW ...
7S
7500
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-590AR0A000F51
SGD7S-590AR0A000F51
SIGMALOGIC7 MODBUS 11KW 2...
7S
11000
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-5R5AR0A000F51
SGD7S-5R5AR0A000F51
SIGMALOGIC7 MODBUS 750W 2...
7S
750
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-780AR0A000F51
SGD7S-780AR0A000F51
SIGMALOGIC7 MODBUS 15KW 2...
7S
15000
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-7R6AR0A000F51
SGD7S-7R6AR0A000F51
SIGMALOGIC7 MODBUS 1.0KW ...
7S
1000
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-R70AR0A000F51
SGD7S-R70AR0A000F51
SIGMALOGIC7 MODBUS 50W 20...
7S
50
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-R90AR0A000F51
SGD7S-R90AR0A000F51
SIGMALOGIC7 MODBUS 100W 2...
7S
100
200V
Modbus/TCP
A
No Options
No Options
No Options
SGD7S-1R9DR0B000F51
SGD7S-1R9DR0B000F51
SIGMALOGIC7 MODBUS 500W 4...
7S
500
400V
Modbus/TCP
B
No Options
Application function for ...
No Options
SGD7S-3R5DR0B000F51
SGD7S-3R5DR0B000F51
SIGMALOGIC7 MODBUS 1.0KW ...
7S
1000
400V
Modbus/TCP
B
No Options
Application function for ...
No Options
SGD7S-5R4DR0B000F51
SGD7S-5R4DR0B000F51
SIGMALOGIC7 MODBUS 1.5KW ...
7S
1500
400V
Modbus/TCP
B
No Options
Application function for ...
No Options
SGD7S-8R4DR0B000F51
SGD7S-8R4DR0B000F51
SIGMALOGIC7 MODBUS 2.0KW ...
7S
2000
400V
Modbus/TCP
B
No Options
Application function for ...
No Options
SGD7S-120DR0B000F51
SGD7S-120DR0B000F51
SIGMALOGIC7 MODBUS 3.0KW ...
7S
3000
400V
Modbus/TCP
B
No Options
Application function for ...
No Options
SGD7S-170DR0B000F51
SGD7S-170DR0B000F51
SIGMALOGIC7 MODBUS 5.0KW ...
7S
5000
400V
Modbus/TCP
B
No Options
Application function for ...
No Options
SGD7S-210DR0B000F51
SGD7S-210DR0B000F51
SIGMALOGIC7 MODBUS 6.0KW ...
7S
6000
400V
Modbus/TCP
B
No Options
Application function for ...
No Options
SGD7S-260DR0B000F51
SGD7S-260DR0B000F51
SIGMALOGIC7 MODBUS 7.5KW ...
7S
7500
400V
Modbus/TCP
B
No Options
Application function for ...
No Options
SGD7S-280DR0B000F51
SGD7S-280DR0B000F51
SIGMALOGIC7 MODBUS 11KW 4...
7S
11000
400V
Modbus/TCP
B
No Options
Application function for ...
No Options
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SigmaLogic7 Compact
Yaskawa
23.05.2022
SGD7S Sigma-7Siec
Yaskawa
23.05.2022
SGM7J
Yaskawa
23.05.2022
SGD7S Other Control Architecture
Yaskawa
23.05.2022
SGD7S EtherCAT
Yaskawa
23.05.2022
SGD7S MECHATROLINK-III
Yaskawa
23.05.2022
sgd7w_mechatrolink_3
Yaskawa
23.05.2022
SGD7S Analog Pulse
Yaskawa
23.05.2022
SGD7S MP2600iec
Yaskawa
23.05.2022
Fan motor
ORIENTALMOTOR Co.,Ltd.
11.10.2022
SGM7A
Yaskawa
23.05.2022
S7G - Gear Motors
Yaskawa
23.05.2022
MK110 - Belt Drive
TOYO
12.10.2023
YVDWG - YVDWG
YSC
22.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表