Outside diameter 25 - Oldham-type Flexible Coupling
KUNLONG
Coupling series
Oldham-type Flexible Coupling
Oldham-type Flexible Coupling
Powered by
CAD모델 선택
{kunlong/sg7/sg7_3/sg7_3/sg7_3_25.prj},{NB=SG7-3-25-8-9.525-39},{D1=8.000},{T1=1.400},{B1=3.000},{K1=},{K1X= '', 'None', 'K', 'K'},{D2=9.525},{T2=1.400},{B2=3.000},{K2=},{K2X= '', 'None', 'K', 'K'},{TS=4.0},{RT=3.0},{MT=6.0},{MS=5800},{TT=3.0},{RRO=1.9},{ML=铝合金},{FH=阳极银色},{WT=36},{USE=常用于自动化和伺服电机联接},{RS=惯性力矩和重量按最大孔径计算;内孔可以按客户需求定做},{TD=联轴器中间用十字滑块联接;容许大的径向和角向偏差;零回转间隙;高扭矩刚性和灵敏度;结构简单,抗油腐蚀和电气绝缘;夹紧螺丝固定}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
TS
Tighten the strength
[N.m]
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
TT
Tilting Tolerance
[°]
RRO
[mm]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-3-25-6.35-6.35-39
6.350
6.350
SG7-3-25-6.35-6.35-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
SG7-3-25-6.35-8-39
6.350
8.000
SG7-3-25-6.35-8-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
SG7-3-25-6.35-9.525-39
6.350
9.525
SG7-3-25-6.35-9.525-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
SG7-3-25-6.35-10-39
6.350
10.000
SG7-3-25-6.35-10-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
SG7-3-25-6.35-11-39
6.350
11.000
SG7-3-25-6.35-11-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
SG7-3-25-8-8-39
8.000
8.000
SG7-3-25-8-8-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
SG7-3-25-8-9.525-39
8.000
9.525
SG7-3-25-8-9.525-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
SG7-3-25-8-10-39
8.000
10.000
SG7-3-25-8-10-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
SG7-3-25-8-11-39
8.000
11.000
SG7-3-25-8-11-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
SG7-3-25-9.525-9.525-39
9.525
9.525
SG7-3-25-9.525-9.525-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
SG7-3-25-9.525-10-39
9.525
10.000
SG7-3-25-9.525-10-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
SG7-3-25-9.525-11-39
9.525
11.000
SG7-3-25-9.525-11-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
SG7-3-25-10-10-39
10.000
10.000
SG7-3-25-10-10-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
SG7-3-25-10-11-39
10.000
11.000
SG7-3-25-10-11-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
SG7-3-25-11-11-39
11.000
11.000
SG7-3-25-11-11-39
4.0
3.0
6.0
5800
3.0
1.9
Aluminum Alloy
Silver Anodizing
36
Used for automation and s...
The moment of inertia and...
Oldham type flexible coup...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
S-Lok®-S - Theaded studs for heat or ultrasound embedding
Kerb-Konus
28.03.2024
Outside diameter 30 - Curved Jaw-type Coupling
KUNLONG
10.01.2024
Mubux®-ASK - Press-in threaded insert
Kerb-Konus
28.03.2024
Outside diameter 20 - High response coupling
KUNLONG
10.01.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성