Outside diameter 25 - Flexible Couplings - Clamp Type - Parallel
KUNLONG
Coupling series
Flexible Coupling
Flexible Couplings - Clamp Type - Parallel
Powered by
CAD모델 선택
{kunlong/sg7/sg7_2/sg7_2a/sg7_2a_d25.prj},{NB=SG7-2A-D25-6.35-12-25},{D1=6.350},{T1=0.000},{B1=0.000},{K1=},{K1X='', 'None'},{D2=12.000},{T2=1.800},{B2=4.000},{K2=},{K2X='', 'None', 'K', 'K'},{TS=1.7},{RT=2},{MT=4},{MS=15000},{RRO=0.15},{TT=1.5},{EP=±0.2},{ML=铝合金,不锈钢},{FH=阳极银色},{WT=23.0},{USE=常用于自动化和伺服电机联接},{RS=惯性力矩和重量按最大孔径计算;内孔可以按客户需求定做},{TD=一体成型的金属弹性联轴器;零回转间隙;弹性作用补偿径向、角向、轴向偏差;铝合金及不锈钢材料;夹紧螺丝固定}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
TS
Tighten the strength
[N.m]
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
RRO
[mm]
TT
Tilting Tolerance
[°]
EP
End-Play
[mm]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-2A-D25-5-5-25
5.000
5.000
SG7-2A-D25-5-5-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-5-6-25
5.000
6.000
SG7-2A-D25-5-6-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-5-6.35-25
5.000
6.350
SG7-2A-D25-5-6.35-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-5-7-25
5.000
7.000
SG7-2A-D25-5-7-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-5-8-25
5.000
8.000
SG7-2A-D25-5-8-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-5-9-25
5.000
9.000
SG7-2A-D25-5-9-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-5-9.525-25
5.000
9.525
SG7-2A-D25-5-9.525-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-5-10-25
5.000
10.000
SG7-2A-D25-5-10-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-5-11-25
5.000
11.000
SG7-2A-D25-5-11-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-5-12-25
5.000
12.000
SG7-2A-D25-5-12-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6-6-25
6.000
6.000
SG7-2A-D25-6-6-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6-6.35-25
6.000
6.350
SG7-2A-D25-6-6.35-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6-7-25
6.000
7.000
SG7-2A-D25-6-7-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6-8-25
6.000
8.000
SG7-2A-D25-6-8-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6-9-25
6.000
9.000
SG7-2A-D25-6-9-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6-9.525-25
6.000
9.525
SG7-2A-D25-6-9.525-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6-10-25
6.000
10.000
SG7-2A-D25-6-10-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6-11-25
6.000
11.000
SG7-2A-D25-6-11-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6-12-25
6.000
12.000
SG7-2A-D25-6-12-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6.35-6.35-25
6.350
6.350
SG7-2A-D25-6.35-6.35-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6.35-7-25
6.350
7.000
SG7-2A-D25-6.35-7-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6.35-8-25
6.350
8.000
SG7-2A-D25-6.35-8-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6.35-9-25
6.350
9.000
SG7-2A-D25-6.35-9-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6.35-9.525-25
6.350
9.525
SG7-2A-D25-6.35-9.525-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D25-6.35-10-25
6.350
10.000
SG7-2A-D25-6.35-10-25
1.7
2
4
15000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
23.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Outside diameter 25 - Flexible Couplings - Setscrew Type - Bellows
KUNLONG
10.01.2024
E60063 - Couplings for encoders
ifm_electronic
27.06.2024
E60120 - Couplings for encoders
ifm_electronic
27.06.2024
E60207 - Couplings for encoders
ifm_electronic
27.06.2024
E60105 - Couplings for encoders
ifm_electronic
27.06.2024
E60067 - Couplings for encoders
ifm_electronic
27.06.2024
DCJ01 - Plum-type coupling, screw-fixed type, aluminum alloy (excellent rub...
Yiheda 3D Electronic Gallery
20.06.2024
CPHC/CPHCK - Jaw Type Couplings-Setscrew Type
SAMLO
23.01.2024
CPFGC - 不锈钢梅花型连接联轴器-夹紧型
A&T-3D Gallery
24.04.2024
MFBS - Bellows coupling - set screw - Stainless steel - Torque: 0.5 to 3Nm
HPC
02.08.2023
GCPSW - C-VALUE Disc Couplings for Servo Motors - Set Screw (Double Disc)
Misumi
28.09.2022
DBH21 - Parallel wire coupling PEEK (polyetheretherketone) screw clamp type
Yiheda 3D Electronic Gallery
20.06.2024
MFB / MFBS
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
Outside diameter 30 - High response coupling
KUNLONG
10.01.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성