您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 128 A - FN 657 - rostfrei A2 - Lock washers, domed
SFS Group Schweiz AG
11 Rostfreie Befestiger
Fuse links
DIN 128 A
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/sicherungselemente/din_128_a/rs/din_128_a2_fn657.prj},{NB=SFS FN 657 112487 Federring DIN 128 rostfreier Stahl rostfrei A2 A6},{ARTNR=112487},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=1000},{SFSNR=657},{D=6.000},{DA=6.500},{DW=11.800},{B=2.500},{S=1.300},{H=2.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
B
Width
[mm]
S
Height
[mm]
H
Height
[mm]
SFS FN 657 282698 Federri...
282698
rostfreier Stahl
rostfrei A2
1000
657
2.500
2.900
5.100
1.000
0.600
0.900
SFS FN 657 112479 Federri...
112479
rostfreier Stahl
rostfrei A2
1000
657
3.000
3.400
6.200
1.300
0.700
1.100
SFS FN 657 147724 Federri...
147724
rostfreier Stahl
rostfrei A2
1000
657
3.500
3.900
6.700
1.300
0.700
1.100
SFS FN 657 112482 Federri...
112482
rostfreier Stahl
rostfrei A2
1000
657
4.000
4.400
7.600
1.500
0.800
1.200
SFS FN 657 112485 Federri...
112485
rostfreier Stahl
rostfrei A2
1000
657
5.000
5.400
9.200
1.800
1.000
1.500
SFS FN 657 112487 Federri...
112487
rostfreier Stahl
rostfrei A2
1000
657
6.000
6.500
11.800
2.500
1.300
2.000
SFS FN 657 112488 Federri...
112488
rostfreier Stahl
rostfrei A2
1000
657
8.000
8.500
14.800
3.000
1.600
2.450
SFS FN 657 112491 Federri...
112491
rostfreier Stahl
rostfrei A2
1000
657
10.000
10.700
18.100
3.500
1.800
2.850
SFS FN 657 112493 Federri...
112493
rostfreier Stahl
rostfrei A2
500
657
12.000
12.700
21.100
4.000
2.100
3.350
SFS FN 657 112494 Federri...
112494
rostfreier Stahl
rostfrei A2
250
657
16.000
17.000
27.400
5.000
2.800
4.500
SFS FN 657 112495 Federri...
112495
rostfreier Stahl
rostfrei A2
100
657
20.000
21.200
33.600
6.000
3.200
5.100
SFS FN 657 112496 Federri...
112496
rostfreier Stahl
rostfrei A2
100
657
24.000
25.500
40.000
7.000
4.000
6.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表