DIN 6798 A - FN 619 - schwarz - Fächerscheiben, Form A
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Sicherungsscheiben
DIN 6798 A
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/sicherungsscheiben/din_6798_a/fs/din_6798_a_sw_fn619.prj},{NB=SFS FN 619 135351 Faecherscheibe DIN 6798 Federstahl schwarz A5.3},{ARTNR=135351},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=schwarz},{VERPACKUNG=1000},{SFSNR=619},{D=5.000},{DA=5.300},{DW=10.000},{H=0.600},{N=11.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Screw nominal diameter
[mm]
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
H
Height
[mm]
N
Number of tooth
[mm]
SFS FN 619 318183 Faecher...
318183
Federstahl
schwarz
1000
619
3.000
3.200
6.000
0.400
9.000
SFS FN 619 146588 Faecher...
146588
Federstahl
schwarz
1000
619
3.500
3.700
7.000
0.500
10.000
SFS FN 619 135346 Faecher...
135346
Federstahl
schwarz
1000
619
4.000
4.300
8.000
0.500
11.000
SFS FN 619 135351 Faecher...
135351
Federstahl
schwarz
1000
619
5.000
5.300
10.000
0.600
11.000
SFS FN 619 135357 Faecher...
135357
Federstahl
schwarz
1000
619
6.000
6.400
11.000
0.700
12.000
SFS FN 619 135363 Faecher...
135363
Federstahl
schwarz
1000
619
8.000
8.400
15.000
0.800
14.000
SFS FN 619 135369 Faecher...
135369
Federstahl
schwarz
1000
619
10.000
10.500
16.000
0.900
16.000
SFS FN 619 135373 Faecher...
135373
Federstahl
schwarz
500
619
12.000
12.500
20.500
1.000
16.000
SFS FN 619 135380 Faecher...
135380
Federstahl
schwarz
500
619
16.000
16.500
26.000
1.200
18.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表