您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 6798 J - FN 599 - rostfrei A2 - Fächerscheiben, Form J
SFS Group Schweiz AG
11 Rostfreie Befestiger
Fuse links
DIN 6798 J
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/sicherungselemente/din_6798_j/rs/din_6798_j_a2_fn599.prj},{NB=SFS FN 599 136429 Faecherscheibe DIN 6798 rostfreier Stahl rostfrei A2 J5.3},{ARTNR=136429},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=1000},{SFSNR=599},{D=5.000},{DA=5.300},{DW=10.000},{H=0.600},{N=11.000},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Screw nominal diameter
[mm]
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
H
Height
[mm]
N
Number of tooth
[mm]
SFS FN 599 285316 Faecher...
285316
rostfreier Stahl
rostfrei A2
1000
599
2.000
2.200
4.500
0.300
9.000
SFS FN 599 147730 Faecher...
147730
rostfreier Stahl
rostfrei A2
1000
599
2.500
2.700
5.500
0.400
9.000
SFS FN 599 302690 Faecher...
302690
rostfreier Stahl
rostfrei A2
100
599
3.000
3.200
6.000
0.400
9.000
SFS FN 599 136426 Faecher...
136426
rostfreier Stahl
rostfrei A2
1000
599
3.000
3.200
6.000
0.400
9.000
SFS FN 599 280866 Faecher...
280866
rostfreier Stahl
rostfrei A2
100
599
4.000
4.300
8.000
0.500
11.000
SFS FN 599 136428 Faecher...
136428
rostfreier Stahl
rostfrei A2
1000
599
4.000
4.300
8.000
0.500
11.000
SFS FN 599 136430 Faecher...
136430
rostfreier Stahl
rostfrei A2
100
599
5.000
5.300
10.000
0.600
11.000
SFS FN 599 136429 Faecher...
136429
rostfreier Stahl
rostfrei A2
1000
599
5.000
5.300
10.000
0.600
11.000
SFS FN 599 136431 Faecher...
136431
rostfreier Stahl
rostfrei A2
100
599
6.000
6.400
11.000
0.700
12.000
SFS FN 599 136432 Faecher...
136432
rostfreier Stahl
rostfrei A2
1000
599
6.000
6.400
11.000
0.700
12.000
SFS FN 599 136433 Faecher...
136433
rostfreier Stahl
rostfrei A2
100
599
8.000
8.400
15.000
0.800
14.000
SFS FN 599 136434 Faecher...
136434
rostfreier Stahl
rostfrei A2
1000
599
8.000
8.400
15.000
0.800
14.000
SFS FN 599 136435 Faecher...
136435
rostfreier Stahl
rostfrei A2
100
599
10.000
10.500
16.000
0.900
16.000
SFS FN 599 136436 Faecher...
136436
rostfreier Stahl
rostfrei A2
1000
599
10.000
10.500
16.000
0.900
16.000
SFS FN 599 136437 Faecher...
136437
rostfreier Stahl
rostfrei A2
100
599
12.000
12.500
20.500
1.000
16.000
SFS FN 599 136438 Faecher...
136438
rostfreier Stahl
rostfrei A2
500
599
12.000
12.500
20.500
1.000
16.000
SFS FN 599 136439 Faecher...
136439
rostfreier Stahl
rostfrei A2
500
599
16.000
16.500
26.000
1.200
18.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表