您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 6798 J - FN 591 - rostfrei A4 - Fächerscheibe, Form J
SFS Group Schweiz AG
11 Rostfreie Befestiger
Fuse links
DIN 6798 J
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/sicherungselemente/din_6798_j/rs/din_6798_j_a4_fn591.prj},{NB=SFS FN 591 136448 Faecherscheibe DIN 6798 rostfreier Stahl rostfrei A4 J6.4},{ARTNR=136448},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=1000},{SFSNR=591},{D=6.000},{DA=6.400},{DW=11.000},{H=0.700},{N=12.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
H
Height
[mm]
N
Number of tooth
[mm]
SFS FN 591 136442 Faecher...
136442
rostfreier Stahl
rostfrei A4
1000
591
3.000
3.200
6.000
0.400
9.000
SFS FN 591 136444 Faecher...
136444
rostfreier Stahl
rostfrei A4
1000
591
4.000
4.300
8.000
0.500
11.000
SFS FN 591 136446 Faecher...
136446
rostfreier Stahl
rostfrei A4
1000
591
5.000
5.300
10.000
0.600
11.000
SFS FN 591 136448 Faecher...
136448
rostfreier Stahl
rostfrei A4
1000
591
6.000
6.400
11.000
0.700
12.000
SFS FN 591 136450 Faecher...
136450
rostfreier Stahl
rostfrei A4
1000
591
8.000
8.400
15.000
0.800
14.000
SFS FN 591 136452 Faecher...
136452
rostfreier Stahl
rostfrei A4
1000
591
10.000
10.500
16.000
0.900
16.000
SFS FN 591 136454 Faecher...
136454
rostfreier Stahl
rostfrei A4
500
591
12.000
12.500
20.500
1.000
16.000
SFS FN 591 136456 Faecher...
136456
rostfreier Stahl
rostfrei A4
500
591
16.000
16.500
26.000
1.200
18.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7985 - Stainless steel A4, cross-slot pozidrive
Böllhoff
26.10.2021
DIN 6798 J - Tooth lock washers, form J
Fabory
13.02.2023
DIN 6798 A - FN 619 - schwarz - Fächerscheiben, Form A
SFS Group Schweiz AG
25.09.2023
Model 72000 - Serrated lock washer AZ type external teeth - NFE 27624 - Pla...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
DIN ≈7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
BN 4881 - Serrated lock washers type J, internal serrations (DIN 6798 J), s...
Bossard Catalog
26.01.2023
DIN 6798 I - Stainless steel A2
Böllhoff
26.10.2021
DIN 6798 I - Spring steel zinc-plated
Böllhoff
26.10.2021
Modèle 416514 - Serrated lock washer internal teeth - Stainless steel A4 - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN ≈6798 A - Tooth lock washers, form A
Fabory
13.02.2023
DIN 6798 A - FN 546 - verzinkt blau - Fächerscheiben, Form A
SFS Group Schweiz AG
25.09.2023
DIN 6798 A -Stainless steel A4
Böllhoff
26.10.2021
DIN 6798 A - FN 551 - rostfrei A4 - Fächerscheiben, Form A
SFS Group Schweiz AG
25.09.2023
DIN 6798 A - Tooth lock washers, form A
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表