您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 94 (ISO 1234) - FN 585 - verzinkt blau - Split pins
SFS Group Schweiz AG
8 Stifte, Nieten und Splinten Stahl
nieten_splinte
DIN 94
Steel
Powered by
CAD模型選擇
{sfs_unimarket/stifte_nieten_splinte_stahl/nieten_splinte/din_94/st/din_94_a2k_fn585.prj},{NB=SFS FN 585 111627 Splint DIN 94 Stahl verzinkt blau 3.2x63 (63)},{ARTNR=111627},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=500},{SFSNR=585},{D=3.2},{L=63},{D1=2.9},{A=3.200},{B=6.400},{C=5.800},{UL=63},{D2SMIN=11.000},{D2SMAX=14.000},{D2BMIN=9.000},{D2BMAX=12.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
D1
Split pin diameter
[mm]
A
Excess length
[mm]
B
Head
[mm]
C
Head diameter
[mm]
SFS FN 585 111507 Splint ...
111507
Stahl
verzinkt blau
1000
585
Delivery Status
1.0
8
0.9
1.600
3.000
1.800
SFS FN 585 111509 Splint ...
111509
Stahl
verzinkt blau
1000
585
Delivery Status
1.0
10
0.9
1.600
3.000
1.800
SFS FN 585 111511 Splint ...
111511
Stahl
verzinkt blau
1000
585
Delivery Status
1.0
12
0.9
1.600
3.000
1.800
SFS FN 585 302770 Splint ...
302770
Stahl
verzinkt blau
100
585
Delivery Status
1.0
14
0.9
1.600
3.000
1.800
SFS FN 585 308034 Splint ...
308034
Stahl
verzinkt blau
1000
585
Delivery Status
1.0
14
0.9
1.600
3.000
1.800
SFS FN 585 111513 Splint ...
111513
Stahl
verzinkt blau
1000
585
Delivery Status
1.0
16
0.9
1.600
3.000
1.800
SFS FN 585 302771 Splint ...
302771
Stahl
verzinkt blau
100
585
Delivery Status
1.0
20
0.9
1.600
3.000
1.800
SFS FN 585 308035 Splint ...
308035
Stahl
verzinkt blau
1000
585
Delivery Status
1.0
20
0.9
1.600
3.000
1.800
SFS FN 585 111517 Splint ...
111517
Stahl
verzinkt blau
1000
585
Delivery Status
1.0
25
0.9
1.600
3.000
1.800
SFS FN 585 111519 Splint ...
111519
Stahl
verzinkt blau
1000
585
Delivery Status
1.0
32
0.9
1.600
3.000
1.800
SFS FN 585 111520 Splint ...
111520
Stahl
verzinkt blau
1000
585
Delivery Status
1.0
36
0.9
1.600
3.000
1.800
SFS FN 585 111525 Splint ...
111525
Stahl
verzinkt blau
1000
585
Delivery Status
1.2
10
1.0
2.500
3.000
2.000
SFS FN 585 111527 Splint ...
111527
Stahl
verzinkt blau
1000
585
Delivery Status
1.2
12
1.0
2.500
3.000
2.000
SFS FN 585 111529 Splint ...
111529
Stahl
verzinkt blau
1000
585
Delivery Status
1.2
16
1.0
2.500
3.000
2.000
SFS FN 585 111531 Splint ...
111531
Stahl
verzinkt blau
1000
585
Delivery Status
1.2
20
1.0
2.500
3.000
2.000
SFS FN 585 111533 Splint ...
111533
Stahl
verzinkt blau
1000
585
Delivery Status
1.2
25
1.0
2.500
3.000
2.000
SFS FN 585 111534 Splint ...
111534
Stahl
verzinkt blau
1000
585
Delivery Status
1.2
32
1.0
2.500
3.000
2.000
SFS FN 585 151095 Splint ...
151095
Stahl
verzinkt blau
1000
585
Delivery Status
1.6
6
1.4
2.500
3.200
2.800
SFS FN 585 111539 Splint ...
111539
Stahl
verzinkt blau
1000
585
Delivery Status
1.6
8
1.4
2.500
3.200
2.800
SFS FN 585 308036 Splint ...
308036
Stahl
verzinkt blau
1000
585
Delivery Status
1.6
10
1.4
2.500
3.200
2.800
SFS FN 585 302774 Splint ...
302774
Stahl
verzinkt blau
100
585
Delivery Status
1.6
10
1.4
2.500
3.200
2.800
SFS FN 585 111543 Splint ...
111543
Stahl
verzinkt blau
1000
585
Delivery Status
1.6
12
1.4
2.500
3.200
2.800
SFS FN 585 111545 Splint ...
111545
Stahl
verzinkt blau
1000
585
Delivery Status
1.6
16
1.4
2.500
3.200
2.800
SFS FN 585 302775 Splint ...
302775
Stahl
verzinkt blau
100
585
Delivery Status
1.6
16
1.4
2.500
3.200
2.800
SFS FN 585 111547 Splint ...
111547
Stahl
verzinkt blau
1000
585
Delivery Status
1.6
20
1.4
2.500
3.200
2.800
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 94 (ISO 1234) - FN 588 - rostfrei A2 - Split pins
SFS Group Schweiz AG
24.05.2024
BN 687 - Split pins (DIN 94; ISO 1234), stainless steel A2
Bossard Catalog
26.01.2023
Reference 64701 - Split pin - ISO 1234 DIN 94 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64701 - Split pin - ISO 1234 DIN 94 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
V.2GF - Marine hardware, closing fittings Pins, rivets, circlips, locking t...
FG INOX
25.04.2023
Sleeve Bearings - SOLIDLUBE 3-7/16 thru 5 MM1000 Bearing Inserts - SOLIDLUB...
Baldor Reliance
09.11.2021
DIN 908 - FN 864 - blank - Hexagon socket screw plugs, cylindrical thread
SFS Group Schweiz AG
24.05.2024
DIN 9021 (ISO 7093) - FN 514 - verzinkt blau - Washer with outside diameter...
SFS Group Schweiz AG
24.05.2024
ISO 7049 C-Z (DIN 7981 C) - FN 379 - verzinkt schwarz - Cross recessed pan ...
SFS Group Schweiz AG
24.05.2024
DIN 934 (ISO 4032) - FN 153 - Messing, blank - Hexagon nuts
SFS Group Schweiz AG
24.05.2024
DIN 6325 (ISO 8734) - FN 8231 - blank - Parallel pins, hardened, tolerance ...
SFS Group Schweiz AG
24.05.2024
DIN 7979 D (ISO 2338) - FN 1930 - blank - Cylindrical pins, with internal t...
SFS Group Schweiz AG
24.05.2024
PP/EPDM - Angle seat check valve type 35
Frank
08.02.2022
DIN 6796 - FN 2108 - blank - Conical spring washers for bolted connections
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表