您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 7051 C-H (DIN 7983 C) - FN 386 - rostfrei A2 - Cross recessed raised countersunk oval head tapping screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
blech_bohr_gewindefurchschrauben
ISO 7051 C-H
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/blech_bohr_gewindefurchschrauben/iso_7051_c_h/rs/iso_7051_c_h_a2_fn386.prj},{NB=SFS FN 386 148001 Blechschraube ISO 7051 rostfreier Stahl rostfrei A2 ST4.2x9.5-C-H},{ARTNR=148001},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=1000},{SFSNR=386},{D=4.2},{D3=3.100},{P=1.400},{L=9.5},{DK=8.400},{K=2.600},{A=1.400},{F=1.000},{R=1.600},{RF=9.500},{MH=5.200},{Y=3.700},{TH=3.200},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
F
Height of the raised
[mm]
R
Transition radius under head
[mm]
RF
Radius of the raised portion of a head
[mm]
MH
Wing diameter of cross recesses Form H
[mm]
Y
Length of cone point Form C
[mm]
TH
Depth of the driving feature Form H
[mm]
SFS FN 386 147334 Blechsc...
147334
rostfreier Stahl
rostfrei A2
1000
386
2.2
1.630
0.800
6.5
3.800
1.100
0.800
0.500
0.800
4.000
2.200
2.000
1.500
SFS FN 386 147335 Blechsc...
147335
rostfreier Stahl
rostfrei A2
1000
386
2.2
1.630
0.800
9.5
3.800
1.100
0.800
0.500
0.800
4.000
2.200
2.000
1.500
SFS FN 386 147336 Blechsc...
147336
rostfreier Stahl
rostfrei A2
1000
386
2.2
1.630
0.800
13.0
3.800
1.100
0.800
0.500
0.800
4.000
2.200
2.000
1.500
SFS FN 386 152737 Blechsc...
152737
rostfreier Stahl
rostfrei A2
1000
386
2.2
1.630
0.800
16.0
3.800
1.100
0.800
0.500
0.800
4.000
2.200
2.000
1.500
SFS FN 386 147968 Blechsc...
147968
rostfreier Stahl
rostfrei A2
1000
386
2.9
2.180
1.100
9.5
5.500
1.700
1.100
0.700
1.200
6.000
3.400
2.600
2.200
SFS FN 386 147970 Blechsc...
147970
rostfreier Stahl
rostfrei A2
1000
386
2.9
2.180
1.100
13.0
5.500
1.700
1.100
0.700
1.200
6.000
3.400
2.600
2.200
SFS FN 386 136019 Blechsc...
136019
rostfreier Stahl
rostfrei A2
1000
386
2.9
2.180
1.100
16.0
5.500
1.700
1.100
0.700
1.200
6.000
3.400
2.600
2.200
SFS FN 386 147972 Blechsc...
147972
rostfreier Stahl
rostfrei A2
1000
386
2.9
2.180
1.100
19.0
5.500
1.700
1.100
0.700
1.200
6.000
3.400
2.600
2.200
SFS FN 386 147974 Blechsc...
147974
rostfreier Stahl
rostfrei A2
1000
386
2.9
2.180
1.100
22.0
5.500
1.700
1.100
0.700
1.200
6.000
3.400
2.600
2.200
SFS FN 386 147976 Blechsc...
147976
rostfreier Stahl
rostfrei A2
1000
386
2.9
2.180
1.100
25.0
5.500
1.700
1.100
0.700
1.200
6.000
3.400
2.600
2.200
SFS FN 386 147977 Blechsc...
147977
rostfreier Stahl
rostfrei A2
1000
386
2.9
2.180
1.100
32.0
5.500
1.700
1.100
0.700
1.200
6.000
3.400
2.600
2.200
SFS FN 386 147979 Blechsc...
147979
rostfreier Stahl
rostfrei A2
1000
386
3.5
2.640
1.300
9.5
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.750
SFS FN 386 147981 Blechsc...
147981
rostfreier Stahl
rostfrei A2
1000
386
3.5
2.640
1.300
13.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.750
SFS FN 386 136021 Blechsc...
136021
rostfreier Stahl
rostfrei A2
1000
386
3.5
2.640
1.300
16.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.750
SFS FN 386 136023 Blechsc...
136023
rostfreier Stahl
rostfrei A2
1000
386
3.5
2.640
1.300
19.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.750
SFS FN 386 136025 Blechsc...
136025
rostfreier Stahl
rostfrei A2
1000
386
3.5
2.640
1.300
22.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.750
SFS FN 386 147983 Blechsc...
147983
rostfreier Stahl
rostfrei A2
1000
386
3.5
2.640
1.300
25.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.750
SFS FN 386 147985 Blechsc...
147985
rostfreier Stahl
rostfrei A2
1000
386
3.5
2.640
1.300
32.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.750
SFS FN 386 147987 Blechsc...
147987
rostfreier Stahl
rostfrei A2
1000
386
3.5
2.640
1.300
38.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.750
SFS FN 386 294459 Blechsc...
294459
rostfreier Stahl
rostfrei A2
500
386
3.5
2.640
1.300
45.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.750
SFS FN 386 292075 Blechsc...
292075
rostfreier Stahl
rostfrei A2
500
386
3.5
2.640
1.300
50.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.750
SFS FN 386 147989 Blechsc...
147989
rostfreier Stahl
rostfrei A2
1000
386
3.9
2.920
1.300
9.5
7.800
2.475
1.300
0.800
1.500
9.000
5.000
3.500
3.000
SFS FN 386 136027 Blechsc...
136027
rostfreier Stahl
rostfrei A2
1000
386
3.9
2.920
1.300
13.0
7.800
2.475
1.300
0.800
1.500
9.000
5.000
3.500
3.000
SFS FN 386 147991 Blechsc...
147991
rostfreier Stahl
rostfrei A2
1000
386
3.9
2.920
1.300
16.0
7.800
2.475
1.300
0.800
1.500
9.000
5.000
3.500
3.000
SFS FN 386 147993 Blechsc...
147993
rostfreier Stahl
rostfrei A2
1000
386
3.9
2.920
1.300
19.0
7.800
2.475
1.300
0.800
1.500
9.000
5.000
3.500
3.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
479 - Countersunk chipboard screws with shank T stainless A2
SFS Group Schweiz AG
17.06.2024
449 - Countersunk wood screws T hardened stainless steel
SFS Group Schweiz AG
17.06.2024
ISO 14586 C - FN 1980 - rostfrei A2 - Hexalobular socket countersunk head t...
SFS Group Schweiz AG
17.06.2024
9822 - Countersunk window mounting screws T30 steel galvanized blue
SFS Group Schweiz AG
17.06.2024
4809 - SFS window fitting drilling screws KS Z steel GS08
SFS Group Schweiz AG
17.06.2024
31 - Countersink plate flats T with shank and cutting rib St znb
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表