您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 7049 C-H (DIN 7981 C) - FN 384 - rostfrei A2 - Cross recessed pan head tapping screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
blech_bohr_gewindefurchschrauben
ISO 7049 C-H
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/blech_bohr_gewindefurchschrauben/iso_7049_c_h/rs/iso_7049_c_h_a2_fn384.prj},{NB=SFS FN 384 292032 Blechschraube ISO 7049 rostfreier Stahl rostfrei A2 ST4.2x60-C-H},{ARTNR=292032},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=200},{SFSNR=384},{D=4.2},{D3=3.100},{P=1.400},{L=60.0},{DK=8.000},{K=3.100},{DA=4.900},{A=1.400},{R=0.200},{RF=6.500},{MH=4.400},{TH=2.400},{Y=3.700},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
R
Transition radius under head
[mm]
RF
Radius of the raised portion of a head
[mm]
MH
Wing diameter of cross recesses Form H
[mm]
TH
Depth of the driving feature Form H
[mm]
Y
Length of cone point Form C
[mm]
SFS FN 384 137625 Blechsc...
137625
rostfreier Stahl
rostfrei A2
1000
384
2.2
1.630
0.800
6.5
4.000
1.600
0.800
0.100
3.200
1.900
1.200
2.000
SFS FN 384 147331 Blechsc...
147331
rostfreier Stahl
rostfrei A2
1000
384
2.2
1.630
0.800
9.5
4.000
1.600
0.800
0.100
3.200
1.900
1.200
2.000
SFS FN 384 147332 Blechsc...
147332
rostfreier Stahl
rostfrei A2
1000
384
2.2
1.630
0.800
13.0
4.000
1.600
0.800
0.100
3.200
1.900
1.200
2.000
SFS FN 384 152734 Blechsc...
152734
rostfreier Stahl
rostfrei A2
1000
384
2.2
1.630
0.800
16.0
4.000
1.600
0.800
0.100
3.200
1.900
1.200
2.000
SFS FN 384 152735 Blechsc...
152735
rostfreier Stahl
rostfrei A2
1000
384
2.2
1.630
0.800
19.0
4.000
1.600
0.800
0.100
3.200
1.900
1.200
2.000
SFS FN 384 137626 Blechsc...
137626
rostfreier Stahl
rostfrei A2
1000
384
2.9
2.180
1.100
6.5
5.600
2.400
1.100
0.100
5.000
3.000
1.800
2.600
SFS FN 384 137628 Blechsc...
137628
rostfreier Stahl
rostfrei A2
1000
384
2.9
2.180
1.100
9.5
5.600
2.400
1.100
0.100
5.000
3.000
1.800
2.600
SFS FN 384 137630 Blechsc...
137630
rostfreier Stahl
rostfrei A2
1000
384
2.9
2.180
1.100
13.0
5.600
2.400
1.100
0.100
5.000
3.000
1.800
2.600
SFS FN 384 147927 Blechsc...
147927
rostfreier Stahl
rostfrei A2
1000
384
2.9
2.180
1.100
16.0
5.600
2.400
1.100
0.100
5.000
3.000
1.800
2.600
SFS FN 384 147928 Blechsc...
147928
rostfreier Stahl
rostfrei A2
1000
384
2.9
2.180
1.100
19.0
5.600
2.400
1.100
0.100
5.000
3.000
1.800
2.600
SFS FN 384 147929 Blechsc...
147929
rostfreier Stahl
rostfrei A2
1000
384
2.9
2.180
1.100
22.0
5.600
2.400
1.100
0.100
5.000
3.000
1.800
2.600
SFS FN 384 147930 Blechsc...
147930
rostfreier Stahl
rostfrei A2
1000
384
2.9
2.180
1.100
25.0
5.600
2.400
1.100
0.100
5.000
3.000
1.800
2.600
SFS FN 384 137633 Blechsc...
137633
rostfreier Stahl
rostfrei A2
1000
384
3.5
2.640
1.300
9.5
7.000
2.600
1.300
0.100
6.000
3.900
1.900
3.200
SFS FN 384 137634 Blechsc...
137634
rostfreier Stahl
rostfrei A2
1000
384
3.5
2.640
1.300
13.0
7.000
2.600
1.300
0.100
6.000
3.900
1.900
3.200
SFS FN 384 137636 Blechsc...
137636
rostfreier Stahl
rostfrei A2
1000
384
3.5
2.640
1.300
16.0
7.000
2.600
1.300
0.100
6.000
3.900
1.900
3.200
SFS FN 384 137638 Blechsc...
137638
rostfreier Stahl
rostfrei A2
1000
384
3.5
2.640
1.300
19.0
7.000
2.600
1.300
0.100
6.000
3.900
1.900
3.200
SFS FN 384 139732 Blechsc...
139732
rostfreier Stahl
rostfrei A2
1000
384
3.5
2.640
1.300
22.0
7.000
2.600
1.300
0.100
6.000
3.900
1.900
3.200
SFS FN 384 106334 Blechsc...
106334
rostfreier Stahl
rostfrei A2
1000
384
3.5
2.640
1.300
25.0
7.000
2.600
1.300
0.100
6.000
3.900
1.900
3.200
SFS FN 384 147932 Blechsc...
147932
rostfreier Stahl
rostfrei A2
1000
384
3.5
2.640
1.300
32.0
7.000
2.600
1.300
0.100
6.000
3.900
1.900
3.200
SFS FN 384 285352 Blechsc...
285352
rostfreier Stahl
rostfrei A2
1000
384
3.5
2.640
1.300
38.0
7.000
2.600
1.300
0.100
6.000
3.900
1.900
3.200
SFS FN 384 137639 Blechsc...
137639
rostfreier Stahl
rostfrei A2
1000
384
3.9
2.920
1.300
9.5
7.500
2.800
1.300
0.100
6.200
4.200
2.200
3.500
SFS FN 384 137641 Blechsc...
137641
rostfreier Stahl
rostfrei A2
1000
384
3.9
2.920
1.300
13.0
7.500
2.800
1.300
0.100
6.200
4.200
2.200
3.500
SFS FN 384 139733 Blechsc...
139733
rostfreier Stahl
rostfrei A2
1000
384
3.9
2.920
1.300
16.0
7.500
2.800
1.300
0.100
6.200
4.200
2.200
3.500
SFS FN 384 137642 Blechsc...
137642
rostfreier Stahl
rostfrei A2
1000
384
3.9
2.920
1.300
19.0
7.500
2.800
1.300
0.100
6.200
4.200
2.200
3.500
SFS FN 384 147933 Blechsc...
147933
rostfreier Stahl
rostfrei A2
1000
384
3.9
2.920
1.300
22.0
7.500
2.800
1.300
0.100
6.200
4.200
2.200
3.500
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
Fabory
13.02.2023
ISO 7050 C-H (DIN 7982 C) - FN 385 - rostfrei A2 - Cross recessed countersu...
SFS Group Schweiz AG
24.05.2024
ISO 7049 C-Z (DIN 7981 C) - FN 375 - rostfrei A2 - Cross recessed pan head ...
SFS Group Schweiz AG
24.05.2024
ISO 7049 C-H (DIN 7981 C) - FN 362 - verzinkt blau - Cross recessed pan hea...
SFS Group Schweiz AG
24.05.2024
DIN 7982 C-Z - Cross recessed countersunk head tapping screws, form C
Fabory
13.02.2023
DIN 125 B - Steel 140 HV
Böllhoff
26.10.2021
DIN 7504 P - FN 393 - rostfrei A2 - Self-drilling screws with tapping screw...
SFS Group Schweiz AG
24.05.2024
DIN 7504 M-TX - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
ISO 7049 C-Z (DIN 7981 C) - FN 365 - verzinkt blau - Cross recessed pan hea...
SFS Group Schweiz AG
24.05.2024
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
Fabory
13.02.2023
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
DIN 7981 C-Z - Cross recessed Z pan head tapping screws, form C
Fabory
13.02.2023
EH 22050. Spring Plungers - Spring Plungers with ball and slot
Halder
14.03.2024
DIN 6912 - Hexagon socket slotted head cap screws with center hole and low ...
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表