您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 7051 C-Z (DIN 7983 C) - FN 377 - rostfrei A2 - Cross recessed raised countersunk oval head tapping screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
blech_bohr_gewindefurchschrauben
ISO 7051 C-Z
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/blech_bohr_gewindefurchschrauben/iso_7051_c_z/rs/iso_7051_c_z_a2_fn377.prj},{NB=SFS FN 377 137093 Blechschraube ISO 7051 rostfreier Stahl rostfrei A2 ST4.2x13-C-Z},{ARTNR=137093},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=377},{D=4.2},{D3=3.100},{P=1.400},{L=13.0},{DK=8.400},{K=2.600},{A=1.400},{F=1.000},{R=1.600},{RF=9.500},{MZ=5.200},{Y=3.700},{TZ=3.100},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
F
Height of the raised
[mm]
R
Transition radius under head
[mm]
RF
Radius of the raised portion of a head
[mm]
MZ
Wing diameter of cross recesses Form Z
[mm]
Y
Length of cone point Form C
[mm]
TZ
Depth of the driving feature Form Z
[mm]
SFS FN 377 137048 Blechsc...
137048
rostfreier Stahl
rostfrei A2
100
377
2.9
2.180
1.100
9.5
5.500
1.700
1.100
0.700
1.200
6.000
3.300
2.600
2.100
SFS FN 377 137050 Blechsc...
137050
rostfreier Stahl
rostfrei A2
100
377
2.9
2.180
1.100
13.0
5.500
1.700
1.100
0.700
1.200
6.000
3.300
2.600
2.100
SFS FN 377 137052 Blechsc...
137052
rostfreier Stahl
rostfrei A2
100
377
2.9
2.180
1.100
16.0
5.500
1.700
1.100
0.700
1.200
6.000
3.300
2.600
2.100
SFS FN 377 137054 Blechsc...
137054
rostfreier Stahl
rostfrei A2
100
377
2.9
2.180
1.100
19.0
5.500
1.700
1.100
0.700
1.200
6.000
3.300
2.600
2.100
SFS FN 377 137056 Blechsc...
137056
rostfreier Stahl
rostfrei A2
100
377
2.9
2.180
1.100
22.0
5.500
1.700
1.100
0.700
1.200
6.000
3.300
2.600
2.100
SFS FN 377 137058 Blechsc...
137058
rostfreier Stahl
rostfrei A2
100
377
2.9
2.180
1.100
25.0
5.500
1.700
1.100
0.700
1.200
6.000
3.300
2.600
2.100
SFS FN 377 302327 Blechsc...
302327
rostfreier Stahl
rostfrei A2
100
377
3.5
2.640
1.300
9.5
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.700
SFS FN 377 137063 Blechsc...
137063
rostfreier Stahl
rostfrei A2
100
377
3.5
2.640
1.300
13.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.700
SFS FN 377 137065 Blechsc...
137065
rostfreier Stahl
rostfrei A2
100
377
3.5
2.640
1.300
16.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.700
SFS FN 377 137067 Blechsc...
137067
rostfreier Stahl
rostfrei A2
100
377
3.5
2.640
1.300
19.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.700
SFS FN 377 137069 Blechsc...
137069
rostfreier Stahl
rostfrei A2
100
377
3.5
2.640
1.300
22.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.700
SFS FN 377 137071 Blechsc...
137071
rostfreier Stahl
rostfrei A2
100
377
3.5
2.640
1.300
25.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.700
SFS FN 377 137073 Blechsc...
137073
rostfreier Stahl
rostfrei A2
100
377
3.5
2.640
1.300
32.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.700
SFS FN 377 137075 Blechsc...
137075
rostfreier Stahl
rostfrei A2
100
377
3.5
2.640
1.300
38.0
7.300
2.350
1.300
0.800
1.400
8.500
4.800
3.200
2.700
SFS FN 377 137077 Blechsc...
137077
rostfreier Stahl
rostfrei A2
100
377
3.9
2.920
1.300
9.5
7.800
2.475
1.300
0.800
1.500
9.000
5.000
3.500
2.900
SFS FN 377 137079 Blechsc...
137079
rostfreier Stahl
rostfrei A2
100
377
3.9
2.920
1.300
13.0
7.800
2.475
1.300
0.800
1.500
9.000
5.000
3.500
2.900
SFS FN 377 137081 Blechsc...
137081
rostfreier Stahl
rostfrei A2
100
377
3.9
2.920
1.300
16.0
7.800
2.475
1.300
0.800
1.500
9.000
5.000
3.500
2.900
SFS FN 377 137083 Blechsc...
137083
rostfreier Stahl
rostfrei A2
100
377
3.9
2.920
1.300
19.0
7.800
2.475
1.300
0.800
1.500
9.000
5.000
3.500
2.900
SFS FN 377 137085 Blechsc...
137085
rostfreier Stahl
rostfrei A2
100
377
3.9
2.920
1.300
22.0
7.800
2.475
1.300
0.800
1.500
9.000
5.000
3.500
2.900
SFS FN 377 137087 Blechsc...
137087
rostfreier Stahl
rostfrei A2
100
377
3.9
2.920
1.300
25.0
7.800
2.475
1.300
0.800
1.500
9.000
5.000
3.500
2.900
SFS FN 377 137089 Blechsc...
137089
rostfreier Stahl
rostfrei A2
100
377
3.9
2.920
1.300
32.0
7.800
2.475
1.300
0.800
1.500
9.000
5.000
3.500
2.900
SFS FN 377 137090 Blechsc...
137090
rostfreier Stahl
rostfrei A2
100
377
3.9
2.920
1.300
38.0
7.800
2.475
1.300
0.800
1.500
9.000
5.000
3.500
2.900
SFS FN 377 137091 Blechsc...
137091
rostfreier Stahl
rostfrei A2
100
377
4.2
3.100
1.400
9.5
8.400
2.600
1.400
1.000
1.600
9.500
5.200
3.700
3.100
SFS FN 377 137093 Blechsc...
137093
rostfreier Stahl
rostfrei A2
100
377
4.2
3.100
1.400
13.0
8.400
2.600
1.400
1.000
1.600
9.500
5.200
3.700
3.100
SFS FN 377 137095 Blechsc...
137095
rostfreier Stahl
rostfrei A2
100
377
4.2
3.100
1.400
16.0
8.400
2.600
1.400
1.000
1.600
9.500
5.200
3.700
3.100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 7049 C-Z (DIN 7981 C) - FN 375 - rostfrei A2 - Cross recessed pan head ...
SFS Group Schweiz AG
24.05.2024
DIN 913 (ISO 4026) - FN 1967 - 45 H, Zinklamellen beschichtet - Hexagon soc...
SFS Group Schweiz AG
24.05.2024
DIN 7500-1 ME - FN 1903 - verzinkt blau - Thread rolling screws for metrica...
SFS Group Schweiz AG
24.05.2024
DIN 975 - FN 2222 - 4.6, verzinkt blau - Gewindestangen Länge 3000 mm
SFS Group Schweiz AG
24.05.2024
DIN 912 (ISO 4762) - FN 107 - 8.8, verzinkt blau - Cylinder head screws cap...
SFS Group Schweiz AG
24.05.2024
DIN 917 - FN 8212 - 6, verchromt - Hexagon cap nuts, low form
SFS Group Schweiz AG
25.09.2023
DIN 6334 - FN 154 - rostfrei A2 - Sechskant-Verlängerungsmuttern
SFS Group Schweiz AG
24.05.2024
DIN 6912 - FN 1954 - rostfrei A4 - Hexagon socket slotted head cap screws w...
SFS Group Schweiz AG
24.05.2024
DIN 908 - FN 864 - blank - Hexagon socket screw plugs, cylindrical thread
SFS Group Schweiz AG
24.05.2024
DIN 580 (ISO 3266) - FN 242 - rostfrei A2 - Ring bolts
SFS Group Schweiz AG
24.05.2024
DIN 964 (ISO 2010) - FN 336 - rostfrei A2 - Slotted raised countersunk (ova...
SFS Group Schweiz AG
24.05.2024
DIN 1481 (ISO 8752) - FN 211 - rostfrei A2 - Clamping pins
SFS Group Schweiz AG
24.05.2024
DIN 7989 A - FN 505 - feuerverzinkt - Washers for steel structures, part 2,...
SFS Group Schweiz AG
24.05.2024
DIN 912 (ISO 4762) - FN 116 - 8.8, schwarz - Cylinder head screws cap screw...
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表