您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 7050 C-Z (DIN 7982 C) - FN 376 - rostfrei A2 - Cross recessed countersunk flat head tapping screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
blech_bohr_gewindefurchschrauben
ISO 7050 C-Z
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/blech_bohr_gewindefurchschrauben/iso_7050_c_z/rs/iso_7050_c_z_a2_fn376.prj},{NB=SFS FN 376 136845 Blechschraube ISO 7050 rostfreier Stahl rostfrei A2 ST4.2x25-C-Z},{ARTNR=136845},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=376},{D=4.2},{D3=3.100},{P=1.400},{L=25.0},{A=1.400},{DK=8.400},{K=2.600},{R=1.600},{MZ=4.600},{Y=3.700},{TZ=2.500},{LMAX=25.800},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
MZ
Wing diameter of cross recesses Form Z
[mm]
Y
Length of cone point Form C
[mm]
TZ
Depth of the driving feature Form Z
[mm]
SFS FN 376 136783 Blechsc...
136783
rostfreier Stahl
rostfrei A2
100
376
2.9
2.180
1.100
6.5
1.100
5.500
1.700
1.200
3.200
2.600
2.000
SFS FN 376 136785 Blechsc...
136785
rostfreier Stahl
rostfrei A2
100
376
2.9
2.180
1.100
9.5
1.100
5.500
1.700
1.200
3.200
2.600
2.000
SFS FN 376 136787 Blechsc...
136787
rostfreier Stahl
rostfrei A2
100
376
2.9
2.180
1.100
13.0
1.100
5.500
1.700
1.200
3.200
2.600
2.000
SFS FN 376 136789 Blechsc...
136789
rostfreier Stahl
rostfrei A2
100
376
2.9
2.180
1.100
16.0
1.100
5.500
1.700
1.200
3.200
2.600
2.000
SFS FN 376 136791 Blechsc...
136791
rostfreier Stahl
rostfrei A2
100
376
2.9
2.180
1.100
19.0
1.100
5.500
1.700
1.200
3.200
2.600
2.000
SFS FN 376 136795 Blechsc...
136795
rostfreier Stahl
rostfrei A2
100
376
2.9
2.180
1.100
25.0
1.100
5.500
1.700
1.200
3.200
2.600
2.000
SFS FN 376 136798 Blechsc...
136798
rostfreier Stahl
rostfrei A2
100
376
3.5
2.640
1.300
9.5
1.300
7.300
2.350
1.400
4.300
3.200
2.200
SFS FN 376 136800 Blechsc...
136800
rostfreier Stahl
rostfrei A2
100
376
3.5
2.640
1.300
13.0
1.300
7.300
2.350
1.400
4.300
3.200
2.200
SFS FN 376 136804 Blechsc...
136804
rostfreier Stahl
rostfrei A2
100
376
3.5
2.640
1.300
16.0
1.300
7.300
2.350
1.400
4.300
3.200
2.200
SFS FN 376 136806 Blechsc...
136806
rostfreier Stahl
rostfrei A2
100
376
3.5
2.640
1.300
19.0
1.300
7.300
2.350
1.400
4.300
3.200
2.200
SFS FN 376 136808 Blechsc...
136808
rostfreier Stahl
rostfrei A2
100
376
3.5
2.640
1.300
22.0
1.300
7.300
2.350
1.400
4.300
3.200
2.200
SFS FN 376 136811 Blechsc...
136811
rostfreier Stahl
rostfrei A2
100
376
3.5
2.640
1.300
25.0
1.300
7.300
2.350
1.400
4.300
3.200
2.200
SFS FN 376 136813 Blechsc...
136813
rostfreier Stahl
rostfrei A2
100
376
3.5
2.640
1.300
32.0
1.300
7.300
2.350
1.400
4.300
3.200
2.200
SFS FN 376 136815 Blechsc...
136815
rostfreier Stahl
rostfrei A2
100
376
3.5
2.640
1.300
38.0
1.300
7.300
2.350
1.400
4.300
3.200
2.200
SFS FN 376 136817 Blechsc...
136817
rostfreier Stahl
rostfrei A2
100
376
3.9
2.920
1.300
9.5
1.300
7.800
2.475
1.400
4.500
3.500
2.400
SFS FN 376 136820 Blechsc...
136820
rostfreier Stahl
rostfrei A2
100
376
3.9
2.920
1.300
13.0
1.300
7.800
2.475
1.400
4.500
3.500
2.400
SFS FN 376 136822 Blechsc...
136822
rostfreier Stahl
rostfrei A2
100
376
3.9
2.920
1.300
16.0
1.300
7.800
2.475
1.400
4.500
3.500
2.400
SFS FN 376 136824 Blechsc...
136824
rostfreier Stahl
rostfrei A2
100
376
3.9
2.920
1.300
19.0
1.300
7.800
2.475
1.400
4.500
3.500
2.400
SFS FN 376 136826 Blechsc...
136826
rostfreier Stahl
rostfrei A2
100
376
3.9
2.920
1.300
22.0
1.300
7.800
2.475
1.400
4.500
3.500
2.400
SFS FN 376 136828 Blechsc...
136828
rostfreier Stahl
rostfrei A2
100
376
3.9
2.920
1.300
25.0
1.300
7.800
2.475
1.400
4.500
3.500
2.400
SFS FN 376 136830 Blechsc...
136830
rostfreier Stahl
rostfrei A2
100
376
3.9
2.920
1.300
32.0
1.300
7.800
2.475
1.400
4.500
3.500
2.400
SFS FN 376 136832 Blechsc...
136832
rostfreier Stahl
rostfrei A2
100
376
3.9
2.920
1.300
38.0
1.300
7.800
2.475
1.400
4.500
3.500
2.400
SFS FN 376 136834 Blechsc...
136834
rostfreier Stahl
rostfrei A2
100
376
4.2
3.100
1.400
9.5
1.400
8.400
2.600
1.600
4.600
3.700
2.500
SFS FN 376 136836 Blechsc...
136836
rostfreier Stahl
rostfrei A2
100
376
4.2
3.100
1.400
13.0
1.400
8.400
2.600
1.600
4.600
3.700
2.500
SFS FN 376 136839 Blechsc...
136839
rostfreier Stahl
rostfrei A2
100
376
4.2
3.100
1.400
16.0
1.400
8.400
2.600
1.600
4.600
3.700
2.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 7049 C-H (DIN 7981 C) - FN 384 - rostfrei A2 - Cross recessed pan head ...
SFS Group Schweiz AG
24.05.2024
DIN 7504 N - FN 394 - rostfrei A2 - Self-drilling screws with tapping screw...
SFS Group Schweiz AG
24.05.2024
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
Fabory
13.02.2023
DIN 931 (ISO 4014) - FN 113 - rostfrei A4 - Hexagon head bolts with shank, ...
SFS Group Schweiz AG
24.05.2024
ISO 7050 C-H (DIN 7982 C) - FN 385 - rostfrei A2 - Cross recessed countersu...
SFS Group Schweiz AG
24.05.2024
ISO 7050 C-H (DIN 7982 C) - FN 363 - verzinkt blau - Cross recessed counter...
SFS Group Schweiz AG
24.05.2024
ISO 7050 C-Z (DIN 7982 C) - FN 366 - verzinkt blau - Cross recessed counter...
SFS Group Schweiz AG
24.05.2024
ISO 7049 F-H (DIN 7981 F) - FN 1931 - rostfrei A2 - Cross recessed pan head...
SFS Group Schweiz AG
24.05.2024
DIN 7982 - Steel zinc-plated
Böllhoff
26.10.2021
Reference 64408 - Raised countersunk tapping screw form C cross recess pozi...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN 7982 C-Z - Cross recessed countersunk head tapping screws, form C
Fabory
13.02.2023
Modèle 211309 - Chipboard screw countersunk head partial thread six lobes r...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
BN 85325 - Pozi flat countersunk head self-drilling screws form Z, fully th...
Bossard Catalog
03.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表