您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 964 (ISO 2010) - FN 336 - rostfrei A2 - Slotted raised countersunk (oval) head screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
schlitz_kreuzschlitz
DIN 964 A
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/schlitz_kreuzschlitz/din_964_a/rs/din_964_a2_fn336.prj},{NB=SFS FN 336 124733 Senkschraube DIN 964 rostfreier Stahl rostfrei A2 M5x25},{ARTNR=124733},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=500},{SFSNR=336},{D=5.000},{D3=4.019},{P=0.800},{L=25.000},{A=1.600},{B=20.900},{X=0.000},{FORM=0.000},{DK=9.200},{K=2.500},{N=1.200},{RT=10.000},{R=0.500},{T=2.300},{DF=4.480},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread lenght
[mm]
X
Length of the thread run-out
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
RT
radius of the raised portion of a head
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature
[mm]
SFS FN 336 124681 Senksch...
124681
rostfreier Stahl
rostfrei A2
100
336
3.000
2.387
0.500
6.000
1.000
3.350
0.000
5.600
1.650
0.800
6.000
0.300
1.450
SFS FN 336 124682 Senksch...
124682
rostfreier Stahl
rostfrei A2
500
336
3.000
2.387
0.500
6.000
1.000
3.350
0.000
5.600
1.650
0.800
6.000
0.300
1.450
SFS FN 336 124683 Senksch...
124683
rostfreier Stahl
rostfrei A2
100
336
3.000
2.387
0.500
8.000
1.000
5.350
0.000
5.600
1.650
0.800
6.000
0.300
1.450
SFS FN 336 124684 Senksch...
124684
rostfreier Stahl
rostfrei A2
500
336
3.000
2.387
0.500
8.000
1.000
5.350
0.000
5.600
1.650
0.800
6.000
0.300
1.450
SFS FN 336 124686 Senksch...
124686
rostfreier Stahl
rostfrei A2
500
336
3.000
2.387
0.500
10.000
1.000
7.350
0.000
5.600
1.650
0.800
6.000
0.300
1.450
SFS FN 336 124685 Senksch...
124685
rostfreier Stahl
rostfrei A2
100
336
3.000
2.387
0.500
10.000
1.000
7.350
0.000
5.600
1.650
0.800
6.000
0.300
1.450
SFS FN 336 124688 Senksch...
124688
rostfreier Stahl
rostfrei A2
500
336
3.000
2.387
0.500
12.000
1.000
9.350
0.000
5.600
1.650
0.800
6.000
0.300
1.450
SFS FN 336 124687 Senksch...
124687
rostfreier Stahl
rostfrei A2
100
336
3.000
2.387
0.500
12.000
1.000
9.350
0.000
5.600
1.650
0.800
6.000
0.300
1.450
SFS FN 336 124690 Senksch...
124690
rostfreier Stahl
rostfrei A2
500
336
3.000
2.387
0.500
16.000
1.000
13.350
0.000
5.600
1.650
0.800
6.000
0.300
1.450
SFS FN 336 124689 Senksch...
124689
rostfreier Stahl
rostfrei A2
100
336
3.000
2.387
0.500
16.000
1.000
13.350
0.000
5.600
1.650
0.800
6.000
0.300
1.450
SFS FN 336 124692 Senksch...
124692
rostfreier Stahl
rostfrei A2
500
336
3.000
2.387
0.500
20.000
1.000
17.350
0.000
5.600
1.650
0.800
6.000
0.300
1.450
SFS FN 336 124691 Senksch...
124691
rostfreier Stahl
rostfrei A2
100
336
3.000
2.387
0.500
20.000
1.000
17.350
0.000
5.600
1.650
0.800
6.000
0.300
1.450
SFS FN 336 124693 Senksch...
124693
rostfreier Stahl
rostfrei A2
100
336
3.000
2.387
0.500
25.000
0.000
19.000
0.700
5.600
1.650
0.800
6.000
0.300
1.450
SFS FN 336 124696 Senksch...
124696
rostfreier Stahl
rostfrei A2
500
336
4.000
3.141
0.700
6.000
1.400
2.400
0.000
7.500
2.200
1.000
8.000
0.400
1.900
SFS FN 336 124695 Senksch...
124695
rostfreier Stahl
rostfrei A2
100
336
4.000
3.141
0.700
6.000
1.400
2.400
0.000
7.500
2.200
1.000
8.000
0.400
1.900
SFS FN 336 307610 Senksch...
307610
rostfreier Stahl
rostfrei A2
500
336
4.000
3.141
0.700
8.000
1.400
4.400
0.000
7.500
2.200
1.000
8.000
0.400
1.900
SFS FN 336 124697 Senksch...
124697
rostfreier Stahl
rostfrei A2
100
336
4.000
3.141
0.700
8.000
1.400
4.400
0.000
7.500
2.200
1.000
8.000
0.400
1.900
SFS FN 336 124701 Senksch...
124701
rostfreier Stahl
rostfrei A2
500
336
4.000
3.141
0.700
10.000
1.400
6.400
0.000
7.500
2.200
1.000
8.000
0.400
1.900
SFS FN 336 124699 Senksch...
124699
rostfreier Stahl
rostfrei A2
100
336
4.000
3.141
0.700
10.000
1.400
6.400
0.000
7.500
2.200
1.000
8.000
0.400
1.900
SFS FN 336 308517 Senksch...
308517
rostfreier Stahl
rostfrei A2
500
336
4.000
3.141
0.600
12.000
1.400
8.400
0.000
7.500
2.200
1.000
8.000
0.400
1.900
SFS FN 336 124702 Senksch...
124702
rostfreier Stahl
rostfrei A2
100
336
4.000
3.141
0.600
12.000
1.400
8.400
0.000
7.500
2.200
1.000
8.000
0.400
1.900
SFS FN 336 307611 Senksch...
307611
rostfreier Stahl
rostfrei A2
500
336
4.000
3.141
0.700
16.000
1.400
12.400
0.000
7.500
2.200
1.000
8.000
0.400
1.900
SFS FN 336 124704 Senksch...
124704
rostfreier Stahl
rostfrei A2
100
336
4.000
3.141
0.700
16.000
1.400
12.400
0.000
7.500
2.200
1.000
8.000
0.400
1.900
SFS FN 336 307612 Senksch...
307612
rostfreier Stahl
rostfrei A2
500
336
4.000
3.141
0.700
20.000
1.400
16.400
0.000
7.500
2.200
1.000
8.000
0.400
1.900
SFS FN 336 124706 Senksch...
124706
rostfreier Stahl
rostfrei A2
100
336
4.000
3.141
0.700
20.000
1.400
16.400
0.000
7.500
2.200
1.000
8.000
0.400
1.900
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Sleeve Bearings - SOLIDLUBE 7/8 thru 1-1/2 LT700 Cylinderical Units - SOLID...
Baldor Reliance
09.11.2021
PVC/PVDF - Flowmeter Type M335
Frank
08.02.2022
DIN 912 (ISO 4762) - FN 107 - 8.8, verzinkt blau - Cylinder head screws cap...
SFS Group Schweiz AG
24.05.2024
DIN 439 B (ISO 4035) - FN 8298 - 4, schwarz - Hexagon thin nuts, form B
SFS Group Schweiz AG
25.09.2023
ISO 8750 (DIN 7343) - FN 8237 - schwarz - Clamping pins, rule model
SFS Group Schweiz AG
24.05.2024
DIN 6325 (ISO 8734) - FN 8231 - blank - Parallel pins, hardened, tolerance ...
SFS Group Schweiz AG
24.05.2024
DIN 94 (ISO 1234) - FN 585 - verzinkt blau - Split pins
SFS Group Schweiz AG
24.05.2024
PVDF/PVDF, with magnet - Flowmeter Type M123
Frank
08.02.2022
PP/EPDM - Angle seat check valve type 35
Frank
08.02.2022
DIN 934 (ISO 4032) - FN 153 - Messing, blank - Hexagon nuts
SFS Group Schweiz AG
24.05.2024
DIN 580 (ISO 3266) - FN 238 - blank - Ring bolts
SFS Group Schweiz AG
24.05.2024
DIN 934 (ISO 4032) - FN 272 - 5-2, verzinkt gelb - Hexagon nuts
SFS Group Schweiz AG
25.09.2023
DIN 985 (ISO 10511) - FN 175 - 6/8, verzinkt blau - Prevailing torque type ...
SFS Group Schweiz AG
25.09.2023
DIN 6796 - FN 2108 - blank - Conical spring washers for bolted connections
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表