您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 316 - FN 226 - verzinkt blau - Wing screws
SFS Group Schweiz AG
4 Grobschrauben Stahl
spezial_stiftschrauben
DIN 316
Steel
Powered by
CAD模型選擇
{sfs_unimarket/grobschrauben_stahl/spezial_stiftschrauben/din_316/st/din_316_tg_a2k_fn226.prj},{NB=SFS FN 226 145205 Fluegelschraube DIN 316 Temperguss verzinkt blau M8x10},{ARTNR=145205},{WERKSTOFF=Temperguss },{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=226},{D=8.000},{D3=6.466},{P=1.250},{L=10.000},{A=4.000},{DW=16.000},{DK=12.500},{E=39.000},{G1=2.800},{G2=4.400},{H=20.000},{K=10.000},{R1=6.000},{R2=0.400},{R3=1.000},{R4=3.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DW
Diameter of the bearing face
[mm]
DK
Head diameter top
[mm]
E
Wingspan
[mm]
G1
Thickness blade up
[mm]
G2
Thickness wing bottom
[mm]
H
Wing-hight
[mm]
K
Head height
[mm]
R1
Radius 1
[mm]
R2
Radius 2
[mm]
R3
Radius 3
[mm]
R4
Radius 4
[mm]
SFS FN 226 113860 Fluegel...
113860
Temperguss
verzinkt blau
100
226
4.000
3.141
0.600
10.000
2.100
7.900
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.200
0.500
2.000
SFS FN 226 302255 Fluegel...
302255
Temperguss
verzinkt blau
100
226
4.000
3.141
0.600
12.000
2.100
9.900
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.200
0.500
2.000
SFS FN 226 113861 Fluegel...
113861
Temperguss
verzinkt blau
100
226
4.000
3.141
0.600
16.000
2.100
13.900
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.200
0.500
2.000
SFS FN 226 113862 Fluegel...
113862
Temperguss
verzinkt blau
100
226
4.000
3.141
0.600
20.000
2.100
17.900
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.200
0.500
2.000
SFS FN 226 145187 Fluegel...
145187
Temperguss
verzinkt blau
100
226
4.000
3.141
0.600
25.000
2.100
22.900
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.200
0.500
2.000
SFS FN 226 113863 Fluegel...
113863
Temperguss
verzinkt blau
100
226
4.000
3.141
0.600
30.000
2.100
27.900
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.200
0.500
2.000
SFS FN 226 113865 Fluegel...
113865
Temperguss
verzinkt blau
100
226
5.000
4.019
0.800
8.000
2.400
5.600
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
0.250
0.500
2.500
SFS FN 226 113866 Fluegel...
113866
Temperguss
verzinkt blau
100
226
5.000
4.019
0.800
10.000
2.400
7.600
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
0.250
0.500
2.500
SFS FN 226 113869 Fluegel...
113869
Temperguss
verzinkt blau
100
226
5.000
4.019
0.800
12.000
2.400
9.600
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
0.250
0.500
2.500
SFS FN 226 113871 Fluegel...
113871
Temperguss
verzinkt blau
100
226
5.000
4.019
0.800
16.000
2.400
13.600
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
0.250
0.500
2.500
SFS FN 226 113873 Fluegel...
113873
Temperguss
verzinkt blau
100
226
5.000
4.019
0.800
20.000
2.400
17.600
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
0.250
0.500
2.500
SFS FN 226 113875 Fluegel...
113875
Temperguss
verzinkt blau
100
226
5.000
4.019
0.800
25.000
2.400
22.600
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
0.250
0.500
2.500
SFS FN 226 113877 Fluegel...
113877
Temperguss
verzinkt blau
100
226
5.000
4.019
0.800
30.000
2.400
27.600
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
0.250
0.500
2.500
SFS FN 226 113878 Fluegel...
113878
Temperguss
verzinkt blau
100
226
5.000
4.019
0.800
40.000
2.400
37.600
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
0.250
0.500
2.500
SFS FN 226 113879 Fluegel...
113879
Temperguss
verzinkt blau
100
226
6.000
4.773
1.000
8.000
3.000
5.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
0.300
1.000
3.000
SFS FN 226 113880 Fluegel...
113880
Temperguss
verzinkt blau
100
226
6.000
4.773
1.000
10.000
3.000
7.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
0.300
1.000
3.000
SFS FN 226 113882 Fluegel...
113882
Temperguss
verzinkt blau
100
226
6.000
4.773
1.000
12.000
3.000
9.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
0.300
1.000
3.000
SFS FN 226 113884 Fluegel...
113884
Temperguss
verzinkt blau
100
226
6.000
4.773
1.000
16.000
3.000
13.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
0.300
1.000
3.000
SFS FN 226 113886 Fluegel...
113886
Temperguss
verzinkt blau
100
226
6.000
4.773
1.000
20.000
3.000
17.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
0.300
1.000
3.000
SFS FN 226 113888 Fluegel...
113888
Temperguss
verzinkt blau
100
226
6.000
4.773
1.000
25.000
3.000
22.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
0.300
1.000
3.000
SFS FN 226 113890 Fluegel...
113890
Temperguss
verzinkt blau
100
226
6.000
4.773
1.000
30.000
3.000
27.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
0.300
1.000
3.000
SFS FN 226 113892 Fluegel...
113892
Temperguss
verzinkt blau
100
226
6.000
4.773
1.000
35.000
3.000
32.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
0.300
1.000
3.000
SFS FN 226 113893 Fluegel...
113893
Temperguss
verzinkt blau
100
226
6.000
4.773
1.000
40.000
3.000
37.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
0.300
1.000
3.000
SFS FN 226 145205 Fluegel...
145205
Temperguss
verzinkt blau
100
226
8.000
6.466
1.250
10.000
4.000
6.000
16.000
12.500
39.000
2.800
4.400
20.000
10.000
6.000
0.400
1.000
3.000
SFS FN 226 113898 Fluegel...
113898
Temperguss
verzinkt blau
100
226
8.000
6.466
1.250
12.000
4.000
8.000
16.000
12.500
39.000
2.800
4.400
20.000
10.000
6.000
0.400
1.000
3.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 316 - Wing screws
Fabory
13.02.2023
DIN 934 (ISO 4032) - FN 150 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
25.09.2023
DIN 316 - FN 440 - rostfrei A2 - Wing screws
SFS Group Schweiz AG
24.05.2024
07144 - Swivel feet
norelem
30.05.2024
DIN 913 (ISO 4026) - FN 135 - 45 H, verzinkt blau - Hexagon socket set scre...
SFS Group Schweiz AG
24.05.2024
DIN 464 - FN 8267 - verzinkt blau - Knurled thumb screws, high type
SFS Group Schweiz AG
24.05.2024
DIN 6340 - FN 2106 - blank - Washers for clamping devices
SFS Group Schweiz AG
24.05.2024
DIN 912 (ISO 4762) - FN 121 - 8.8, verzinkt blau - Cylinder head screws cap...
SFS Group Schweiz AG
24.05.2024
DIN 315 - FN 265 - verzinkt blau, Temperguss - Wing nuts, rounded wings
SFS Group Schweiz AG
25.09.2023
DIN 467 - FN 164 - verzinkt blau - Knurled thumb nuts, low form
SFS Group Schweiz AG
25.09.2023
FN 3562 - GESIPA Blindnietmuttern Kleinkopf Stahl gerändelt
SFS Group Schweiz AG
24.05.2024
DIN 934 (ISO 4032) - FN 151 - 8, blank - Hexagon nuts
SFS Group Schweiz AG
25.09.2023
BN 276 - Wing screws (DIN 316), malleable cast iron / steel, zinc plated bl...
Bossard Catalog
31.10.2023
DIN 316 - Steel Malleable cast iron zinc-plated
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表