您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 7991 (ISO 10642) - FN 2112 - 10.9, verzinkt blau - Hexagon socket countersunk head screws
SFS Group Schweiz AG
1 Innenantrieb Stahl
diverse_formen_innensechskant
DIN 7991
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/diverse_formen_innensechskant/din_7991/st/din_7991_s10_9_a2k_fn2112.prj},{NB=SFS FN 2112 400138 Senkschraube DIN 7991 Stahl 10.9 verzinkt blau M6x70},{ARTNR=400138},{WERKSTOFF=Stahl},{GUETE=10.9},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=200},{SFSNR=2112},{D=6.000},{D3=4.773},{P=1.000},{L=70.000},{LS=47.000},{LG=52.000},{AL=90.000},{DK=12.000},{DS=6.000},{K=3.300},{R=0.300},{S=4.000},{T=2.500},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
AL
Countersink angle
[mm]
DK
Head diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
SFS FN 2112 399649 Senksc...
399649
Stahl
10.9
verzinkt blau
500
2112
3.000
2.387
0.500
6.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 399650 Senksc...
399650
Stahl
10.9
verzinkt blau
100
2112
3.000
2.387
0.500
6.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 399651 Senksc...
399651
Stahl
10.9
verzinkt blau
500
2112
3.000
2.387
0.500
8.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 399652 Senksc...
399652
Stahl
10.9
verzinkt blau
100
2112
3.000
2.387
0.500
8.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 399640 Senksc...
399640
Stahl
10.9
verzinkt blau
100
2112
3.000
2.387
0.500
10.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 399641 Senksc...
399641
Stahl
10.9
verzinkt blau
500
2112
3.000
2.387
0.500
10.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 399642 Senksc...
399642
Stahl
10.9
verzinkt blau
500
2112
3.000
2.387
0.500
12.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 399643 Senksc...
399643
Stahl
10.9
verzinkt blau
100
2112
3.000
2.387
0.500
12.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 399644 Senksc...
399644
Stahl
10.9
verzinkt blau
500
2112
3.000
2.387
0.500
14.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 399645 Senksc...
399645
Stahl
10.9
verzinkt blau
500
2112
3.000
2.387
0.500
16.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 399646 Senksc...
399646
Stahl
10.9
verzinkt blau
100
2112
3.000
2.387
0.500
16.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 400134 Senksc...
400134
Stahl
10.9
verzinkt blau
500
2112
3.000
2.387
0.500
18.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 399647 Senksc...
399647
Stahl
10.9
verzinkt blau
500
2112
3.000
2.387
0.500
20.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 399648 Senksc...
399648
Stahl
10.9
verzinkt blau
100
2112
3.000
2.387
0.500
20.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 400135 Senksc...
400135
Stahl
10.9
verzinkt blau
500
2112
3.000
2.387
0.500
25.000
13.000
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 400136 Senksc...
400136
Stahl
10.9
verzinkt blau
500
2112
3.000
2.387
0.500
30.000
18.000
90.000
6.000
3.000
1.700
0.100
2.000
1.200
SFS FN 2112 399671 Senksc...
399671
Stahl
10.9
verzinkt blau
500
2112
4.000
3.141
0.700
6.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 2112 399672 Senksc...
399672
Stahl
10.9
verzinkt blau
100
2112
4.000
3.141
0.700
6.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 2112 399673 Senksc...
399673
Stahl
10.9
verzinkt blau
500
2112
4.000
3.141
0.700
8.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 2112 399674 Senksc...
399674
Stahl
10.9
verzinkt blau
100
2112
4.000
3.141
0.700
8.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 2112 399653 Senksc...
399653
Stahl
10.9
verzinkt blau
100
2112
4.000
3.141
0.700
10.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 2112 399654 Senksc...
399654
Stahl
10.9
verzinkt blau
500
2112
4.000
3.141
0.700
10.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 2112 399655 Senksc...
399655
Stahl
10.9
verzinkt blau
500
2112
4.000
3.141
0.700
12.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 2112 399656 Senksc...
399656
Stahl
10.9
verzinkt blau
100
2112
4.000
3.141
0.700
12.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 2112 399657 Senksc...
399657
Stahl
10.9
verzinkt blau
500
2112
4.000
3.141
0.700
14.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7991 - Hexagon socket countersunk head screws
Chinese Manufacturers
27.05.2014
DIN 7991 (ISO 10642) - FN 2111 - 10.9, schwarz - Hexagon socket countersunk...
SFS Group Schweiz AG
24.05.2024
DIN 7991 (ISO 10642) - FN 2115 - 10.9, Zinklamellen beschichtet - Hexagon s...
SFS Group Schweiz AG
24.05.2024
DIN 7991 (ISO 10642) - FN 2113 - rostfrei A2 - Hexagon socket countersunk h...
SFS Group Schweiz AG
24.05.2024
DIN 912 (ISO 4762) - FN 120 - 8.8, verzinkt blau - Zylinderschrauben mit In...
SFS Group Schweiz AG
24.05.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 6325 (ISO 8734) - FN 595 - blank - Zylinderstift, gehaertet, Toleranzfe...
SFS Group Schweiz AG
24.05.2024
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN 1587 - FN 173 - rostfrei A2 - Hexagon cap nuts, high form
SFS Group Schweiz AG
24.05.2024
DIN 7991 - Stainless steel A2
Böllhoff
26.10.2021
DIN 934-SKM-STVZ-A2-A4 - Hexagon Nuts DIN 934, right hand
MÄDLER
10.04.2024
DIN 912 (ISO 4762) - FN 114 - 8.8, schwarz - Zylinderschrauben mit Innensec...
SFS Group Schweiz AG
24.05.2024
DIN 7984 - FN 191 - 8.8 - verzinkt blau - Hexagon socket head cap screws wi...
SFS Group Schweiz AG
24.05.2024
DIN 934 - Hexagon nuts
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表