您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 6796 - FN 2108 - blank - Conical spring washers for bolted connections
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Distanz-, Spannscheiben und Tellerfedern
DIN 6796
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/distanz_spannscheiben/din_6796/fs/din_6796_bl_fn2108.prj},{NB=SFS FN 2108 130235 Spannscheibe DIN 6796 Federstahl blank 8},{ARTNR=130235},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=1000},{SFSNR=2108},{D=8.000},{DA=8.400},{DW=18.000},{S=2.000},{H=2.240},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
S
Height
[mm]
H
Height
[mm]
SFS FN 2108 344316 Spanns...
344316
Federstahl
blank
1000
2108
3.000
3.200
7.000
0.600
0.720
SFS FN 2108 178638 Spanns...
178638
Federstahl
blank
1000
2108
4.000
4.300
9.000
1.000
1.120
SFS FN 2108 178745 Spanns...
178745
Federstahl
blank
1000
2108
5.000
5.300
11.000
1.200
1.350
SFS FN 2108 130228 Spanns...
130228
Federstahl
blank
1000
2108
6.000
6.400
14.000
1.500
1.700
SFS FN 2108 130235 Spanns...
130235
Federstahl
blank
1000
2108
8.000
8.400
18.000
2.000
2.240
SFS FN 2108 344317 Spanns...
344317
Federstahl
blank
1000
2108
10.000
10.500
23.000
2.500
2.800
SFS FN 2108 130244 Spanns...
130244
Federstahl
blank
500
2108
12.000
13.000
29.000
3.000
3.430
SFS FN 2108 344318 Spanns...
344318
Federstahl
blank
500
2108
14.000
15.000
35.000
3.500
4.040
SFS FN 2108 344319 Spanns...
344319
Federstahl
blank
250
2108
16.000
17.000
39.000
4.000
4.580
SFS FN 2108 344321 Spanns...
344321
Federstahl
blank
250
2108
20.000
21.000
45.000
5.000
5.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Grip Tight Two-Bolt Flange - Stainless Housing, Corrosion Resistant Insert ...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Insert Inch Bore - GT Normal Duty Corrosion Resistan...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Flange Cartridge Metric Bore - GT Normal Duty Pilote...
Baldor Reliance
09.11.2021
Sleeve Bearings - SOLIDLUBE 20mm thru 50mm LT1000 2 - Bolt Flange Bearing -...
Baldor Reliance
09.11.2021
Sleeve Bearings -SOLIDLUBE 1-1/8 thru 2 LT1000 Hanger Bearing - SOLIDLUBE
Baldor Reliance
09.11.2021
PVDF/PTFE/PFA - Rückschlagklappe Typ 33
Frank
08.02.2022
PVDF/PVDF, with magnet - Flowmeter Type M123
Frank
08.02.2022
PP/EPDM - Kugelrückschlagventil, Typ 31
Frank
08.02.2022
PVC/PVDF - Flowmeter Type M335
Frank
08.02.2022
PVDF/FKM - Angle seat check valve type 35
Frank
08.02.2022
PP/EPDM - Angle seat check valve type 35
Frank
08.02.2022
PVC/PVDF, with magnet - Flowmeter Type M350
Frank
08.02.2022
PVC-C/FKM - Ball Check Valve Type 32
Frank
08.02.2022
PA/PVDF - Flowmeter Type M335
Frank
08.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表