您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 555 (ISO 4034) - FN 160 - Polyamid 6.6, weiss - Hexagon nuts
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_k
DIN 555
Plastic material
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_k/din_555/kunststoff/din_555_pa_fn160.prj},{NB=SFS FN 160 150707 Sechskantmutter DIN 555 Polyamid 6.6 weiss M6},{ARTNR=150707},{WERKSTOFF=Polyamid 6.6 },{GUETE=},{OBERFLAECHE=weiss},{VERPACKUNG=1000},{SFSNR=160},{NENN=M6},{D=6.000},{D1=4.917},{P=1.000},{D2=9.000},{M=5.000},{S=10.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 160 150700 Sechska...
150700
Polyamid 6.6
weiss
100
160
M3
3.000
2.459
0.500
5.000
2.400
5.500
SFS FN 160 150701 Sechska...
150701
Polyamid 6.6
weiss
1000
160
M3
3.000
2.459
0.500
5.000
2.400
5.500
SFS FN 160 150702 Sechska...
150702
Polyamid 6.6
weiss
100
160
M4
4.000
3.242
0.600
6.500
3.200
7.000
SFS FN 160 150703 Sechska...
150703
Polyamid 6.6
weiss
1000
160
M4
4.000
3.242
0.600
6.500
3.200
7.000
SFS FN 160 150704 Sechska...
150704
Polyamid 6.6
weiss
100
160
M5
5.000
4.134
0.800
7.200
4.000
8.000
SFS FN 160 150705 Sechska...
150705
Polyamid 6.6
weiss
1000
160
M5
5.000
4.134
0.800
7.200
4.000
8.000
SFS FN 160 150706 Sechska...
150706
Polyamid 6.6
weiss
100
160
M6
6.000
4.917
1.000
9.000
5.000
10.000
SFS FN 160 150707 Sechska...
150707
Polyamid 6.6
weiss
1000
160
M6
6.000
4.917
1.000
9.000
5.000
10.000
SFS FN 160 150708 Sechska...
150708
Polyamid 6.6
weiss
100
160
M8
8.000
6.647
1.250
11.700
6.500
13.000
SFS FN 160 150709 Sechska...
150709
Polyamid 6.6
weiss
500
160
M8
8.000
6.647
1.250
11.700
6.500
13.000
SFS FN 160 150710 Sechska...
150710
Polyamid 6.6
weiss
100
160
M10
10.000
8.376
1.500
15.300
8.000
17.000
SFS FN 160 150711 Sechska...
150711
Polyamid 6.6
weiss
500
160
M10
10.000
8.376
1.500
15.300
8.000
17.000
SFS FN 160 150712 Sechska...
150712
Polyamid 6.6
weiss
100
160
M12
12.000
10.106
1.750
17.100
10.000
19.000
SFS FN 160 150713 Sechska...
150713
Polyamid 6.6
weiss
200
160
M12
12.000
10.106
1.750
17.100
10.000
19.000
SFS FN 160 150715 Sechska...
150715
Polyamid 6.6
weiss
100
160
M16
16.000
13.835
2.000
21.600
13.000
24.000
SFS FN 160 150716 Sechska...
150716
Polyamid 6.6
weiss
50
160
M20
20.000
17.294
2.500
27.000
16.000
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表