您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 914 (ISO 4027) - FN 134 - 45 H, schwarz - Hexagon socket set screws with cone point
SFS Group Schweiz AG
1 Innenantrieb Stahl
gewindestifte_innensechskant
DIN 914
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/gewindestifte_innensechskant/din_914/st/din_914_sw_fn134.prj},{NB=SFS FN 134 119314 Gewindestift DIN 914 Stahl 45 H schwarz M6x20},{ARTNR=119314},{WERKSTOFF=Stahl},{GUETE=45 H},{OBERFLAECHE=schwarz},{VERPACKUNG=1000},{SFSNR=134},{D=6.000},{D3=4.773},{P=1.000},{L=20.000},{DT=1.500},{S=3.000},{T=2.000},{SW=90.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
DT
Diameter of the truncated cone point
[mm]
S
Width accross flats
[mm]
T
Depth of the driving feature
[mm]
SW
Angle of the cone
[mm]
SFS FN 134 119165 Gewinde...
119165
Stahl
45 H
schwarz
1000
134
3.000
2.387
0.500
3.000
0.000
1.500
1.200
90.000
SFS FN 134 279355 Gewinde...
279355
Stahl
45 H
schwarz
100
134
3.000
2.387
0.500
3.000
0.000
1.500
1.200
90.000
SFS FN 134 119169 Gewinde...
119169
Stahl
45 H
schwarz
1000
134
3.000
2.387
0.500
4.000
0.000
1.500
1.200
90.000
SFS FN 134 279357 Gewinde...
279357
Stahl
45 H
schwarz
100
134
3.000
2.387
0.500
4.000
0.000
1.500
1.200
90.000
SFS FN 134 307057 Gewinde...
307057
Stahl
45 H
schwarz
1000
134
3.000
2.387
0.500
5.000
0.000
1.500
1.200
90.000
SFS FN 134 119173 Gewinde...
119173
Stahl
45 H
schwarz
100
134
3.000
2.387
0.500
5.000
0.000
1.500
1.200
90.000
SFS FN 134 119176 Gewinde...
119176
Stahl
45 H
schwarz
1000
134
3.000
2.387
0.500
6.000
0.000
1.500
1.200
90.000
SFS FN 134 119177 Gewinde...
119177
Stahl
45 H
schwarz
100
134
3.000
2.387
0.500
6.000
0.000
1.500
1.200
90.000
SFS FN 134 119181 Gewinde...
119181
Stahl
45 H
schwarz
1000
134
3.000
2.387
0.500
8.000
0.000
1.500
1.200
90.000
SFS FN 134 295953 Gewinde...
295953
Stahl
45 H
schwarz
100
134
3.000
2.387
0.500
8.000
0.000
1.500
1.200
90.000
SFS FN 134 119185 Gewinde...
119185
Stahl
45 H
schwarz
100
134
3.000
2.387
0.500
10.000
0.000
1.500
1.200
90.000
SFS FN 134 119184 Gewinde...
119184
Stahl
45 H
schwarz
1000
134
3.000
2.387
0.500
10.000
0.000
1.500
1.200
90.000
SFS FN 134 119189 Gewinde...
119189
Stahl
45 H
schwarz
1000
134
3.000
2.387
0.500
12.000
0.000
1.500
1.200
90.000
SFS FN 134 295954 Gewinde...
295954
Stahl
45 H
schwarz
100
134
3.000
2.387
0.500
12.000
0.000
1.500
1.200
90.000
SFS FN 134 119192 Gewinde...
119192
Stahl
45 H
schwarz
1000
134
3.000
2.387
0.500
16.000
0.000
1.500
1.200
90.000
SFS FN 134 119193 Gewinde...
119193
Stahl
45 H
schwarz
100
134
3.000
2.387
0.500
16.000
0.000
1.500
1.200
90.000
SFS FN 134 119196 Gewinde...
119196
Stahl
45 H
schwarz
1000
134
3.000
2.387
0.500
20.000
0.000
1.500
1.200
90.000
SFS FN 134 119197 Gewinde...
119197
Stahl
45 H
schwarz
100
134
3.000
2.387
0.500
20.000
0.000
1.500
1.200
90.000
SFS FN 134 282102 Gewinde...
282102
Stahl
45 H
schwarz
1000
134
3.000
2.387
0.500
25.000
0.000
1.500
1.200
90.000
SFS FN 134 119201 Gewinde...
119201
Stahl
45 H
schwarz
100
134
4.000
3.141
0.700
4.000
0.000
2.000
1.500
90.000
SFS FN 134 119200 Gewinde...
119200
Stahl
45 H
schwarz
1000
134
4.000
3.141
0.700
4.000
0.000
2.000
1.500
90.000
SFS FN 134 295955 Gewinde...
295955
Stahl
45 H
schwarz
100
134
4.000
3.141
0.700
5.000
0.000
2.000
1.500
90.000
SFS FN 134 119205 Gewinde...
119205
Stahl
45 H
schwarz
1000
134
4.000
3.141
0.700
5.000
0.000
2.000
1.500
90.000
SFS FN 134 279358 Gewinde...
279358
Stahl
45 H
schwarz
100
134
4.000
3.141
0.700
6.000
0.000
2.000
1.500
90.000
SFS FN 134 119209 Gewinde...
119209
Stahl
45 H
schwarz
1000
134
4.000
3.141
0.700
6.000
0.000
2.000
1.500
90.000
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 913 (ISO 4026) - FN 133 - 45 H, schwarz - Hexagon socket set screws wit...
SFS Group Schweiz AG
24.05.2024
DIN 914 - Hexagon socket set screws with cone point
Fabory
21.04.2022
DIN 916 - Hexagon socket set screws with cup point
Fabory
21.04.2022
DIN 912 (ISO 4762) - FN 124 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
24.05.2024
DIN 84 - Steel 4.8 zinc-plated
Böllhoff
26.10.2021
DIN 914 (ISO 4027) - FN 131 - 45 H, verzinkt blau - Hexagon socket set scre...
SFS Group Schweiz AG
24.05.2024
DIN 914 (ISO 4027) - FN 139 - rostfrei A2 - Hexagon socket set screws with ...
SFS Group Schweiz AG
24.05.2024
BN 618 - Hex socket set screws with cone point (ISO 4027; DIN 914), stainle...
Bossard Catalog
05.04.2024
BN 33032 - Hex socket set screws with cone point (ISO 4027; DIN 914), A4, s...
Bossard Catalog
26.01.2023
ISO 4027 - Steel 45 H zinc-plated
Böllhoff
26.10.2021
DIN 439 B (ISO 4035) - FN 144 - 4, blank - Hexagon thin nuts, form B
SFS Group Schweiz AG
25.09.2023
ISO 4027-GE-STIFT-IS+SPITZE-STBR - Hexagon Socket Set Screws ISO 4027 (ex D...
MÄDLER
10.04.2024
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
DIN 7980 - FN 1547 - schwarz - Lock washers for cylinder head screw
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表