您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 7984 - FN 130 - rostfrei A2 - Hexagon socket head cap screws with low head
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_i
DIN 7984
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_i/din_7984/rs/din_7984_a2_fn130.prj},{NB=SFS FN 130 131754 Zylinderschraube DIN 7984 rostfreier Stahl rostfrei A2 M6x16},{ARTNR=131754},{WERKSTOFF=rostfreier Stahl},{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=130},{D=6.000},{D3=4.773},{P=1.000},{L=16.000},{S=4.000},{DK=10.000},{K=4.000},{LG=3.000},{R=0.250},{T=3.000},{V=0.600},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
S
Width across flats
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature
[mm]
V
Chamfer
[mm]
SFS FN 130 147797 Zylinde...
147797
rostfreier Stahl
rostfrei A2
1000
130
3.000
2.387
0.500
5.000
3.500
2.000
5.500
2.000
0.000
1.500
0.100
1.500
0.300
SFS FN 130 131746 Zylinde...
131746
rostfreier Stahl
rostfrei A2
1000
130
3.000
2.387
0.500
6.000
4.500
2.000
5.500
2.000
0.000
1.500
0.100
1.500
0.300
SFS FN 130 142903 Zylinde...
142903
rostfreier Stahl
rostfrei A2
1000
130
3.000
2.387
0.500
8.000
6.500
2.000
5.500
2.000
0.000
1.500
0.100
1.500
0.300
SFS FN 130 142396 Zylinde...
142396
rostfreier Stahl
rostfrei A2
1000
130
3.000
2.387
0.500
10.000
8.500
2.000
5.500
2.000
0.000
1.500
0.100
1.500
0.300
SFS FN 130 152133 Zylinde...
152133
rostfreier Stahl
rostfrei A2
1000
130
3.000
2.387
0.500
12.000
10.500
2.000
5.500
2.000
0.000
1.500
0.100
1.500
0.300
SFS FN 130 152134 Zylinde...
152134
rostfreier Stahl
rostfrei A2
1000
130
3.000
2.387
0.500
16.000
14.500
2.000
5.500
2.000
0.000
1.500
0.100
1.500
0.300
SFS FN 130 152136 Zylinde...
152136
rostfreier Stahl
rostfrei A2
1000
130
3.000
2.387
0.500
20.000
12.000
2.000
5.500
2.000
6.500
8.000
0.100
1.500
0.300
SFS FN 130 152137 Zylinde...
152137
rostfreier Stahl
rostfrei A2
1000
130
3.000
2.387
0.500
25.000
7.000
2.000
5.500
2.000
16.500
18.000
0.100
1.500
0.300
SFS FN 130 152467 Zylinde...
152467
rostfreier Stahl
rostfrei A2
1000
130
4.000
3.141
0.700
6.000
3.900
2.500
7.000
2.800
0.000
2.100
0.200
2.300
0.400
SFS FN 130 152468 Zylinde...
152468
rostfreier Stahl
rostfrei A2
1000
130
4.000
3.141
0.700
8.000
5.900
2.500
7.000
2.800
0.000
2.100
0.200
2.300
0.400
SFS FN 130 131750 Zylinde...
131750
rostfreier Stahl
rostfrei A2
1000
130
4.000
3.141
0.700
10.000
7.900
2.500
7.000
2.800
0.000
2.100
0.200
2.300
0.400
SFS FN 130 152138 Zylinde...
152138
rostfreier Stahl
rostfrei A2
1000
130
4.000
3.141
0.700
12.000
9.900
2.500
7.000
2.800
0.000
2.100
0.200
2.300
0.400
SFS FN 130 152139 Zylinde...
152139
rostfreier Stahl
rostfrei A2
1000
130
4.000
3.141
0.700
16.000
13.900
2.500
7.000
2.800
0.000
2.100
0.200
2.300
0.400
SFS FN 130 152140 Zylinde...
152140
rostfreier Stahl
rostfrei A2
500
130
4.000
3.141
0.700
20.000
17.900
2.500
7.000
2.800
0.000
2.100
0.200
2.300
0.400
SFS FN 130 152141 Zylinde...
152141
rostfreier Stahl
rostfrei A2
500
130
4.000
3.141
0.700
25.000
14.000
2.500
7.000
2.800
8.900
11.000
0.200
2.300
0.400
SFS FN 130 152142 Zylinde...
152142
rostfreier Stahl
rostfrei A2
500
130
4.000
3.141
0.700
30.000
14.000
2.500
7.000
2.800
13.900
16.000
0.200
2.300
0.400
SFS FN 130 152470 Zylinde...
152470
rostfreier Stahl
rostfrei A2
100
130
5.000
4.019
0.800
8.000
5.600
3.000
8.500
3.500
-0.000
2.400
0.200
2.700
0.500
SFS FN 130 331869 Zylinde...
331869
rostfreier Stahl
rostfrei A2
500
130
5.000
4.019
0.800
8.000
5.600
3.000
8.500
3.500
-0.000
2.400
0.200
2.700
0.500
SFS FN 130 152143 Zylinde...
152143
rostfreier Stahl
rostfrei A2
100
130
5.000
4.019
0.800
10.000
7.600
3.000
8.500
3.500
-0.000
2.400
0.200
2.700
0.500
SFS FN 130 152144 Zylinde...
152144
rostfreier Stahl
rostfrei A2
500
130
5.000
4.019
0.800
10.000
7.600
3.000
8.500
3.500
-0.000
2.400
0.200
2.700
0.500
SFS FN 130 152146 Zylinde...
152146
rostfreier Stahl
rostfrei A2
500
130
5.000
4.019
0.800
12.000
9.600
3.000
8.500
3.500
-0.000
2.400
0.200
2.700
0.500
SFS FN 130 152145 Zylinde...
152145
rostfreier Stahl
rostfrei A2
100
130
5.000
4.019
0.800
12.000
9.600
3.000
8.500
3.500
-0.000
2.400
0.200
2.700
0.500
SFS FN 130 142954 Zylinde...
142954
rostfreier Stahl
rostfrei A2
500
130
5.000
4.019
0.800
16.000
13.600
3.000
8.500
3.500
-0.000
2.400
0.200
2.700
0.500
SFS FN 130 142953 Zylinde...
142953
rostfreier Stahl
rostfrei A2
100
130
5.000
4.019
0.800
16.000
13.600
3.000
8.500
3.500
-0.000
2.400
0.200
2.700
0.500
SFS FN 130 331834 Zylinde...
331834
rostfreier Stahl
rostfrei A2
500
130
5.000
4.019
0.800
20.000
17.600
3.000
8.500
3.500
-0.000
2.400
0.200
2.700
0.500
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表