您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 933 (ISO 4017) - FN 100 - 8.8, verzinkt blau - Hexagon set screws with thread to head, product classes A and B
SFS Group Schweiz AG
2 Sechskant Stahl
sechskantschrauben_o_s
DIN 933
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sechskant_stahl/sechskantschrauben_o_s/din_933/st/din_933_s8_8a2k_fn_100.prj},{NB=SFS FN 100 301577 Sechskantschraube DIN 933 Stahl 8.8 verzinkt blau M10x120},{ARTNR=301577},{WERKSTOFF=Stahl},{GUETE=8.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=25},{SFSNR=100},{D=10.000},{D3=8.160},{P=1.500},{L=120.000},{PK=B},{C=0.600},{DA=11.200},{DW=15.400},{E=18.720},{K=6.400},{R=0.400},{S=17.000},{X=1.900},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - FN Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
DA
Transition diameter
[mm]
DW
Diameter
[mm]
E
Width across corners
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
X
Thread rudiment
[mm]
SFS FN 100 122238 Sechska...
122238
Stahl
8.8
verzinkt blau
100
100
3.000
2.387
0.500
6.000
4.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 308420 Sechska...
308420
Stahl
8.8
verzinkt blau
500
100
3.000
2.387
0.500
6.000
4.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 279609 Sechska...
279609
Stahl
8.8
verzinkt blau
100
100
3.000
2.387
0.500
8.000
6.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 122242 Sechska...
122242
Stahl
8.8
verzinkt blau
500
100
3.000
2.387
0.500
8.000
6.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 279611 Sechska...
279611
Stahl
8.8
verzinkt blau
100
100
3.000
2.387
0.500
10.000
8.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 122246 Sechska...
122246
Stahl
8.8
verzinkt blau
500
100
3.000
2.387
0.500
10.000
8.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 122248 Sechska...
122248
Stahl
8.8
verzinkt blau
100
100
3.000
2.387
0.500
12.000
10.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 122249 Sechska...
122249
Stahl
8.8
verzinkt blau
500
100
3.000
2.387
0.500
12.000
10.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 279612 Sechska...
279612
Stahl
8.8
verzinkt blau
500
100
3.000
2.387
0.500
14.000
12.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 122253 Sechska...
122253
Stahl
8.8
verzinkt blau
100
100
3.000
2.387
0.500
16.000
14.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 306377 Sechska...
306377
Stahl
8.8
verzinkt blau
500
100
3.000
2.387
0.500
16.000
14.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 122257 Sechska...
122257
Stahl
8.8
verzinkt blau
100
100
3.000
2.387
0.500
20.000
18.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 306378 Sechska...
306378
Stahl
8.8
verzinkt blau
500
100
3.000
2.387
0.500
20.000
18.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 122261 Sechska...
122261
Stahl
8.8
verzinkt blau
100
100
3.000
2.387
0.500
25.000
23.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 306379 Sechska...
306379
Stahl
8.8
verzinkt blau
500
100
3.000
2.387
0.500
25.000
23.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 279616 Sechska...
279616
Stahl
8.8
verzinkt blau
100
100
3.000
2.387
0.500
30.000
28.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 308918 Sechska...
308918
Stahl
8.8
verzinkt blau
500
100
3.000
2.387
0.500
30.000
28.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 100 122267 Sechska...
122267
Stahl
8.8
verzinkt blau
100
100
4.000
3.141
0.700
6.000
3.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 100 306380 Sechska...
306380
Stahl
8.8
verzinkt blau
500
100
4.000
3.141
0.700
6.000
3.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 100 122272 Sechska...
122272
Stahl
8.8
verzinkt blau
100
100
4.000
3.141
0.700
8.000
5.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 100 306381 Sechska...
306381
Stahl
8.8
verzinkt blau
500
100
4.000
3.141
0.700
8.000
5.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 100 279620 Sechska...
279620
Stahl
8.8
verzinkt blau
100
100
4.000
3.141
0.700
10.000
7.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 100 122279 Sechska...
122279
Stahl
8.8
verzinkt blau
500
100
4.000
3.141
0.700
10.000
7.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 100 122287 Sechska...
122287
Stahl
8.8
verzinkt blau
100
100
4.000
3.141
0.700
12.000
9.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 100 306382 Sechska...
306382
Stahl
8.8
verzinkt blau
500
100
4.000
3.141
0.700
12.000
9.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SC - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
SBR - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
DIN 934 (ISO 4032) - FN 150 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 125 A (ISO 7089) - FN 434 - verzinkt blau - Washers, product grade A, u...
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 151 - 8, blank - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 256 - 8, verzinkt blau - Sechskantmuttern, Linksgew...
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 102 - 8.8, blank - Hexagon set screws with thread t...
SFS Group Schweiz AG
17.06.2024
DIN 125 A (ISO 7089) - FN 503 - verzinkt blau - Washers, product grade A, u...
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 110 - rostfrei A2 - Hexagon set screws with thread ...
SFS Group Schweiz AG
17.06.2024
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
ISO 4032 (DIN 934) - FN 8269 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 934 - Hexagon nuts
Fabory
13.02.2023
GN 6336.4 - Star Knobs, Type SK, Plastic, Threaded Stud Steel
Ganter
19.06.2024
DIN 934 - FN 261 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表