您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SFN-1 - Lock & Flange Nut - Metal with Flange
Essentra Components
Fasteners
Nuts
Lock & Flange Nuts
Lock & Flange Nuts - Metal with Flange
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k05000000/l3_k05070000/p090280/sfn-1.prj},{NB=SFN-4},{PN=SFN-4},{AMERSID=1104300},{APACID=-},{EMEAID=-},{A=1/2-13},{B=0.87500000},{C=1.12500000},{D=0.71875000},{E=0.21875000},{MINORDIAMETER=0.43400},{P=0.07692},{ND=0.50000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Width Across Flats
[Inch]
C
C Flange Diameter
[Inch]
D
D Height
[Inch]
E
E Flange Height
[Inch]
SFN-1
SFN-1
1104297
-
-
1/4-20
1/2
5/8
3/8
1/8
SFN-2
SFN-2
1104298
-
-
5/16-18
9/16
3/4
7/16
9/64
SFN-3
SFN-3
1104299
-
-
3/8-16
11/16
7/8
17/32
5/32
SFN-4
SFN-4
1104300
-
-
1/2-13
7/8
1 1/8
23/32
7/32
SFN-5
SFN-5
1104301
-
-
5/8-11
1 1/16
1 3/8
29/32
1/4
SFN-6
SFN-6
1104302
-
-
3/4-10
1 1/4
1 5/8
1 1/64
9/32
SFN-7
SFN-7
1104303
-
-
7/8-9
1 7/16
1 3/4
1 1/8
7/16
SFN-8
SFN-8
1104304
-
-
1-8
1 5/8
2
1 15/64
15/32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FNC-1 - Lock & Flange Nut - Metal with Flange
Essentra Components
23.07.2014
AMS-169 - Fully Threaded Studs & Rods
Essentra Components
28.07.2014
FNC-1 - Lock & Flange Nut - Metal with Flange
Reid Supply
24.01.2022
ROC-2705-029 - Lock & Flange Nuts - Metal with Flange
Essentra Components
23.07.2014
SCL-801 - Machine Strap Clamp Lifters
Essentra Components
17.07.2014
DIN 6926 - Prevailing torque type hexagon flange nuts, non-metallic insert
Fabory
13.02.2023
FNS-1 - Lock & Flange Nut - Metal with Flange
Essentra Components
23.07.2014
HFN - Flange Nuts
Harcourt
02.04.2024
FNS-1 - Lock & Flange Nut - Metal with Flange
Reid Supply
24.01.2022
SFN-1 - Lock & Flange Nut - Metal with Flange
Reid Supply
24.01.2022
JSW-1 Fasteners & Hardware Fasteners Nuts Lock Nuts - Nut Lock Flange Spinn...
Essentra Components
23.07.2014
ASME ≈B18.2.1 HCS - Hex Cap Screws
Fabory
21.04.2022
NC-10 - Lock & Flange Nuts - Plastic
Essentra Components
23.07.2014
07217 - Hexagon nuts with flange EN 1661
norelem
30.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表