SFHL-LH-SC-HD-H - Hex Head Captive Screw with Flange / Low Profile / SUS316L / Hygienic Design
NBK (Nabeya Bi-tech Kaisha)
Special screws
Screws with Special Surface Treatment
Powered by
CAD모델 선택
{nbk/e_nedzi_com/screws_with_sp_surf_tretment/sfhl_lh_sc_hd_h.prj},{NB=SFHL-M6-30-LH-SC-HD-H},{CN=SFHL-M6-30-LH-SC-HD-H},{M=M6},{P=1.00},{L=30},{LM=8},{D1=13},{D2=13.8},{L1=7.5},{B=10},{DC=4.8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
L
Length L
[mm]
LM
Length Lm
[mm]
D1
Diameter D1
[mm]
D2
Diameter D2
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
DC
Diameter dc
[mm]
SFHL-M5-20-LH-SC-HD-H
SFHL-M5-20-LH-SC-HD-H
M5
0.80
20
6
11
11.8
7.0
8
4.0
SFHL-M5-25-LH-SC-HD-H
SFHL-M5-25-LH-SC-HD-H
M5
0.80
25
6
11
11.8
7.0
8
4.0
SFHL-M6-25-LH-SC-HD-H
SFHL-M6-25-LH-SC-HD-H
M6
1.00
25
8
13
13.8
7.5
10
4.8
SFHL-M6-30-LH-SC-HD-H
SFHL-M6-30-LH-SC-HD-H
M6
1.00
30
8
13
13.8
7.5
10
4.8
SFHL-M8-30-LH-SC-HD-H
SFHL-M8-30-LH-SC-HD-H
M8
1.25
30
10
16
16.8
8.5
13
6.5
SFHL-M8-40-LH-SC-HD-H
SFHL-M8-40-LH-SC-HD-H
M8
1.25
40
10
16
16.8
8.5
13
6.5
SFHL-M10-40-LH-SC-HD-H
SFHL-M10-40-LH-SC-HD-H
M10
1.50
40
12
19
19.8
9.5
16
8.2
SFHL-M10-50-LH-SC-HD-H
SFHL-M10-50-LH-SC-HD-H
M10
1.50
50
12
19
19.8
9.5
16
8.2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SFHL-LH-SC-HD-E - Hex Head Captive Screw with Flange / Low Profile / SUS316...
NBK (Nabeya Bi-tech Kaisha)
13.12.2023
SCNL-HD - Hexagon Cap Nut with Flange
NBK (Nabeya Bi-tech Kaisha)
13.12.2023
SFHL-LH-SC-HP-HD-H - Hex Head Captive Screw with Flange / Low Profile / SUS...
NBK (Nabeya Bi-tech Kaisha)
13.12.2023
SFHL-LH-SC-HP-HD-E - Hex Head Captive Screw with Flange / Low Profile / SUS...
NBK (Nabeya Bi-tech Kaisha)
13.12.2023
SFHL-HD - Hexagon Head Screw with Flange
NBK (Nabeya Bi-tech Kaisha)
13.12.2023
SFHL-LH-HD - Hex Head Bolt with Flange / Low Profile / SUS316L / Hygienic D...
NBK (Nabeya Bi-tech Kaisha)
13.12.2023
SPN-L-M - Hexagon Socket Flange Head Screw Plug with Oil Seal (Metric Threa...
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SSH-EL - Socket Head Cap Screw (Special Low Head, Steel Type, Electrolysis ...
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SPN-L-G - Hexagon Socket Flange Head Screw Plug with Oil Seal (Parallel Pip...
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SPN-H-M - Hexagon Socket Flange Head Screw Plug with Oil Seal (Metric Threa...
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SPN-H-G - Hexagon Socket Flange Head Screw Plug with Oil Seal (Parallel Pip...
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
KTEFS-A4-HD-H - T - Knob - Hygienic Design
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
KTEFS-A4-HD-E - T - Knob - Hygienic Design
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
KTEFS-A4-HP-HD-H - T - Knob - Hygienic Design
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성