您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
QA認證資訊
目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
SF Pneumatic - Pneumatic Wheels
Colson Group
Albion
Wheels
Powered by
CAD模型選擇
{colsongroup/albion/wheels/sf_asmtab.prj},{NB=SF1272712},{PN=SF1272712},{PNA=SF1272712},{PN1=SF12},{DIA=13.0},{D=13.000},{TS=4.10/6},{TS1=7},{CAP=445},{PR=4},{HUB=4-1/2},{H=4.500},{AP=80},{BEARING=3/4},{BEARING1=12},{ROLLER1=27},{WEIGHT=6-1/4},{ROLLER=Ball Bearing},{BORE=-},{F=0.000},{PN2=1272712},{PPATH=sf_templ.prj},{X=0},{BT=Standard},{XX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
TS
Tire Size
[Inch]
CAP
Capacity
ⁿ/ₐ
PR
Ply Rating
ⁿ/ₐ
HUB
Hub Length
[Inch]
AP
Air Pressure
[POUNDS]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
ⁿ/ₐ
ROLLER
Bearing Type
ⁿ/ₐ
SF0822708
SF0822708
8
2
210
4
2-3/16
50
5/8
3
Ball Bearing
SF0840112
SF0840112
8.6
2.50/4
220
4
3
30
3/4
3
Straight Roller
SF0842708
SF0842708
8.6
2.50/4
220
4
3
30
1/2
3
Ball Bearing
SF0850112
SF0850112
9.0
2.80/4
295
4
3-1/2
50
3/4
4-1/4
Straight Roller
SF0852708
SF0852708
9.0
2.80/4
295
4
3-1/2
50
1/2
4-1/4
Ball Bearing
SF1060112
SF1060112
10.9
4.10/4
350
4
3-1/2
50
3/4
5-1/2
Straight Roller
SF1062708
SF1062708
10.9
4.10/4
350
4
3-1/2
50
1/2
5-1/2
Ball Bearing
SF1270116
SF1270116
13.0
4.10/6
445
4
4-1/2
80
1
6-1/4
Straight Roller
SF1272712
SF1272712
13.0
4.10/6
445
4
4-1/2
80
3/4
6-1/4
Ball Bearing
SF1270916
SF1270916
13.0
4.10/6
445
4
4-1/2
80
1
10-1/4
Tapered Roller
SF1480116
SF1480116
15.1
5.30/6
785
4
4-1/2
60
1
9
Straight Roller
SF1482712
SF1482712
15.1
5.30/6
785
4
4-1/2
60
3/4
9
Ball Bearing
SF1680916
SF1680916
16.2
4.80/8
1300
6
6
90
1
16
Tapered Roller
SF1680120
SF1680120
16.3
4.80/8
1000
4
4-1/2
70
1-1/4
12
Straight Roller
SF1890120
SF1890120
18.4
5.70/8
1170
4
4-1/2
60
1-1/4
15
Straight Roller
SF1890916
SF1890916
19.0
5.70/8
1590
6
6-1/2
75
1
25
Tapered Roller
SF2190920
SF2190920
21.0
6.90/9
2420
10
7
100
1-1/4
37-1/2
Tapered Roller
SF2390920
SF2390920
23.5
6.50/10
2775
10
6
100
1-1/4
38
Tapered Roller
SF2590920
SF2590920
25.7
7.50/10
3630
10
9
95
1-1/4
40
Tapered Roller
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表