您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 605 - Set screws with ball terminal
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 605
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_605/gn_605_asmtab.prj},{NB=Set screws with ball terminal GN 605-M16-20-A(0)},{CODE=GN.14061},{DESCRIPTION=GN 605-M16-20-A},{POS=0},{DIM01=M16},{DIM02=12.0},{DIM03=-},{DIM04=20},{DIM05=4},{DIM06=-},{DIM07=8.0},{DIM08=73000},{WEIGHT=22},{NDM=16.000},{KDM=13.546},{D2=12.000},{D3=0.000},{L2=4.000},{L3=0.000},{PPATH=gn_605_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
sw
[mm]
DIM08
Static load
[N]
WEIGHT
Weight
[g]
Set screws with ball term...
GN.14001
GN 605-M4-6-A
M4
2.5
-
6
0.8
-
2.0
3500
1
Set screws with ball term...
GN.14003
GN 605-M4-10-A
M4
2.5
-
10
0.8
-
2.0
3500
1
Set screws with ball term...
GN.14006
GN 605-M4-16-A
M4
2.5
-
16
0.8
-
2.0
3500
1
Set screws with ball term...
GN.14011
GN 605-M5-8-A
M5
3.0
-
8
0.9
-
2.5
5000
1
Set screws with ball term...
GN.14013
GN 605-M5-12-A
M5
3.0
-
12
0.9
-
2.5
5000
1
Set screws with ball term...
GN.14016
GN 605-M5-20-A
M5
3.0
-
20
0.9
-
2.5
5000
2
Set screws with ball term...
GN.14021
GN 605-M6-10-A
M6
4.0
-
10
1.4
-
3.0
9000
2
Set screws with ball term...
GN.14023
GN 605-M6-16-A
M6
4.0
-
16
1.4
-
3.0
9000
3
Set screws with ball term...
GN.14026
GN 605-M6-25-A
M6
4.0
-
25
1.4
-
3.0
9000
4
Set screws with ball term...
GN.14031
GN 605-M8-10-A
M8
5.5
-
10
1.7
-
4.0
15000
3
Set screws with ball term...
GN.14033
GN 605-M8-12-A
M8
5.5
-
12
1.7
-
4.0
15000
3
Set screws with ball term...
GN.14036
GN 605-M8-20-A
M8
5.5
-
20
1.7
-
4.0
15000
6
Set screws with ball term...
GN.14038
GN 605-M8-30-A
M8
5.5
-
30
1.7
-
4.0
15000
9
Set screws with ball term...
GN.14041
GN 605-M10-12-A
M10
7.0
-
12
2.3
-
5.0
24000
5
Set screws with ball term...
GN.14043
GN 605-M10-16-A
M10
7.0
-
16
2.3
-
5.0
24000
7
Set screws with ball term...
GN.14046
GN 605-M10-25-A
M10
7.0
-
25
2.3
-
5.0
24000
11
Set screws with ball term...
GN.14048
GN 605-M10-35-A
M10
7.0
-
35
2.3
-
5.0
24000
16
Set screws with ball term...
GN.14051
GN 605-M12-16-A
M12
8.0
-
16
2.8
-
6.0
30000
10
Set screws with ball term...
GN.14053
GN 605-M12-20-A
M12
8.0
-
20
2.8
-
6.0
30000
13
Set screws with ball term...
GN.14056
GN 605-M12-30-A
M12
8.0
-
30
2.8
-
6.0
30000
20
Set screws with ball term...
GN.14058
GN 605-M12-40-A
M12
8.0
-
40
2.8
-
6.0
30000
28
Set screws with ball term...
GN.14061
GN 605-M16-20-A
M16
12.0
-
20
4
-
8.0
73000
22
Set screws with ball term...
GN.14063
GN 605-M16-25-A
M16
12.0
-
25
4
-
8.0
73000
28
Set screws with ball term...
GN.14066
GN 605-M16-35-A
M16
12.0
-
35
4
-
8.0
73000
41
Set screws with ball term...
GN.14068
GN 605-M16-50-A
M16
12.0
-
50
4
-
8.0
73000
48
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表