Set Screw Medium Duty Extreme Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Medium Duty) -Air Handling
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_scmed_hi_asmtab.prj},{NB=076132},{SERIES=211},{SS=2},{SS1=2.000000},{PN=076132},{DESCRIPTION=P2B-SCMED-200},{WEIGHT=9.0},{BOD=3.93700},{A=2.22},{A1=2.2200000},{B=8.88},{B1=8.8800000},{C=2.30},{C1=2.3000000},{DMIN=6.38},{DMIN1=6.3800000},{DMAX=7.44},{DMAX1=7.4400000},{F=5/8},{F1=0.6250000},{G=1.21},{G1=1.2100000},{H=0.88},{H1=0.8800000},{J=4.96},{J1=4.9600000},{L=2.71},{L1=2.7100000},{M=2.50},{M1=2.5000000},{R=0.87},{R1=0.8700000},{S=1.35},{S1=1.3500000},{U=3.94},{U1=3.940},{V=7.88},{V1=7.880},{W=0.81},{W1=0.810},{X=0.12},{X1=0.120},{CAPS=5630},{CAPD=9975},{PPATH=p2b_scmed_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
076125
206
1
076125
P2B-SCMED-100
3.0
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
076126
207
1-3/16
076126
P2B-SCMED-103
4.6
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
076127
208
1-7/16
076127
P2B-SCMED-107
5.4
1.94
7.25
1.93
5.18
5.88
1/2
0.91
0.93
4.19
2.05
2.13
0.75
1.19
3.26
6.52
0.69
0.12
076128
209
1-1/2
076128
P2B-SCMED-108
6.4
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.22
2.13
0.75
1.19
3.38
6.76
0.69
0.12
076129
210
1-11/16
076129
P2B-SCMED-111
7.4
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.43
2.25
0.75
1.19
3.69
7.38
0.81
0.12
076130
210
1-3/4
076130
P2B-SCMED-112
7.3
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.43
2.25
0.75
1.19
3.69
7.38
0.81
0.12
076131
211
1-15/16
076131
P2B-SCMED-115
9.2
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
2.71
2.50
0.87
1.35
3.94
7.88
0.81
0.12
076132
211
2
076132
P2B-SCMED-200
9.0
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
2.71
2.50
0.87
1.35
3.94
7.88
0.81
0.12
076133
212
2-3/16
076133
P2B-SCMED-203
11.0
2.31
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
2.97
2.75
0.90
1.41
4.25
8.50
0.88
0.12
076134
214
2-7/16
076134
P2B-SCMED-207
15.7
2.54
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
3.31
3.00
1.06
1.48
4.88
9.76
0.94
0.12
076135
214
2-1/2
076135
P2B-SCMED-208
15.5
2.54
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
3.31
3.00
1.06
1.48
4.88
9.76
0.94
0.12
076136
215
2-11/16
076136
P2B-SCMED-211
21.0
2.33
11.75
2.88
8.50
9.50
7/8
1.44
1.00
6.75
3.62
3.50
0.86
1.47
5.48
10.96
1.04
0.12
076137
216
2-15/16
076137
P2B-SCMED-215
21.3
2.38
11.75
3.00
8.50
9.50
7/8
1.44
1.25
6.97
3.83
3.50
0.88
1.50
5.50
11.00
1.09
0.12
076138
216
3
076138
P2B-SCMED-300
21.1
2.38
11.75
3.00
8.50
9.50
7/8
1.44
1.25
6.97
3.83
3.50
0.88
1.50
5.50
11.00
1.09
0.12
076139
218
3-7/16
076139
P2B-SCMED-307
31.8
2.56
14.0
3.38
10.32
11.62
7/8
1.59
1.31
8.00
4.35
4.00
0.96
1.60
6.60
13.20
1.19
0.12
076140
218
3-1/2
076140
P2B-SCMED-308
31.3
2.56
14.0
3.38
10.32
11.62
7/8
1.59
1.31
8.00
4.35
4.00
0.96
1.60
6.60
13.20
1.19
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bea...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Extreme Duty Wide Slot Take Up Inch Bore - SCMED Take...
Baldor Reliance
09.11.2021
TL-2517-K - Taper-Lock Bushings
Baldor Reliance
09.11.2021
TL-3020-K - Taper-Lock Bushings
Baldor Reliance
09.11.2021
Type E-Xtra Pillow Block 2-Bolt Base Cast Steel Inch Bore - Type E Pillow B...
Baldor Reliance
09.11.2021
ATP__XL025, ATP__XL031, ATP__ XL037, ATP__XL050, BTP__XL025, BTP__XL031, BT...
Misumi
06.01.2023
Set Screw Medium Duty Air-Handling Two-Bolt Pillow Block Inch Bore - SC Pil...
Baldor Reliance
09.11.2021
Type E-Xtra Pillow Block 4-Bolt Base Inch Bore - Type E Pillow Block Bearin...
Baldor Reliance
09.11.2021
Set Screw Intermediate Duty Two-Bolt Pillow Block Inch Bore - VSC Intermedi...
Baldor Reliance
09.11.2021
Set Screw Extreme Duty Two-Bolt Pillow Block Inch Bore - SCED Pillow Block ...
Baldor Reliance
09.11.2021
BGCRB, BGCR, BACR, SBACR, SBGCR - Bearings with Housings - Pilot, Retained ...
Misumi
03.06.2021
TLS-5V - Taper-Lock Sheaves
Baldor Reliance
09.11.2021
PBLSN1, PBLSN2, PBLSN3, PBLSN4, PBLSN5, PBLSN6, PBLSN7, PBLSN701, PBLSN11, ...
Misumi
04.06.2021
Set Screw Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Norm...
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表