您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Intermediate Duty Two-Bolt Pillow Block Inch Bore - VSC Intermediate Duty Pillow Blocks
Baldor Reliance
Dodge
Bearings
VSC Bearings
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/vsc/pillow_blocks/p2b_pillow_block_asmtab.prj},{NB=125506},{RS=209},{SS=1-11/16},{BOD=3.346500},{SS1=1.687500},{PN=125506},{DESCRIPTION=P2B-VSC-111},{LF=RE-LUBE},{WEIGHT=6.4},{A=1.94},{A1=1.940000},{B=7.44},{B1=7.440000},{C=2.00},{C1=2.000000},{DMIN=5.50},{DMIN1=5.500000},{DMAX=6.19},{DMAX1=6.190000},{F=1/2},{F1=0.500000},{G=0.90},{G11=0.900000},{G1=9/16},{G12=0.562500},{H=0.75},{H1=0.750000},{J=4.28},{J1=4.280000},{L=2.22},{L1=2.220000},{M=2.13},{M1=2.130000},{R=0.75},{R1=0.750000},{S=1.19},{S1=1.190000},{U=3.38},{U1=3.380000},{V=6.76},{V1=6.760000},{W=0.69},{W1=0.690000},{X=0.12},{X1=0.120000},{CS=4450},{CD=7891},{BN=9},{BD=.520},{PDI=2.5591},{IC=7-14},{SSC=5/16-24},{ST=126-156},{SM=±2},{PPATH=p2b_pillow_block_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
RS
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
D MIN.
[Inch]
DMAX
D MAX.
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
125500
203
1/2
125500
P2B-VSC-008
RE-LUBE
1.1
1.00
5.00
1.20
3.25
4.06
3/8
0.84
0.47
2.14
0.96
1.06
0.36
0.64
2.25
4.50
0.38
0.12
125501
203
5/8
125501
P2B-VSC-010
RE-LUBE
1.0
1.00
5.00
1.20
3.25
4.06
3/8
0.84
0.47
2.14
0.96
1.06
0.36
0.64
2.25
4.50
0.38
0.12
123580
204
3/4
123580
P2B-VSC-012
RE-LUBE
1.4
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.12
1.31
0.50
0.73
2.25
4.50
0.50
0.12
125502
205
7/8
125502
P2B-VSC-014
RE-LUBE
1.8
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.32
1.44
0.56
0.78
2.50
5.00
0.50
0.12
125503
205
15/16
125503
P2B-VSC-015
RE-LUBE
1.7
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.32
1.44
0.56
0.78
2.50
5.00
0.50
0.12
123581
205
1
123581
P2B-VSC-100
RE-LUBE
1.6
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.32
1.44
0.56
0.78
2.50
5.00
0.50
0.12
125504
206
1-1/8
125504
P2B-VSC-102
RE-LUBE
2.7
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
123582
206
1-3/16
123582
P2B-VSC-103
RE-LUBE
2.6
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
123589
206
1-1/4
123589
P2B-VSC-104S
RE-LUBE
2.5
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
123583
207
1-1/4
123583
P2B-VSC-104
RE-LUBE
4.5
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
125505
207
1-3/8
125505
P2B-VSC-106
RE-LUBE
4.3
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
123584
207
1-7/16
123584
P2B-VSC-107
RE-LUBE
4.2
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
123585
208
1-1/2
123585
P2B-VSC-108
RE-LUBE
5.4
1.94
7.25
1.93
5.18
5.88
1/2
0.91
0.93
4.19
2.05
2.13
0.75
1.19
3.26
6.52
0.69
0.12
125506
209
1-11/16
125506
P2B-VSC-111
RE-LUBE
6.4
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.22
2.13
0.75
1.19
3.38
6.76
0.69
0.12
124933
209
1-3/4
124933
P2B-VSC-112
RE-LUBE
6.2
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.22
2.13
0.75
1.19
3.38
6.76
0.69
0.12
123586
210
1-15/16
123586
P2B-VSC-115
RE-LUBE
7.2
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.43
2.25
0.75
1.19
3.69
7.38
0.81
0.12
123587
210
2
123587
P2B-VSC-200
RE-LUBE
7.0
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.43
2.25
0.75
1.19
3.69
7.38
0.81
0.12
123593
211
2
123593
P2B-VSC-200L
RE-LUBE
9.0
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
2.71
2.50
0.87
1.35
3.94
7.88
0.81
0.12
123588
211
2-3/16
123588
P2B-VSC-203
RE-LUBE
8.9
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
2.71
2.50
0.87
1.35
3.94
7.88
0.81
0.12
049887
203
1/2
049887
P2B-VSC-008-NL
NO-LUBE
1.1
1.00
5.00
1.20
3.25
4.06
3/8
0.84
0.47
2.14
0.96
1.06
0.36
0.64
2.25
4.50
0.38
0.12
054495
204
3/4
054495
P2B-VSC-012-NL
NO-LUBE
1.4
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.12
1.31
0.50
0.73
2.25
4.50
0.50
0.12
123590
205
1
123590
P2B-VSC-100-NL
NO-LUBE
1.6
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.32
1.44
0.56
0.78
2.50
5.00
0.50
0.12
064691
206
1-3/16
064691
P2B-VSC-103-NL
NO-LUBE
2.6
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
051889
207
1-1/4
051889
P2B-VSC-104-NL
NO-LUBE
4.5
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
050838
207
1-7/16
050838
P2B-VSC-107-NL
NO-LUBE
4.2
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Set Screw Intermediate Duty Wide Slot Take Up Inch - VSC Intermediate Duty ...
Baldor Reliance
09.11.2021
Set Screw Intermediate Duty Two-Bolt Flange Inch Bore
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Norm...
Baldor Reliance
09.11.2021
Set Screw Internmediate Duty Four-Bolt Flange Inch Bore - VSC Intermediate ...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Flange Cartridge Inch Bore - SC Piloted Flange Bearin...
Baldor Reliance
09.11.2021
Eccentric Collar Light Duty Two-Bolt Pillow Block Inch Bore - Eccentric Col...
Baldor Reliance
09.11.2021
Standard
NTN Corporation
17.10.2023
Grip Tight Two-Bolt Pillow Block Inch Bore - GT Normal Duty Pillow Blocks
Baldor Reliance
09.11.2021
Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bea...
Baldor Reliance
09.11.2021
Set Screw Intermediate Duty Narrow Slot Take Up - VSC Intermediate Duty Nar...
Baldor Reliance
09.11.2021
Right Angle Helical Bevel Reducers - Quantis RHB
Baldor Reliance
09.11.2021
Eccentric Collar Two-Bolt Pillow Block Metric Bore - Eccentric Collar Pillo...
Baldor Reliance
09.11.2021
Set Screw Air-Handling Two-Bolt Pillow Block Inch Bore - SC Pillow Block Be...
Baldor Reliance
09.11.2021
Set Screw Low Backing Height Two-Bolt Pillow Block Inch Bore - SC Pillow Bl...
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表