您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ABB Automation
Created: 31.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ABB Automation
FSM4000-SE41FP - Electromagnetic Flowmeter Sensor, liner material Thick-PTFE / PTFE / PFA / ETFE
ABB Automation
Measurement & Analytics
Flow Measurement Products
Electromagnetic Flowmeters (Metric)
Process industry
Powered by
CAD模型選擇
{abb_automation/2_meas_prod/3_flow/el_magnetic/process_industry/fsm4000_se41fp_asmtab.prj},{NB=SE41FP.P1H.H.D.1.A.S.A.A.2.1.G.x.A.1.000.000},{BESTNR=SE41FP},{DN=DN 100},{ZOLL=4},{DIAM=0100},{LMAT=P1H},{ELEK=H},{PN=D},{CMAT=1},{ACC=A},{TEMP=S},{CER=A},{CCER=A},{TOPCE=2},{DES=1},{PL=G},{LEV=x},{LL=A},{EDES=1},{CBL=000},{EBL=000},{CALT=},{DOK=},{PCER=},{CPA=},{DN1=100.000},{PPATH=assemblies/fsm4000_se41fp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order Code
ⁿ/ₐ
DN
Meter Size
ⁿ/ₐ
ZOLL
Meter Size
[Inch]
ID
[mm]
L
[mm]
D
[mm]
B
[mm]
D4
[mm]
K
[mm]
D2
[mm]
N
ⁿ/ₐ
A
[mm]
C
[mm]
E
[mm]
F
[mm]
GEW
Weight
[kg]
SE41FP.P03.H.F.3.A.S.A.A....
SE41FP
DN 3
1/8
11.0
200
90.0
19.0
40.0
60.0
14.0
4
113
82.0
68.0
192.7
3.3
SE41FP.P04.H.F.3.A.S.A.A....
SE41FP
DN 4
5/32
11.0
200
90.0
19.0
40.0
60.0
14.0
4
113
82.0
68.0
192.7
3.3
SE41FP.P06.H.F.3.A.S.A.A....
SE41FP
DN 6
1/4
11.0
200
90.0
19.0
40.0
60.0
14.0
4
113
82.0
68.0
192.7
3.3
SE41FP.P08.H.F.3.A.S.A.A....
SE41FP
DN 8
5/16
11.0
200
90.0
19.0
40.0
60.0
14.0
4
113
82.0
68.0
192.7
3.3
SE41FP.P10.H.F.3.A.S.A.A....
SE41FP
DN 10
3/8
11.0
200
90.0
19.0
40.0
60.0
14.0
4
113
82.0
68.0
192.7
3.3
SE41FP.P15.H.F.3.A.S.A.A....
SE41FP
DN 15
1/2
14.3
200
95.0
19.0
45.0
65.0
14.0
4
113
82.0
68.0
192.7
3.3
SE41FP.P20.H.F.1.A.S.A.A....
SE41FP
DN 20
3/4
19.3
200
105.0
21.0
58.0
75.0
14.0
4
113
82.0
68.0
192.7
5.0
SE41FP.P25.H.F.1.A.S.A.A....
SE41FP
DN 25
1
24.3
200
115.0
21.0
68.0
85.0
14.0
4
113
82.0
68.0
192.7
6.0
SE41FP.P32.H.F.1.A.S.A.A....
SE41FP
DN 32
1-1/4
33.0
200
140.0
21.0
78.0
100.0
18.0
4
113
92.0
75.0
199.7
7.0
SE41FP.P40.H.F.1.A.S.A.A....
SE41FP
DN 40
1-1/2
38.9
200
150.0
21.0
88.0
110.0
18.0
4
113
92.0
75.0
199.7
8.0
SE41FP.P50.H.F.1.A.S.A.A....
SE41FP
DN 50
2
49.5
200
165.0
23.0
102.0
125.0
18.0
4
115
97.5
81.0
205.7
9.0
SE41FP.P65.H.D.1.A.S.A.A....
SE41FP
DN 65
2-1/2
65.3
200
185.0
22.0
122.0
145.0
18.0
4
104
108.5
92.0
216.7
10.0
SE41FP.P80.H.F.1.A.S.A.A....
SE41FP
DN 80
3
75.9
200
200.0
28.0
138.0
160.0
18.0
8
104
108.5
92.0
216.7
14.0
SE41FP.P1H.H.D.1.A.S.A.A....
SE41FP
DN 100
4
101.1
250
220.0
24.0
158.0
180.0
18.0
8
125
122.5
114.0
238.7
16.0
SE41FP.P1Q.H.D.1.A.S.A.A....
SE41FP
DN 125
5
125.7
250
250.0
25.0
188.0
210.0
18.0
8
125
130.0
124.0
248.7
19.0
SE41FP.P1F.H.D.1.A.S.A.A....
SE41FP
DN 150
6
151.7
300
285.0
25.0
212.0
240.0
22.0
8
166
146.0
171.0
295.7
30.0
SE41FP.P2H.H.C.1.A.S.A.A....
SE41FP
DN 200
8
198.5
350
340.0
28.0
268.0
295.0
22.0
8
200
170.5
197.0
321.7
38.0
SE41FP.T2F.H.C.1.A.S.A.A....
SE41FP
DN 250
10
251.6
450
395.0
30.0
320.0
350.0
22.0
12
235
198.0
226.0
350.7
58.0
SE41FP.T3H.H.C.1.A.S.A.A....
SE41FP
DN 300
12
297.6
500
445.0
31.0
370.0
400.0
22.0
12
272
228.0
249.0
373.7
71.0
SE41FP.T3F.H.C.1.A.S.A.A....
SE41FP
DN 350
14
328.2
550
505.0
31.0
430.0
460.0
22.0
16
322
267.0
293.0
417.7
92.0
SE41FP.T4H.H.C.1.A.S.A.A....
SE41FP
DN 400
16
375.4
600
565.0
31.0
482.0
515.0
26.0
16
322
267.0
293.0
417.7
100.0
SE41FP.T4F.H.R.1.A.S.A.A....
SE41FP
DN 450
18
426.2
686
635.0
44.6
533.4
577.9
31.8
16
407
310.0
317.0
441.7
257.0
SE41FP.T5H.H.C.1.A.S.A.A....
SE41FP
DN 500
20
483.0
650
670.0
33.0
585.0
620.0
26.0
20
407
310.0
317.0
441.7
187.0
SE41FP.T6H.H.C.1.A.S.A.A....
SE41FP
DN 600
24
584.5
780
780.0
33.0
685.0
725.0
30.0
20
469
361.0
367.5
492.2
243.0
SE41FP.E7H.H.R.1.A.S.A.A....
SE41FP
DN 700
28
705.0
918
836.7
49.5
762.0
795.3
22.4
40
537
405.0
411.5
536.2
347.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ProcessMaster FEP631 - Electromagnetic Flowmeter system, integral mount
ABB Automation
04.03.2024
Amarex KRT S Installation Pump - Stationary wet well installation (S1 duty ...
KSB
06.02.2024
ProcessMaster FEP611 - Electromagnetic Flowmeter system, integral mount
ABB Automation
04.03.2024
8500 - Double Flanged Fitting
HAWLE
23.02.2024
ProcessMaster FEM631 - Electromagnetic Flowmeter System, Integral Mount, Wa...
ABB Automation
12.12.2023
FSM4000-SE41FH - Electromagnetic Flowmeter Sensor, liner material Hard Rubb...
ABB Automation
12.12.2023
ProcessMaster FEP611 - Electromagnetic Flowmeter system, integral mount
ABB Automation
04.03.2024
FSM4000-SE41FP - FSM4000-SE41F Electromagnetic Flowmeter Sensor, liner mate...
ABB Automation
16.02.2024
Amarex - Submersible pump
KSB
14.04.2024
AmaDrainer 80/100 with Material number -BIM Data - Submersible waste water ...
KSB
05.05.2024
FSM4000-SE41FH - Electromagnetic Flowmeter Sensor, liner material Hard Rubb...
ABB Automation
16.02.2024
9943 - Butterfly valve with gearbox, type LT, PN 16
HAWLE
23.02.2024
M3P100FY_BPZ:M3P100FY
Siemens Building Technologies ASIA/PACIFIC Portfolio
07.06.2023
FMQ - Magnetic-Inductive Flow Meter FMQ
Anderson-Negele Europe-Asia
14.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表