您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
SDA-V - Caged ball / High speed / Various lead / Compact
THK
进给丝杠
Ball Screw (New classification)
Positioning Ball Screw ISO 3408 compliant
Preload/No preload
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw_2/positioning_iso3408/preload_nopreload/rev2_sda_v_asmtab.prj},{NB=SDA3820V-5G0+130LC0(0G000)},{LEAD=10},{SDSP=25.75},{SDSC=22.1},{ROWS=1},{TURNS=1.8},{CSA=7.6},{COSA=12.6},{K=170},{D=63},{D1=93},{H=14},{B2=20.0},{PCD=78},{SD1=9.0},{T=70},{NDMAA=8.000},{EL=3471},{QWL=33.0},{QWD=39.0},{AL=171.4},{A11=25},{B11=20},{E1=76},{F1=30},{NDMM11=25},{PM11=1.50},{S1=20},{J1=27.000},{N1=10},{H1=13},{G1=6.000},{T1=3.500},{P1=25.000},{R1=19.000},{P11=25.000},{A3=25},{E3=20},{E3J=20.000},{B3=23.9},{F3=16.35},{G3=1.35},{A22=25},{B22=20},{E2=65},{F2=30},{NDMM22=25},{PM22=1.5},{S2=18},{J2=27.000},{N2=10},{H2=13},{G2=6.000},{T2=3.500},{P2=25.000},{R2=19.000},{P22=25.000},{SD=38},{C0=2000},{C1=2100},{C2=2550},{C3=2950},{C5=3250},{C7=3650},{C0G1=1300},{C5G1=1000},{C0G2=2000},{C5G2=1500},{C7G2=1500},{CP1=2100},{CP3=2950},{CP5=3250},{GTCP3=1000},{GTCP5=800},{GTCT3=1000},{GTCT5=800},{X=MIN},{M1=MIN},{L1X=MIN},{L10=112.000},{QZ=},{TS=},{FS=},{SS=},{OLS=130},{AXC=G0},{ACC=C0},{FSS=},{SSS=},{PN=0},{SEM=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
公称型号
ⁿ/ₐ
ST
行程
[mm]
NL
Nut length
[mm]
FL
Length of Fixed side shaft end shape
[mm]
SL
Length of Supported side shaft end shape
ⁿ/ₐ
ETP
Effective thread part
[mm]
NETP
Non-effective thread part (both sides) (Note 1
ⁿ/ₐ
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
SDA1405V-4G0+39LC0
SDA1405V-4
0.0
29.000
0.000
0.000
29.000
5.000
Overall thread lenght is ...
-
SDA1505V-3G0+34LC0
SDA1505V-3
0.0
24.000
0.000
0.000
24.000
5.000
Overall thread lenght is ...
-
SDA1510V-3G0+57LC0
SDA1510V-3
0.0
37.000
0.000
0.000
37.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA1520V-4G0+65LC0
SDA1520V-4
0.0
45.000
0.000
0.000
45.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA1530V-4G0+84LC0
SDA1530V-4
0.0
64.000
0.000
0.000
64.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA1605V-3G0+34LC0
SDA1605V-3
0.0
24.000
0.000
0.000
24.000
5.000
Overall thread lenght is ...
-
SDA1610V-3G0+58LC0
SDA1610V-3
0.0
38.000
0.000
0.000
38.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA1616V-3G0+75LC0
SDA1616V-3
0.0
55.000
0.000
0.000
55.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA2004V-4G0+36LC0
SDA2004V-4
0.0
26.000
0.000
0.000
26.000
5.000
Overall thread lenght is ...
-
SDA2005V-3G0+35LC0
SDA2005V-3
0.0
25.000
0.000
0.000
25.000
5.000
Overall thread lenght is ...
-
SDA2006V-4G0+46LC0
SDA2006V-4
0.0
34.000
0.000
0.000
34.000
6.000
Overall thread lenght is ...
-
SDA2010V-3G0+59LC0
SDA2010V-3
0.0
39.000
0.000
0.000
39.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA2010V-6G0+59LC0
SDA2010V-6
0.0
39.000
0.000
0.000
39.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA2020V-3G0+86LC0
SDA2020V-3
0.0
66.000
0.000
0.000
66.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA2020V-6G0+86LC0
SDA2020V-6
0.0
66.000
0.000
0.000
66.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA2030V-2G0+85LC0
SDA2030V-2
0.0
65.000
0.000
0.000
65.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA2040V-2G0+103LC0
SDA2040V-2
0.0
83.000
0.000
0.000
83.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA2060V-2G0+82LC0
SDA2060V-2
0.0
62.000
0.000
0.000
62.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA2505V-3G0+35LC0
SDA2505V-3
0.0
25.000
0.000
0.000
25.000
5.000
Overall thread lenght is ...
-
SDA2510V-3G0+59LC0
SDA2510V-3
0.0
39.000
0.000
0.000
39.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA2520V-3G0+86LC0
SDA2520V-3
0.0
66.000
0.000
0.000
66.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA2525V-3G0+100LC0
SDA2525V-3
0.0
80.000
0.000
0.000
80.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA2530V-2G0+84LC0
SDA2530V-2
0.0
64.000
0.000
0.000
64.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA2530V-4G0+84LC0
SDA2530V-4
0.0
64.000
0.000
0.000
64.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
SDA2550V-2G0+121LC0
SDA2550V-2
0.0
101.000
0.000
0.000
101.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表