您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
CHECK VALVE SWING TYPE-JIS
SEKISUI
Manual Operation Valve
CHECK VALVE SWING TYPE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/check_valve_swing_type/check_valve_swing_type_cover_asmtab_jis.prj},{NB=SCV65 (V)},{STD=JIS},{VERS=5},{A=65},{B=2 1/2},{SD=67},{L=240},{SH=166},{D1=200},{D=175},{C=140},{NH=4-19},{NX=4},{SHX=19},{T=22},{NOB=8},{NON=8},{X=65},{MB=V},{MS=},{MBX='V','PVC','P','PP','F','PVDF'},{MSX='','EPDM','V','PTFE/FKM'},{PPATH=assemblies/check_valve_swing_type_cover_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
H
[mm]
SH
h
[mm]
D1
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
NOB
Number of Bolt
[mm]
NON
Number of Nut
[mm]
SCV20
SCV20
JIS
20
3/4
21
140
143.0
93
112
100
75
4-15
14
6
6
SCV25
SCV25
JIS
25
1
25
160
180.5
118
132
125
90
4-19
14
6
6
SCV40
SCV40
JIS
40
1 1/2
40
180
206.0
136
148
140
105
4-19
18
6
6
SCV50
SCV50
JIS
50
2
51
200
229.5
152
180
155
120
4-19
20
8
8
SCV65
SCV65
JIS
65
2 1/2
67
240
253.5
166
200
175
140
4-19
22
8
8
SCV80
SCV80
JIS
80
3
80
260
270.5
178
208
185
150
8-19
22
8
8
SCV1H
SCV1H
JIS
100
4
100
300
318.0
213
265
210
175
8-19
24
12
12
SCV1Q
SCV1Q
JIS
125
5
125
350
372.0
247
330
250
210
8-23
24
12
12
SCV1F
SCV1F
JIS
150
6
150
400
420.0
280
375
280
240
8-23
26
12
12
SCV2H
SCV2H
JIS
200
8
200
500
494.0
329
425
330
290
12-23
30
16
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CHECK VALVE SWING TYPE-ANSI
SEKISUI
24.09.2019
STRAINER (Flange)-JIS
SEKISUI
09.02.2021
DIAPHRAGM VALVE (Socket Type)-JIS
SEKISUI
24.09.2019
BUTTERFLY VALVE (Lever Type)-JIS
SEKISUI
27.08.2019
CHECK VALVE LIFT TYPE - JIS
SEKISUI
09.02.2021
CHECK VALVE SWING TYPE-DIN
SEKISUI
24.09.2019
CHECK VALVE BALL TYPE (Socket)-JIS
SEKISUI
09.02.2021
90° Elbow
SEKISUI
28.09.2023
VZBF_A - Ball valve
Festo
30.08.2023
GATE VALVE (Internal thread) -JIS
SEKISUI
09.02.2021
BALL VALVE (Flange)-JIS
SEKISUI
09.02.2021
CHECK VALVE BALL TYPE (Socket)-ANSI
SEKISUI
09.02.2021
GATE VALVE (External thread) -JIS
SEKISUI
09.02.2021
NEEDLE VALVE-JIS
SEKISUI
09.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表