您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ISO ≈7380-2 - Button head screws - Part 2: Hexalobular socket button head screws with collar
Fabory
2 Socket products & Set screws
Powered by
CAD模型選擇
{fabory/2_socket_products_and_set_screws/iso_7380_2_v2.prj},{NB=Screw ISO ≈7380-2 M5x40 51041.050.040(High)},{CNSORDERNO=51041.050.040},{D=5},{L=40},{VARIANT=0},{PACKAGING=MIN},{FABNETWEIGHT=6.100},{P=0.800},{BX=22},{C=1.000},{DA=5.700},{DC=11.800},{DK=8.800},{DL=5.000},{DW=10.400},{E=3.443},{K=2.750},{RF=5.750},{R=0.200},{R1=0.450},{S=3.000},{NR=25.000},{A=4.500},{T=1.910},{NENNID=M5x40},{BRAND=Fabory},{STANDARD=ISO ≈7380-2},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=With flange},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Button head},{DRIVINGFEATURE=Hexalobular},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494278256},{INTRASTATCODE=73181561},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Nominal core diameter
[mm]
P
Pitch of bolt
ⁿ/ₐ
B
Thread length
[mm]
BX
[mm]
LS
Length of shaft
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
C
max.
ⁿ/ₐ
DA
Inner diameter of Auflageflaeche max.
ⁿ/ₐ
DC
max.
ⁿ/ₐ
DK
Head diameter max.
ⁿ/ₐ
DL
ⁿ/ₐ
DW
min.
ⁿ/ₐ
E
min.
ⁿ/ₐ
K
Head height max.
ⁿ/ₐ
RF
max.
ⁿ/ₐ
R
Transition radius under head min.
ⁿ/ₐ
R1
min.
ⁿ/ₐ
S
Width across flats
ⁿ/ₐ
NR
Hexalobular
ⁿ/ₐ
A
Distance from the last full form thread to the bearing face max.
ⁿ/ₐ
T
Depth of the driving feature min.
ⁿ/ₐ
Screw ISO ≈7380-2 M3x4_51...
51041.030.004
M3x4
3
4
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00042
Y
8715494278072
73181561
23-11-01-02
31161520
EC002356
2.387
0.500
1.200
18
0.000
0.000
0.700
3.600
6.900
5.200
2.600
5.740
2.303
1.650
3.700
0.100
0.300
2.000
10.000
2.800
1.270
Screw ISO ≈7380-2 M3x5_51...
51041.030.005
M3x5
3
5
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00044
Y
8715494278089
73181561
23-11-01-02
31161520
EC002356
2.387
0.500
2.200
18
0.000
0.000
0.700
3.600
6.900
5.200
2.600
5.740
2.303
1.650
3.700
0.100
0.300
2.000
10.000
2.800
1.270
Screw ISO ≈7380-2 M3x6_51...
51041.030.006
M3x6
3
6
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00049
Y
8715494097482
73181561
23-11-01-02
31161520
EC002356
2.387
0.500
3.200
18
0.000
0.000
0.700
3.600
6.900
5.200
2.600
5.740
2.303
1.650
3.700
0.100
0.300
2.000
10.000
2.800
1.270
Screw ISO ≈7380-2 M3x8_51...
51041.030.008
M3x8
3
8
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00032
Y
8715494097499
73181561
23-11-01-02
31161520
EC002356
2.387
0.500
5.200
18
0.000
0.000
0.700
3.600
6.900
5.200
2.600
5.740
2.303
1.650
3.700
0.100
0.300
2.000
10.000
2.800
1.270
Screw ISO ≈7380-2 M3x10_5...
51041.030.010
M3x10
3
10
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00061
Y
8715494278096
73181561
23-11-01-02
31161520
EC002356
2.387
0.500
7.200
18
0.000
0.000
0.700
3.600
6.900
5.200
2.600
5.740
2.303
1.650
3.700
0.100
0.300
2.000
10.000
2.800
1.270
Screw ISO ≈7380-2 M3x12_5...
51041.030.012
M3x12
3
12
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00075
Y
8715494278102
73181561
23-11-01-02
31161520
EC002356
2.387
0.500
9.200
18
0.000
0.000
0.700
3.600
6.900
5.200
2.600
5.740
2.303
1.650
3.700
0.100
0.300
2.000
10.000
2.800
1.270
Screw ISO ≈7380-2 M3x14_5...
51041.030.014
M3x14
3
14
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00000
Y
8715494609098
73181561
23-11-01-02
31161520
EC002356
2.387
0.500
11.200
18
0.000
0.000
0.700
3.600
6.900
5.200
2.600
5.740
2.303
1.650
3.700
0.100
0.300
2.000
10.000
2.800
1.270
Screw ISO ≈7380-2 M3x16_5...
51041.030.016
M3x16
3
16
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00101
Y
8715494278119
73181561
23-11-01-02
31161520
EC002356
2.387
0.500
13.200
18
0.000
0.000
0.700
3.600
6.900
5.200
2.600
5.740
2.303
1.650
3.700
0.100
0.300
2.000
10.000
2.800
1.270
Screw ISO ≈7380-2 M3x18_5...
51041.030.018
M3x18
3
18
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00000
Y
8715494609104
73181561
23-11-01-02
31161520
EC002356
2.387
0.500
15.200
18
0.000
0.000
0.700
3.600
6.900
5.200
2.600
5.740
2.303
1.650
3.700
0.100
0.300
2.000
10.000
2.800
1.270
Screw ISO ≈7380-2 M3x20_5...
51041.030.020
M3x20
3
20
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00118
Y
8715494278126
73181561
23-11-01-02
31161520
EC002356
2.387
0.500
17.200
18
0.000
0.000
0.700
3.600
6.900
5.200
2.600
5.740
2.303
1.650
3.700
0.100
0.300
2.000
10.000
2.800
1.270
Screw ISO ≈7380-2 M3x22_5...
51041.030.022
M3x22
3
22
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00000
Y
8715494609111
73181561
23-11-01-02
31161520
EC002356
2.387
0.500
19.200
18
0.000
0.000
0.700
3.600
6.900
5.200
2.600
5.740
2.303
1.650
3.700
0.100
0.300
2.000
10.000
2.800
1.270
Screw ISO ≈7380-2 M3x25_5...
51041.030.025
M3x25
3
25
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00150
Y
8715494278133
73181561
23-11-01-02
31161520
EC002356
2.387
0.500
18.000
18
4.500
7.000
0.700
3.600
6.900
5.200
2.600
5.740
2.303
1.650
3.700
0.100
0.300
2.000
10.000
2.800
1.270
Screw ISO ≈7380-2 M4x4x0....
51041.040.004
M4x4x1.9
4
4
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00056
Y
8715494097505
73181561
23-11-01-02
31161520
EC002356
3.141
0.700
0.050
18
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
20.000
3.950
1.660
Screw ISO ≈7380-2 M4x5x1....
51041.040.005
M4x5x2.9
4
5
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00150
Y
8715494278140
73181561
23-11-01-02
31161520
EC002356
3.141
0.700
1.050
18
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
20.000
3.950
1.660
Screw ISO ≈7380-2 M4x6x2....
51041.040.006
M4x6x3.9
4
6
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00094
Y
8715494097512
73181561
23-11-01-02
31161520
EC002356
3.141
0.700
2.050
18
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
20.000
3.950
1.660
Screw ISO ≈7380-2 M4x8x4....
51041.040.008
M4x8x5.9
4
8
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00113
Y
8715494097529
73181561
23-11-01-02
31161520
EC002356
3.141
0.700
4.050
18
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
20.000
3.950
1.660
Screw ISO ≈7380-2 M4x10x6...
51041.040.010
M4x10x7.9
4
10
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00129
Y
8715494097536
73181561
23-11-01-02
31161520
EC002356
3.141
0.700
6.050
18
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
20.000
3.950
1.660
Screw ISO ≈7380-2 M4x12x8...
51041.040.012
M4x12x9.9
4
12
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00170
Y
8715494278157
73181561
23-11-01-02
31161520
EC002356
3.141
0.700
8.050
18
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
20.000
3.950
1.660
Screw ISO ≈7380-2 M4x14_5...
51041.040.014
M4x14
4
14
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00220
Y
8715494278164
73181561
23-11-01-02
31161520
EC002356
3.141
0.700
10.050
20
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
20.000
3.950
1.660
Screw ISO ≈7380-2 M4x16_5...
51041.040.016
M4x16
4
16
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00044
Y
8715494097543
73181561
23-11-01-02
31161520
EC002356
3.141
0.700
12.050
20
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
20.000
3.950
1.660
Screw ISO ≈7380-2 M4x20_5...
51041.040.020
M4x20
4
20
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00270
Y
8715494278171
73181561
23-11-01-02
31161520
EC002356
3.141
0.700
16.050
20
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
20.000
3.950
1.660
Screw ISO ≈7380-2 M4x22_5...
51041.040.022
M4x22
4
22
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00000
Y
8715494609128
73181561
23-11-01-02
31161520
EC002356
3.141
0.700
18.050
20
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
20.000
3.950
1.660
Screw ISO ≈7380-2 M4x25_5...
51041.040.025
M4x25
4
25
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00320
Y
8715494278188
73181561
23-11-01-02
31161520
EC002356
3.141
0.700
21.050
20
0.000
0.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
20.000
3.950
1.660
Screw ISO ≈7380-2 M4x30_5...
51041.040.030
M4x30
4
30
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00080
Y
8715494278195
73181561
23-11-01-02
31161520
EC002356
3.141
0.700
20.000
20
6.500
10.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
20.000
3.950
1.660
Screw ISO ≈7380-2 M4x35_5...
51041.040.035
M4x35
4
35
Fabory
ISO ≈7380-2
Metric thread
Right
With flange
Stainless steel
A2
Button head
Hexalobular
0.00000
Y
8715494609135
73181561
23-11-01-02
31161520
EC002356
3.141
0.700
20.000
20
11.500
15.000
0.800
4.700
9.400
7.200
3.800
8.240
2.873
2.200
4.600
0.200
0.400
2.500
20.000
3.950
1.660
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Fabory
21.04.2022
ISO ≈7380-1 - Button head screws - Part 1: Hexagon/Hexalobular socket butto...
Fabory
21.04.2022
BN 11252 - Hex socket button head cap screws with collar partially / fully ...
Bossard Catalog
10.01.2024
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
ISO 14579 - Hexalobular socket head cap screws
Fabory
21.04.2022
ISO 7380 - Hexagon socket button head screws
Chinese Manufacturers
27.05.2014
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 6912 - Hexagon socket slotted head cap screws with center hole and low ...
Fabory
21.04.2022
BN 2058 - Hexalobular (6 Lobe) socket button head screws with collar, fully...
Bossard Catalog
31.10.2023
TAL07 - Cross recessed pan head screws with washers
Yiheda 3D Electronic Gallery
09.05.2024
ISO 7380-2 - Steel 10.9, hexagon socket
Böllhoff
26.10.2021
ISO 7380-2 - Steel 10.9 zinc-plated, hexagon socket
Böllhoff
26.10.2021
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表