카탈로그: Carl Hirschmann
생성됨: 19.06.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SCDZ V - Inch
Carl Hirschmann
Spherical bearings
SCP-SC
Maintenance-free
Powered by
CAD모델 선택
{hirschmann/spherical_bearings/scp_sc/maintenance_free/scdz_v_inch_asmtab.prj},{NB=SCDZ7V (0)},{SERIES=SCDZ..V},{MATERIAL2=Stainless steel 1.4305},{MATERIAL3=Stainless steel 1.4034, hardened, ground and polished},{TYPE=7V},{DINCH=7/16},{D=11.112},{DD=23.812},{B=14.275},{C=11.20},{D1=13.7},{DV=21.8},{K=19.850},{X=1},{ALPHA=0},{WEIGHT=35},{FASE=0.3},{FASE2=0.1},{PPATH=parts/scdz_zoll/scdz_v_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
SERIES
Series
ⁿ/ₐ
MATERIAL2
Bushings material
ⁿ/ₐ
MATERIAL3
Inner ring material
ⁿ/ₐ
TYPE
Series SCDZ..V
ⁿ/ₐ
DINCH
d 0/-0.0005
[인치]
D
d 0/-0.013
[mm]
DD
D1 h6
[mm]
B
B 0/-0.12
[mm]
C
C +0.1/-0.1
[mm]
D1
d1
[mm]
DV
dv
[mm]
K
Ball diameter
[mm]
X
[mm]
MAXALPHA
max. Angle of misalign.
[°]
WEIGHT
Weight each
[g]
SCDZ5V
SCDZ..V
Stainless steel 1.4305
Stainless steel 1.4034 ha...
5V
5/16
7.937
17.462
11.100
8.05
10.1
15.9
15.050
1
14
15
SCDZ6V
SCDZ..V
Stainless steel 1.4305
Stainless steel 1.4034 ha...
6V
3/8
9.525
20.638
12.700
10.30
12.0
18.6
17.450
1
9
25
SCDZ7V
SCDZ..V
Stainless steel 1.4305
Stainless steel 1.4034 ha...
7V
7/16
11.112
23.812
14.275
11.20
13.7
21.8
19.850
1
10
35
SCDZ8V
SCDZ..V
Stainless steel 1.4305
Stainless steel 1.4034 ha...
8V
1/2
12.700
25.400
15.880
12.80
15.5
23.4
22.225
1
9
45
SCDZ9V
SCDZ..V
Stainless steel 1.4305
Stainless steel 1.4034 ha...
9V
9/16
14.287
28.575
17.450
13.60
18.4
26.5
25.400
1
10
65
SCDZ10V
SCDZ..V
Stainless steel 1.4305
Stainless steel 1.4034 ha...
10V
5/8
15.875
30.162
19.050
14.40
19.1
28.1
27.000
1
12
75
SCDZ12V
SCDZ..V
Stainless steel 1.4305
Stainless steel 1.4034 ha...
12V
3/4
19.050
34.925
22.225
16.00
22.6
32.9
31.750
1
13
110
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SCP - Metric
Carl Hirschmann
07.09.2021
SCHP..V - Metric
Carl Hirschmann
07.09.2021
SSC.W - Metric threaded bolts
Carl Hirschmann
07.09.2021
SSC.2RS - Metric sealed
Carl Hirschmann
07.09.2021
SACA..ITV - Metric
Carl Hirschmann
07.09.2021
SSC - Metric
Carl Hirschmann
07.09.2021
SC.W - Metric threaded bolts
Carl Hirschmann
07.09.2021
SSCP.W - Metric threaded bolts
Carl Hirschmann
07.09.2021
SCP.W - Metric threaded bolts
Carl Hirschmann
07.09.2021
SSCP.2RS - Metric sealed
Carl Hirschmann
07.09.2021
SSCP - Metric
Carl Hirschmann
07.09.2021
SC - Metric
Carl Hirschmann
07.09.2021
SCDZ - Inch
Carl Hirschmann
07.09.2021
G 570 - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성