您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Carl Hirschmann
Created: 19.06.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SSC - Metric
Carl Hirschmann
Spherical bearings
SSCP-SSC
Relubricatable
Powered by
CAD模型選擇
{hirschmann/spherical_bearings/sscp_ssc/relubricatable/ssc_asmtab.prj},{NB=SSC14(0)},{SERIES=SSC},{MATERIAL2=Brass 2.0550.31},{MATERIAL3=},{TYPE=14},{D=14},{DD=34},{B=19.0},{C=13.50},{D1=16.8},{K=25.400},{ALPHA=0},{WEIGHT=110},{DIAMETER=28.0},{FASE=0.30},{FASE2=0.30},{H=2.0},{GROOVE=32.0},{PPATH=parts/ssc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
MATERIAL1
Outer part material
ⁿ/ₐ
MATERIAL2
Bushings material
ⁿ/ₐ
D
d H7
[mm]
DD
D h6
[mm]
B
B 0/-0.12
[mm]
C
C +0.2/-0.2
[mm]
D1
d1
[mm]
K
Ball Ø
[mm]
MAXALPHA
max. Angle of misalignment
[°]
WEIGHT
Weight
[g]
SSC2
Free-cutting steel 1.0718...
Brass 2.0550.31
2
9
4.8
3.60
3.6
6.000
16
3
SSC3
Free-cutting steel 1.0718...
Brass 2.0550.31
3
12
6.0
4.50
5.2
7.937
15
4
SSC4
Free-cutting steel 1.0718...
Brass 2.0550.31
4
14
7.0
5.25
6.4
9.520
14
6
SSC5
Free-cutting steel 1.0718...
Brass 2.0550.31
5
16
8.0
6.00
7.7
11.112
13
9
SSC6
Free-cutting steel 1.0718...
Brass 2.0550.31
6
18
9.0
6.75
8.9
12.700
13
13
SSC8
Free-cutting steel 1.0718...
Brass 2.0550.31
8
22
12.0
9.00
10.4
15.875
13
24
SSC10
Free-cutting steel 1.0718...
Brass 2.0550.31
10
26
14.0
10.50
12.9
19.050
13
40
SSC12
Free-cutting steel 1.0718...
Brass 2.0550.31
12
30
16.0
12.00
15.4
22.225
13
80
SSC14
Free-cutting steel 1.0718...
Brass 2.0550.31
14
34
19.0
13.50
16.8
25.400
15
110
SSC16
Free-cutting steel 1.0718...
Brass 2.0550.31
16
38
21.0
15.00
19.3
28.575
15
130
SSC18
Free-cutting steel 1.0718...
Brass 2.0550.31
18
42
23.0
16.50
21.8
31.750
15
170
SSC20
Free-cutting steel 1.0718...
Brass 2.0550.31
20
46
25.0
18.00
24.3
34.925
15
230
SSC22
Free-cutting steel 1.0718...
Brass 2.0550.31
22
50
28.0
20.00
25.8
38.100
15
280
SSC25
Free-cutting steel 1.0718...
Brass 2.0550.31
25
56
31.0
22.00
29.6
42.850
15
390
SSC30
Free-cutting steel 1.0718...
Brass 2.0550.31
30
66
37.0
25.00
34.8
50.800
15
610
SSC35
Free-cutting steel 1.0718...
Brass 2.0550.31
35
78
43.0
30.00
40.3
59.000
16
850
SSC40
Free-cutting steel 1.0718...
Brass 2.0550.31
40
87
49.0
35.00
44.2
66.000
15
1420
SSC50
Free-cutting steel 1.0718...
Brass 2.0550.31
50
108
60.0
45.00
55.8
82.000
14
2630
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表