您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (Flange) - JIS
SEKISUI
Automatic Operation Valve
S TYPE Pneumatic BALL VALVE (Direct Mount)
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/s_type_pneumatic_ball_valve_dm/s_typ_pnm_ball_valve_dm_db_flange_jis_asmtab.prj},{NB=SB1DEF3},{STD=JIS},{A=32},{AX=3},{B=1 1/4},{SD=32},{L=190},{D=135},{C=100},{NH=4-19},{T=16},{NX=4.000},{SHX=19.000},{H=213},{SH=170},{DU=81},{A1=162},{B1=75},{Y=86.0},{AS=Rc 1/4},{AT=AD50},{AC=Double Action},{X=42.0},{M=M5 x 8},{NDM=5.000},{E=8.000},{MB=1},{MS=E},{VERS=4},{PPATH=assemblies/s_typ_pnm_ball_valve_dm_db_atc_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
H
[mm]
SH
h
[mm]
DU
ØDu
[mm]
A1
A
[mm]
B1
B
[mm]
Y
[mm]
AS
Air Supply
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
AC
Action
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
SB1DEF1
SB1DEF1
JIS
15
1/2
15
143
95
70
4-15
14
137
109
49
70
45
68.0
Rc 1/8
RD32
Double Action
27.0
M5 x 8
SB1DEF2
SB1DEF2
JIS
20
3/4
20
172
100
75
4-15
14
146
114
59
70
45
68.0
Rc 1/8
RD32
Double Action
32.0
M5 x 8
SB1DEFQ
SB1DEFQ
JIS
25
1
25
187
125
90
4-19
14
183
146
67
109
60
86.0
Rc 1/8
RD40
Double Action
37.0
M5 x 8
SB1DEF3
SB1DEF3
JIS
32
1 1/4
32
190
135
100
4-19
16
213
170
81
162
75
86.0
Rc 1/4
AD50
Double Action
42.0
M5 x 8
SB1DEF4
SB1DEF4
JIS
40
1 1/2
40
212
140
105
4-19
16
245
193
98
162
75
117.0
Rc 1/4
AD50
Double Action
57.0
M6 x 11
SB1DEF5
SB1DEF5
JIS
50
2
50
234
155
120
4-19
20
262
199
120
162
75
117.0
Rc 1/4
AD50
Double Action
67.0
M6 x 11
SB1DEF6
SB1DEF6
JIS
65
2 1/2
65
259
175
140
4-19
22
326
245
150
202
89
135.5
Rc 1/4
AD65
Double Action
81.0
M6 x 10
SB1DEF8
SB1DEF8
JIS
80
3
80
304
185
150
8-19
22
355
256
186
202
89
135.5
Rc 1/4
AD65
Double Action
99.7
M8 x 10
SB1DEFH
SB1DEFH
JIS
100
4
100
372
210
175
8-19
24
440
319
233
262
101
174.5
Rc 1/4
AD80
Double Action
119.7
M8 x 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表