您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: DAIDO METAL
Created: 06.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
SAF - Flanged Bushing
DAIDO METAL
METAL
DAISLIDE
Powered by
CAD模型選擇
{daido/metal/daislide/flanged_bushing.prj},{NB=SAF2525},{CNSORDERNO=SAF2525},{ND=25.0},{IDH=35},{IDHT=H7(+0.025/0)},{GPHL=25.0},{GPHLT=d8(-0.065/-0.098)},{GPLL=25.0},{GPLLT=e7(-0.040/-0.061)},{HAC=25.0},{HACT=f7(-0.020/-0.041)},{ODF=45},{ODFT=±0.25},{FT=5},{X=7.0},{R=0.75},{FTT=0/-0.1},{ID=25.0},{IDT=+0.081/+0.060},{OD=35},{ODT=+0.055/+0.034},{L=25},{LT=-0.1/-0.3},{COD=2.5×15°},{COD1=2.50},{CID=2.5×10°},{CID1=2.50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Parts No.
ⁿ/ₐ
ND
Bushing Inner Diameter
[mm]
IDH
Recommended Housing Inner Diameter
[mm]
IDHT
Recommended Housing I.D. Tolerance
[mm]
GPHL
Recommended General Purpose (Heavy load)
[mm]
GPHLT
Recommended General Purpose (Heavy load) Tolerance
[mm]
GPLL
Recommended General Purpose (Light load)
[mm]
GPLLT
Recommended General Purpose (Light load) Tolerance
[mm]
HAC
Recommended High Accuracy Purpose
[mm]
HACT
Recommended High Accuracy Purpose Tolerance
[mm]
ODF
Bushing Flange O.D.
[mm]
ODFT
Bushing Flange O.D. Tolerance
[mm]
FT
Bushing Flange Thickness
[mm]
FTT
Bushing Flange Thickness Tolerance
[mm]
ID
Bushing Inner Diameter
[mm]
IDT
Bushing Inner Diameter Tolerance
[mm]
OD
Bushing Outer Diameter
[mm]
ODT
Bushing Outer Diameter Tolerance
[mm]
L
Bushing Length
[mm]
LT
Bushing Length Tolerance
[mm]
COD
Bushing Chamfer on O.D.
[mm]
CID
Bushing Chamfer on I.D.
[mm]
SAF0610
SAF0610
6.0
10
H7(+0.015/0)
6.0
d8(-0.030/-0.048)
6.0
e7(-0.020/-0.032)
6.0
f7(-0.010/-0.022)
16
±0.25
2
0/-0.1
6.0
+0.032/+0.020
10
+0.028/+0.019
10
-0.1/-0.3
1.5×15°
1×10°
SAF0612
SAF0612
6.0
10
H7(+0.015/0)
6.0
d8(-0.030/-0.048)
6.0
e7(-0.020/-0.032)
6.0
f7(-0.010/-0.022)
16
±0.25
2
0/-0.1
6.0
+0.032/+0.020
10
+0.028/+0.019
12
-0.1/-0.3
1.5×15°
1×10°
SAF0615
SAF0615
6.0
10
H7(+0.015/0)
6.0
d8(-0.030/-0.048)
6.0
e7(-0.020/-0.032)
6.0
f7(-0.010/-0.022)
16
±0.25
2
0/-0.1
6.0
+0.032/+0.020
10
+0.028/+0.019
15
-0.1/-0.3
1.5×15°
1×10°
SAF0810
SAF0810
8.0
12
H7(+0.018/0)
8.0
d8(-0.040/-0.062)
8.0
e7(-0.025/-0.040)
8.0
f7(-0.013/-0.028)
20
±0.25
2
0/-0.1
8.0
+0.045/+0.030
12
+0.038/+0.023
10
-0.1/-0.3
0.75×15°
1×10°
SAF0812
SAF0812
8.0
12
H7(+0.018/0)
8.0
d8(-0.040/-0.062)
8.0
e7(-0.025/-0.040)
8.0
f7(-0.013/-0.028)
20
±0.25
2
0/-0.1
8.0
+0.045/+0.030
12
+0.038/+0.023
12
-0.1/-0.3
0.75×15°
1×10°
SAF0815
SAF0815
8.0
12
H7(+0.018/0)
8.0
d8(-0.040/-0.062)
8.0
e7(-0.025/-0.040)
8.0
f7(-0.013/-0.028)
20
±0.25
2
0/-0.1
8.0
+0.045/+0.030
12
+0.038/+0.023
15
-0.1/-0.3
0.75×15°
1×10°
SAF1010
SAF1010
10.0
14
H7(+0.018/0)
10.0
d8(-0.040/-0.062)
10.0
e7(-0.025/-0.040)
10.0
f7(-0.013/-0.028)
22
±0.25
2
0/-0.1
10.0
+0.045/+0.030
14
+0.038/+0.023
10
-0.1/-0.3
0.75×15°
1×10°
SAF1012
SAF1012
10.0
14
H7(+0.018/0)
10.0
d8(-0.040/-0.062)
10.0
e7(-0.025/-0.040)
10.0
f7(-0.013/-0.028)
22
±0.25
2
0/-0.1
10.0
+0.045/+0.030
14
+0.038/+0.023
12
-0.1/-0.3
0.75×15°
1×10°
SAF1015
SAF1015
10.0
14
H7(+0.018/0)
10.0
d8(-0.040/-0.062)
10.0
e7(-0.025/-0.040)
10.0
f7(-0.013/-0.028)
22
±0.25
2
0/-0.1
10.0
+0.045/+0.030
14
+0.038/+0.023
15
-0.1/-0.3
0.75×15°
1×10°
SAF1017
SAF1017
10.0
14
H7(+0.018/0)
10.0
d8(-0.040/-0.062)
10.0
e7(-0.025/-0.040)
10.0
f7(-0.013/-0.028)
22
±0.25
2
0/-0.1
10.0
+0.045/+0.030
14
+0.038/+0.023
17
-0.1/-0.3
0.75×15°
1×10°
SAF1020
SAF1020
10.0
14
H7(+0.018/0)
10.0
d8(-0.040/-0.062)
10.0
e7(-0.025/-0.040)
10.0
f7(-0.013/-0.028)
22
±0.25
2
0/-0.1
10.0
+0.045/+0.030
14
+0.038/+0.023
20
-0.1/-0.3
0.75×15°
1×10°
SAF1210
SAF1210
12.0
18
H7(+0.018/0)
12.0
d8(-0.050/-0.077)
12.0
e7(-0.032/-0.050)
12.0
f7(-0.016/-0.034)
25
±0.25
3
0/-0.1
12.0
+0.050/+0.032
18
+0.038/+0.023
10
-0.1/-0.3
2×15°
2×10°
SAF1212
SAF1212
12.0
18
H7(+0.018/0)
12.0
d8(-0.050/-0.077)
12.0
e7(-0.032/-0.050)
12.0
f7(-0.016/-0.034)
25
±0.25
3
0/-0.1
12.0
+0.050/+0.032
18
+0.038/+0.023
12
-0.1/-0.3
2×15°
2×10°
SAF1215
SAF1215
12.0
18
H7(+0.018/0)
12.0
d8(-0.050/-0.077)
12.0
e7(-0.032/-0.050)
12.0
f7(-0.016/-0.034)
25
±0.25
3
0/-0.1
12.0
+0.050/+0.032
18
+0.038/+0.023
15
-0.1/-0.3
2×15°
2×10°
SAF1220
SAF1220
12.0
18
H7(+0.018/0)
12.0
d8(-0.050/-0.077)
12.0
e7(-0.032/-0.050)
12.0
f7(-0.016/-0.034)
25
±0.25
3
0/-0.1
12.0
+0.050/+0.032
18
+0.038/+0.023
20
-0.1/-0.3
2×15°
2×10°
SAF1225
SAF1225
12.0
18
H7(+0.018/0)
12.0
d8(-0.050/-0.077)
12.0
e7(-0.032/-0.050)
12.0
f7(-0.016/-0.034)
25
±0.25
3
0/-0.1
12.0
+0.050/+0.032
18
+0.038/+0.023
25
-0.1/-0.3
2×15°
2×10°
SAF1230
SAF1230
12.0
18
H7(+0.018/0)
12.0
d8(-0.050/-0.077)
12.0
e7(-0.032/-0.050)
12.0
f7(-0.016/-0.034)
25
±0.25
3
0/-0.1
12.0
+0.050/+0.032
18
+0.038/+0.023
30
-0.1/-0.3
2×15°
2×10°
SAF1310
SAF1310
13.0
19
H7(+0.021/0)
13.0
d8(-0.050/-0.077)
13.0
e7(-0.032/-0.050)
13.0
f7(-0.016/-0.034)
26
±0.25
3
0/-0.1
13.0
+0.060/+0.042
19
+0.045/+0.028
10
-0.1/-0.3
2×15°
2×10°
SAF1312
SAF1312
13.0
19
H7(+0.021/0)
13.0
d8(-0.050/-0.077)
13.0
e7(-0.032/-0.050)
13.0
f7(-0.016/-0.034)
26
±0.25
3
0/-0.1
13.0
+0.060/+0.042
19
+0.045/+0.028
12
-0.1/-0.3
2×15°
2×10°
SAF1315
SAF1315
13.0
19
H7(+0.021/0)
13.0
d8(-0.050/-0.077)
13.0
e7(-0.032/-0.050)
13.0
f7(-0.016/-0.034)
26
±0.25
3
0/-0.1
13.0
+0.060/+0.042
19
+0.045/+0.028
15
-0.1/-0.3
2×15°
2×10°
SAF1320
SAF1320
13.0
19
H7(+0.021/0)
13.0
d8(-0.050/-0.077)
13.0
e7(-0.032/-0.050)
13.0
f7(-0.016/-0.034)
26
±0.25
3
0/-0.1
13.0
+0.060/+0.042
19
+0.045/+0.028
20
-0.1/-0.3
2×15°
2×10°
SAF1325
SAF1325
13.0
19
H7(+0.021/0)
13.0
d8(-0.050/-0.077)
13.0
e7(-0.032/-0.050)
13.0
f7(-0.016/-0.034)
26
±0.25
3
0/-0.1
13.0
+0.060/+0.042
19
+0.045/+0.028
25
-0.1/-0.3
2×15°
2×10°
SAF1330
SAF1330
13.0
19
H7(+0.021/0)
13.0
d8(-0.050/-0.077)
13.0
e7(-0.032/-0.050)
13.0
f7(-0.016/-0.034)
26
±0.25
3
0/-0.1
13.0
+0.060/+0.042
19
+0.045/+0.028
30
-0.1/-0.3
2×15°
2×10°
SAF1415
SAF1415
14.0
20
H7(+0.021/0)
14.0
d8(-0.050/-0.077)
14.0
e7(-0.032/-0.050)
14.0
f7(-0.016/-0.034)
27
±0.25
3
0/-0.1
14.0
+0.060/+0.042
20
+0.045/+0.028
15
-0.1/-0.3
2×15°
2×10°
SAF1420
SAF1420
14.0
20
H7(+0.021/0)
14.0
d8(-0.050/-0.077)
14.0
e7(-0.032/-0.050)
14.0
f7(-0.016/-0.034)
27
±0.25
3
0/-0.1
14.0
+0.060/+0.042
20
+0.045/+0.028
20
-0.1/-0.3
2×15°
2×10°
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HA - Bushing
DAIDO METAL
22.01.2019
TA - Thrust Washer
DAIDO METAL
22.01.2019
DDK05 - Flanged Bushing
DAIDO METAL
22.01.2019
SCSS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
DDK05 - Thrust Washer
DAIDO METAL
22.01.2019
BSF2020A... - Finished shaft ends
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
SCS- cation electropainting (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
Flange Bushings - SPF
OILES CORPORATION
15.04.2019
Electroless Nickel-Plated (KE-KP) Models
Tsubakimoto Chain Co.
14.03.2016
Contact Sealed type LLU
NTN Corporation
17.10.2023
SAFG - Thrust Bushing
DAIDO METAL
22.01.2019
BA - Bushing
DAIDO METAL
22.01.2019
DDK05 - Bushing
DAIDO METAL
22.01.2019
Slide Plate PA
DAIDO METAL
22.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表