您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
StarQuick Quick delivery / Shape A
Mitsuboshi Belting
Super Timing Positive Drive
S8M, StarQuick (Quick delivery)
Belt witdh 40mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s8m_starquick_q_d/belt_width_40mm_starquick_q_d/starquick_shape_a.prj},{NB=S1-28S8M0400AF-16T0K_(16)},{STDST=Standard stock item},{TYPE=S8M},{NT=28},{NW=0400},{S=A},{MS=S1},{FL=F},{SD=16},{KW=K},{TH=T0},{ATTENTION=About StarQuick},{PD=71.30},{OD=69.93},{W=44},{H=3.5},{LA=51},{FT=2.3},{F=80},{M=60},{FD=70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TYPE
Type
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
NW
Nominal width
[mm]
S
Shape
ⁿ/ₐ
ATTENTION
Attention
ⁿ/ₐ
T
Tap size
[mm]
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
LA
Pulley width
[mm]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
S1-18S8M0400AF-12T0K
S8M
18
0400
A
-
-
45.84
44.46
44
3.5
51
54
36
S1-19S8M0400AF-12T0K
S8M
19
0400
A
-
-
48.38
47.01
44
3.5
51
57
39
S1-20S8M0400AF-12T0K
S8M
20
0400
A
-
-
50.93
49.56
44
3.5
51
60
40
S1-21S8M0400AF-12T0K
S8M
21
0400
A
-
-
53.48
52.10
44
3.5
51
62
44
S1-22S8M0400AF-12T0K
S8M
22
0400
A
-
-
56.02
54.65
44
3.5
51
65
45
S1-24S8M0400AF-12T0K
S8M
24
0400
A
-
-
61.12
59.74
44
3.5
51
70
50
S1-25S8M0400AF-16T0K
S8M
25
0400
A
-
-
63.66
62.29
44
3.5
51
72
52
S1-26S8M0400AF-16T0K
S8M
26
0400
A
-
-
66.21
64.84
44
3.5
51
75
55
S1-28S8M0400AF-16T0K
S8M
28
0400
A
-
-
71.30
69.93
44
3.5
51
80
60
S1-30S8M0400AF-16T0K
S8M
30
0400
A
-
-
76.39
75.02
44
3.5
51
85
65
S1-32S8M0400AF-16T0K
S8M
32
0400
A
-
-
81.49
80.12
44
3.5
51
90
70
S1-34S8M0400AF-16T0K
S8M
34
0400
A
-
-
86.58
85.21
44
3.5
51
95
75
S1-36S8M0400AF-16T0K
S8M
36
0400
A
-
-
91.67
90.30
44
3.5
51
100
80
S1-38S8M0400AF-20T0K
S8M
38
0400
A
-
-
96.77
95.39
44
3.5
51
105
85
S1-40S8M0400AF-20T0K
S8M
40
0400
A
-
-
101.86
100.49
44
3.5
51
110
90
S1-44S8M0400AF-20T0K
S8M
44
0400
A
-
-
112.05
110.67
44
3.5
51
121
101
S1-48S8M0400AF-20T0K
S8M
48
0400
A
-
-
122.23
120.86
44
3.5
51
131
111
S1-50S8M0400AF-20T0K
S8M
50
0400
A
-
-
127.32
125.95
44
3.5
51
136
116
S1-60S8M0400AF-20T0K
S8M
60
0400
A
-
-
152.79
151.42
44
3.5
51
161
141
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
StarQuick Quick delivery / Shape B
Mitsuboshi Belting
03.02.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape W
Mitsuboshi Belting
10.03.2014
MAE-ZR-AT10-BR40-PU - AT-Timing Belt, Profile AT10, Timing Belt Width 40mm
MÄDLER
10.04.2024
StarQuick Quick delivery / Shape A
Mitsuboshi Belting
03.02.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape B
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
StarQuick Quick delivery / Shape A
Mitsuboshi Belting
03.02.2014
Timing bars AT10
Haberkorn
03.12.2021
AT 10 - AT type belt - Polyurethane with steel reinforcements - AT10 Pitch ...
HPC
17.02.2022
StarQuick Quick delivery / Shape B
Mitsuboshi Belting
03.02.2014
40 mm
Bando
06.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表